Technical data
Side A
Head A: Connection
  • M12
Head A: Angle cable outlet
  • 90°
Head A: Gender
  • Male
Head A: Coding
  • D
Head A: No. of poles
  • 4
Head A: LED
  • No
Head A: Width across flats
  • AF13
Head A: Tightening torque
  • 0.6 Nm
Head A: Knurled nut material
  • Zinc-pressure die casting, surface Ni
Head A: Body color
  • Black
Labeling sleeve side A
  • Yes
Side B
Head B: Connection
  • RJ45
Head B: Angle cable outlet
Head B: Gender
  • Male
Head B: Coding
  • C
Head B: No. of poles
  • 4
Head B: LED
  • No
Head B: Body color
  • Black
Labeling sleeve side B
  • Yes
Cables
Cable length
  • 200 cm
Shielded
  • Yes
AWG
  • 22
External sheath: Material
  • PUR
External sheath: Color
  • Green
Cable diameter
  • 6.7 mm ± 5%
Wire cross section
  • 0.382 mm²
Cable
Operating voltage (only UL listed)
  • 30 V AC/DC
Shielded
  • Yes
Transmission rate
  • 100 MBit/s
Bending radius (fixed)
  • 33.5 mm
Number of wires
  • 4
Number and diameter of wires
  • 4x0.38
Cable length
  • 200 cm
AWG
  • 22
Cable diameter
  • 6.7 mm ± 5%
Conductor: Material
  • Copper, tinned
External sheath: Material
  • PUR
Insulation: Material
  • PE
Shielding: Material
  • Copper, tinned
Paired stranding
  • No
Torsion stress in °
  • ± 180 °/m
Total stranding
  • 4 wires strand around core-filler
Wire cross section
  • 0.382 mm²
Wire processing
  • No
External sheath: Color
  • Green
Electrical data
Operating voltage (only UL listed)
  • 30 V AC/DC
Mechanical data
Head A: Degree of protection
  • IP67
Head B: Degree of protection
  • IP20
Torsion stress in °
  • ± 180 °/m
Environmental conditions
Temperature range (fixed)
  • - 25 ...+ 85 °C
Dragchain capable
  • No
Head A: Chemical resistance
  • No
Head A: Flame resistance
  • HB (UL 94)
Head A: Oil resistance
  • Good resistance to ASTM 1 oil and mineral oils. Limited resistance to hydraulic oils. If other oils are used, the resistance must be checked in relation to the application.
Head A: Acid and alkali resistant
  • No
Head A: Pollution degree
  • 3
Head B: Chemical resistance
  • No
Head B: Flame restistance
  • HB (UL 94)
Head B: Oil resistance
  • Good resistance to ASTM 1 oil and mineral oils. Limited resistance to hydraulic oils. If other oils are used, the resistance must be checked in relation to the application.
Head B: Acid and alkali resistant
  • No
Head B: Pollution degree
  • 3
Cable: Flame resistance
  • Conform UL 1581 §1090, §1100 (FT2)
Cable: Oil resistance
  • Conform IEC 60811-2-1, ICEA S-82-552
Cable: Silicone-free
  • Yes
Commercial data
Eclass
  • 27061801

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
EPLAN

To the top