Technical data
Side A
Head A: Connection
  • M12
Head A: Angle cable outlet
Head A: Gender
  • Male
Head A: Coding
  • A
Head A: No. of poles
  • 5
Head A: LED
  • No
Head A: Width across flats
  • AF14
Head A: Tightening torque
  • 0.6 Nm
Head A: Knurled nut material
  • Stainless steel (V4A)
Head A: Body color
  • Blue
Labeling sleeve side A
  • No
Side B
Head B: Connection
  • M12
Head B: Angle cable outlet
  • 90°
Head B: Gender
  • Female
Head B: Coding
  • A
Head B: No. of poles
  • 5
Head B: LED
  • No
Head B: Width across flats
  • AF14
Head B: Knurled nut material
  • Stainless steel (V4A)
Head B: Body color
  • Blue
Head B: Gasket material
  • EPDM
Labeling sleeve side B
  • No
Cables
Cable length
  • 1500 cm
Shielded
  • No
AWG
  • 22
External sheath: Material
  • TPE-S
External sheath: Color
  • Blue
Cable diameter
  • 4.7 mm ± 5%
Wire cross section
  • 0.34 mm²
Cable
Operating voltage (only UL listed)
  • 30 V AC/DC
Shielded
  • No
Bending radius (fixed)
  • 23.5 mm
Number of wires
  • 5
Number and diameter of wires
  • 5x0.34
Cable length
  • 1500 cm
AWG
  • 22
Torsion speed
  • max. 35 cycles/min
Wire 1: Color
  • BN
Wire 2: Color
  • BK
Wire 3: Color
  • BU
Wire 4: Color
  • WH
Wire 5: Color
  • GY
Cable diameter
  • 4.7 mm ± 5%
Conductor: Material
  • Copper, bare
External sheath: Material
  • TPE-S
Insulation: Material
  • PP
Paired stranding
  • No
Torsion stress in °
  • ± 180 °/m
Total stranding
  • 5 wires strand around core-filler
Wire cross section
  • 0.34 mm²
Wire processing
  • No
External sheath: Color
  • Blue
Electrical data
Operating voltage (only UL listed)
  • 30 V AC/DC
Mechanical data
Head A: Degree of protection
  • IP65, IP68, IP69K
Head B: Degree of protection
  • IP65, IP68, IP69K
Torsion speed
  • max. 35 cycles/min
Torsion stress in °
  • ± 180 °/m
Environmental conditions
Temperature range (mobile)
  • - 25 ...+ 80 °C
Temperature range (fixed)
  • - 25 ...+ 85 °C
Dragchain capable
  • Yes
Head A: Chemical resistance
  • Chemical resistance tested according to ECOLAB. If other media are used, the material resistance must be tested according to the application.
Head A: Flame resistance
  • HB (UL 94)
Head A: Oil resistance
  • Good resistance to ASTM 1 oil and mineral oils. Limited resistance to hydraulic oils. If other oils are used, the resistance must be checked in relation to the application.
Head A: Acid and alkali resistant
  • Chemical resistance tested according to ECOLAB. If other media are used, the material resistance must be tested according to the application.
Head A: Pollution degree
  • 3
Head B: Chemical resistance
  • Chemical resistance tested according to ECOLAB. If other media are used, the material resistance must be tested according to the application.
Head B: Flame restistance
  • HB (UL 94)
Head B: Oil resistance
  • Good resistance to ASTM 1 oil and mineral oils. Limited resistance to hydraulic oils. If other oils are used, the resistance must be checked in relation to the application.
Head B: Acid and alkali resistant
  • Chemical resistance tested according to ECOLAB. If other media are used, the material resistance must be tested according to the application.
Head B: Pollution degree
  • 3
Cable: Acid and alkali resistant
  • Good (analogue FDA 21 178.3620, 178.3297, 177.1520)
Cable: Silicone-free
  • Yes
Commercial data
Eclass
  • 27060311

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
EPLAN

To the top