Technical data
IO-Link Master
Article number
  • 11215447
Name
  • IO-Link Master PROFINET
Features
    • Suitable for field use with IP67
    • 8 flexibly assignable ports enable various control concepts
    • Interface diversity with 2x PROFINET, Modbus TCP and OPC UA
O200.GP-GW1J.72NV
Article number
  • 11208513
Features
    • Photoelectric minature sensor with background supression
    • 20 … 120 mm
IR18.D10L-F60.GP1I.7BF
Article number
  • 11193949
Features
    • Inductive distance measuring sensor
    • 0 … 10 mm
Clever Level PL20H Adaptive Trigger
Article number
  • 11226819
Features
    • Level measurement sensor
    • Applicable for use in open tanks
CAM12.D4-11230365
Article number
  • 11230365
Features
    • M12 male 0° / RJ45 male 0° shielded Ethernet
    • PUR AWG22 shielded green drag chain
    • Length 2m
CAM12.A4-11230419
Article number
  • 11230419
Features
    • M12 male 0° / M12 female 0°
    • PUR 4x0.34 black drag chain
    • Length 1m
CAM12.A4-11230429
Article number
  • 11230429
Features
    • M12 male 0° / M8 female 0°
    • PUR 4x0.25 black drag chain
    • Length 1m
IO-Link Master Power Supply
Article number
  • 11703175
Features
    • Power supply unit 24 V/DC 1250mA 30W
    • AC Plug-Mix Adapter
    • M12 female 0° L-cod. field- wireable (IDC)
USB Ethernet Adapter
Article number
  • 11242878
Features
    • USB-A male / RJ45 male

Downloads
Data sheet
Quickstart

To the top