Technical data
Cable specifications
Material
  • Cable sheath: PUR black, halogen free
Weight approx.
  • 180 g
Cable length
  • 1 m
Operating temperature
  • -10...+60 °C
Outer diameter
  • ≈ 5.9 mm

Downloads
Data sheet

To the top