Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±5 %
  • 8...30 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤100 mA
Pulses per revolution
  • 100 … 10000
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Optical
Output frequency
  • ≤300 kHz (TTL)
  • ≤160 kHz (HTL)
Output signals
  • A, B, N + inverted
Output stages
  • TTL linedriver (short-circuit proof)
  • HTL push-pull (short-circuit proof)
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm (through hollow shaft)
  • ø12 mm (through hollow shaft)
  • ø14 mm (through hollow shaft)
Protection EN 60529
  • IP 65
Operating speed
  • ≤6000 rpm
Starting torque
  • ≤0.015 Nm (+20 °C)
Material
  • Housing: aluminium
  • Shaft: stainless steel
Operating temperature
  • -30...+100 °C
Relative humidity
  • 90 % non-condensing
Resistance
  • EN 60068-2-6 Vibration 20 g, 60-2000 Hz
  • EN 60068-2-27 Shock 100 g, 6 ms
Connection
  • Board connector, 8-pin
Weight approx.
  • 150 g

Downloads
Data sheet
Quickstart
Declaration of conformity
CAD

Accessories
Mounting accessories
The selected altAttribute does not exist! Mounting kit 002
Torque arm, 1-arm, bolt circle ø76…80 mm, mounting M4

Article no.: 11066080

  • For low-dynamic applications and constant movements
The selected altAttribute does not exist! Torque arm, 1-arm (mounting kit 006)
Bolt circle ø74…94 mm, mounting M4/M5

Article no.: 11066083

  • For low-dynamic applications and constant movements
The selected altAttribute does not exist! Torque arm, 3-armed (mounting kit 019)
Bolt circle ø76 mm, mounting M3

Article no.: 11073114

  • For high-dynamic applications.
The selected altAttribute does not exist! Torque arm, 1-arm (mounting kit 021)
Bolt circle ø65.5...281 mm, mounting M4, can be cut to length

Article no.: 11073119

  • Universal mounting option by several pitch diameters.
The selected altAttribute does not exist! Torque arm, 1-arm (mounting kit 092)
Bolt circle ø110…130 mm, mounting M5

Article no.: 11069239

  • For low-dynamic applications and constant movements
The selected altAttribute does not exist! Insulating sleeve ø10 mm/ø12 mm/25 mm long

Article no.: 11116921

  • Insulating sleeve to protect against wave currents
  • Suitable for motor shaft diameter 10 mm
The selected altAttribute does not exist! Insulating sleeve ø12 mm/ø14 mm/25 mm long

Article no.: 11116923

  • Insulating sleeve to protect against wave currents
  • Suitable for motor shaft diameter 12 mm
Connectors and cables
The selected altAttribute does not exist! Connection cable with FCI, 8-pin / wire end sleeves (UL/CSA), 1 m

Article no.: 11072169

  • Shielded connection cable with FCI-female coupling (8-pin) and stranded wires 0.14 mm² with wire end sleeves
  • UL/CSA certification
  • Assembly by customer possible
The selected altAttribute does not exist! Connection cable with FCI, 8-pin / wire end sleeves (UL/CSA), 2 m

Article no.: 11093848

  • Shielded connection cable with FCI-female coupling (8-pin) and stranded wires 0.14 mm² with wire end sleeves
  • UL/CSA certification
  • Assembly by customer possible
The selected altAttribute does not exist! Connection cable with FCI, 8-pin / wire end sleeves (UL/CSA), 3 m

Article no.: 11092928

  • Shielded connection cable with FCI-female coupling (8-pin) and stranded wires 0.14 mm² with wire end sleeves
  • UL/CSA certification
  • Assembly by customer possible
The selected altAttribute does not exist! Connection cable with FCI, 8-pin / wire end sleeves (UL/CSA), 5 m

Article no.: 11077007

  • Shielded connection cable with FCI-female coupling (8-pin) and stranded wires 0.14 mm² with wire end sleeves
  • UL/CSA certification
  • Assembly by customer possible
The selected altAttribute does not exist! Connection cable with FCI, 8-pin / wire end sleeves (UL/CSA), 10 m

Article no.: 11080879

  • Shielded connection cable with FCI-female coupling (8-pin) and stranded wires 0.14 mm² with wire end sleeves
  • UL/CSA certification
  • Assembly by customer possible
The selected altAttribute does not exist! Connection cable with rear mount socket M23, 12-pin, 1 m

Article no.: 11079089

  • Shielded connection cable with rear mount socket M23, 12-pin
  • UL/CSA certification
  • Assembly by customer possible
The selected altAttribute does not exist! Connection cable with FCI, 8-pin / D-SUB, 9-pin, 0.3 m

Article no.: 11106562

  • Shielded connection cable with FCI-female coupling (8-pin) and D-SUB-male connector (9-pin)
  • UL/CSA certification
  • Assembly by customer possible
The selected altAttribute does not exist! Connection cable with FCI, 8-pin / D-SUB, 9-pin, 1 m

Article no.: 11079111

  • Shielded connection cable with FCI-female coupling (8-pin) and D-SUB-male connector (9-pin)
  • UL/CSA certification
  • Assembly by customer possible
The selected altAttribute does not exist! Connection cable with crimp contacts (UL/CSA), 0.2 m

Article no.: 11079112

  • Shielded connection cable with stranded wires 0.14 mm² and crimp contacts 61.171.80
  • UL/CSA certification
  • Assembly by customer possible
The selected altAttribute does not exist! Connection cable with coupling M12, 4-pin, 0.7 m

Article no.: 11104310

  • Screened connection cable with coupling M12, 4-pin
  • UL/CSA - approval
  • Temperature range -20...+85 °C (-30...+85 °C with fixed installation)
  • Assembly by customer possible
The selected altAttribute does not exist! Connection cable with coupling M12, 8-pin, 1 m

Article no.: 11079113

  • Shielded connection cable with coupling M12, 8-pin
  • UL/CSA certification
  • Temperature range -20...+100 °C (-40...+100 °C with fixed installation)
  • Assembly by customer possible

To the top