Data sheet – ATD2AH00
Data sheet – ATD2AH00
Data sheet – ATD2AH00
ATD2AH00
DoC / CoC - ATD2AH00, ATD 2A
xTD2xH00 / STEP
Mounting kit 002 - 3D drawing / STEP
Mounting kit 006 - 3D drawing / STEP
Mounting kit 019 - 3D drawing / STEP
Mounting kit 021 - 3D drawing / STEP
Mounting kit 092 - 3D drawing / STEP
Mounting kit 002
Torque arm, 1-arm, bolt circle ø76…80 mm, mounting M4
Article no.: 11066080 |
|
|
Torque arm, 1-arm (mounting kit 006)
Bolt circle ø74…94 mm, mounting M4/M5
Article no.: 11066083 |
|
|
Torque arm, 3-armed (mounting kit 019)
Bolt circle ø76 mm, mounting M3
Article no.: 11073114 |
|
|
Torque arm, 1-arm (mounting kit 021)
Bolt circle ø65.5...281 mm, mounting M4, can be cut to length
Article no.: 11073119 |
|
|
Torque arm, 1-arm (mounting kit 092)
Bolt circle ø110…130 mm, mounting M5
Article no.: 11069239 |
|
|
Insulating sleeve ø10 mm/ø12 mm/25 mm long
Article no.: 11116921 |
|
|
Insulating sleeve ø12 mm/ø14 mm/25 mm long
Article no.: 11116923 |
|
Connection cable with FCI, 8-pin / wire end sleeves (UL/CSA), 1 m
Article no.: 11072169 |
|
|
Connection cable with FCI, 8-pin / wire end sleeves (UL/CSA), 2 m
Article no.: 11093848 |
|
|
Connection cable with FCI, 8-pin / wire end sleeves (UL/CSA), 3 m
Article no.: 11092928 |
|
|
Connection cable with FCI, 8-pin / wire end sleeves (UL/CSA), 5 m
Article no.: 11077007 |
|
|
Connection cable with FCI, 8-pin / wire end sleeves (UL/CSA), 10 m
Article no.: 11080879 |
|
|
Connection cable with rear mount socket M23, 12-pin, 1 m
Article no.: 11079089 |
|
|
Connection cable with FCI, 8-pin / D-SUB, 9-pin, 0.3 m
Article no.: 11106562 |
|
|
Connection cable with FCI, 8-pin / D-SUB, 9-pin, 1 m
Article no.: 11079111 |
|
|
Connection cable with coupling M12, 8-pin, 1 m
Article no.: 11079113 |
|