Technical data
Technical data - electrical ratings
Voltage supply
  • 9...30 VDC
  • 5 VDC ±5 %
Consumption w/o load
  • ≤100 mA
Pulses per revolution
  • 720 … 4000
Phase shift
  • 90 ° ±20°
Duty cycle
  • 40…60 %
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Optical
Output frequency
  • ≤120 kHz
Output signals
  • K1, K2, K0 + inverted
Output stages
  • HTL
  • TTL/RS422
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE
  • UL approval / E217823
Technical data - mechanical design
Size (flange)
  • ø227 mm
Shaft type
  • ø80...115 mm (through hollow shaft)
Admitted shaft load
  • ≤450 N axial
  • ≤700 N radial
Protection EN 60529
  • IP 54
  • IP 56 (option)
Operating speed
  • ≤3800 rpm (mechanical)
Operating torque typ.
  • 50 Ncm
Rotor moment of inertia
  • 102 kgcm² (ø100)
Material
  • Housing: aluminium
  • Shaft: stainless steel
Operating temperature
  • -30...+85 °C
Resistance
  • IEC 60068-2-6
  • Vibration 10 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 200 g, 6 ms
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions C4 according to ISO 12944-2
Explosion protection
  • II 3 G Ex ec IIC T4 Gc (gas)
  • II 3 D Ex tc IIIB T135°C Dc (dust)
  • (only with option ATEX)
Connection
  • Terminal box
  • 2x terminal box (with option M)
Weight approx.
  • 8.6 kg (ø100)

Downloads
Data sheet
Operating Manual
Declaration of conformity

Accessories
Mounting accessories
Torque arm M12, length 145...170 mm

Article no.: 11054922

  • Torque arm for hollow shaft encoder
  • Swivel joints size M12 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 145...170 mm
Torque arm M12, length 180...205 mm

Article no.: 11054921

  • Torque arm for hollow shaft encoder
  • Swivel joints size M12 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 180...205 mm
Torque arm M12, length 480...540 mm (≥200 mm)

Article no.: 11072741

  • Torque arm for hollow shaft encoder
  • Swivel joints size M12 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 480...540 mm
  • Can be shortened to ≥200 mm
Torque arm M12 insulated, length 145...170 mm

Article no.: 11054924

  • Torque arm for hollow shaft encoder
  • Swivel joints size M12 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 145...170 mm
Torque arm M12 insulated, length 480...540 mm (≥200 mm)

Article no.: 11072723

  • Torque arm for hollow shaft encoder
  • Swivel joints size M12 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 480...540 mm
  • Can be shortened to ≥200 mm
The selected altAttribute does not exist! Mounting kit for torque arm size M12 and an earthing strap

Article no.: 11069336

Mounting kit for fixing a torque arm size M12 and an earthing strap.

Connectors and cables
The selected altAttribute does not exist! Sensor cable for encoders HEK 8

The sensor cable HEK 8 is a proven industrial product designed to match high demands. It is halogen free and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL 20233. The cable can be supplied in any length and pre-fitted with various connectors.


To the top