Gigabit Ethernet, 1,5 Megapixel, Monochrome |
Gigabit Ethernet, 1,5 Megapixel, Monochrome |
|
|
|
|
|
|
|
Acquisition formats | ||
Image formats, aquisition frame rate max. (Burst Mode) | Full Frame, 1440 × 1080 px, max. 121 fps | Full Frame, 1440 × 1080 px, max. 121 fps |
Image formats, interface frame rate max. | Full Frame, 1440 × 1080 px, max. 79 fps Binning 2×2, 720 × 540 px, max. 289 fps Binning 2×1, 720 × 1080 px, max. 120 fps Binning 1×2, 720 × 540 px, max. 120 fps |
Full Frame, 1440 × 1080 px, max. 79 fps Binning 2×2, 720 × 540 px, max. 289 fps Binning 2×1, 720 × 1080 px, max. 120 fps Binning 1×2, 720 × 540 px, max. 120 fps |
Pixel formats | Mono8 Mono10 Mono12 Mono12 Packed |
Mono8 Mono10 Mono12 Mono12 Packed |
Camera features | ||
Acquisition / Interface | Burst Mode Adjustable Framerate Short Exposure Time Enable Device Link Throughput Limit Internal Image Buffer |
Burst Mode Adjustable Framerate Short Exposure Time Enable Device Link Throughput Limit Internal Image Buffer |
Additional Functions | User Set Integrated temperature sensor Readable additional information (e.g. sensor information) Save Custom Data |
User Set Integrated temperature sensor Readable additional information (e.g. sensor information) |
Auto Functions | Exposure Auto Gain Auto |
Exposure Auto Gain Auto |
Basic Functions | Exposure Gain Trigger / Exposure Active (Flash) Binning 2x2 Partial Scan Offset Free Running Mode (Live Image) |
Exposure Gain Trigger / Exposure Active (Flash) Binning 2x2 Partial Scan Offset Free Running Mode (Live Image) |
Calibration data | Camera calibration data (user defined storage for intrinsic / extrinsic camera parameters, and geometry distortion values) Customer data storage (128 bytes user defined) |
|
Image Pre-processing | Image Flipping (X/Y) LUT / Gamma |
Image Flipping (X/Y) LUT / Gamma |
Internal image buffer | 36 MB 8 images (Trigger Mode) 1 image (Free Running Mode) |
36 MB 8 images (Trigger Mode) 1 image (Free Running Mode) |
Process Synchronization | Events Timer Trigger Delay Debouncer Counter Sequencer Trigger via Action CMD (GigE) Additional Output Modes (e.g. Trigger Ready) PWM (PWM Duration / PWM Duty Cycle) 4 power outputs with up to 120 W (max. 48 V / 2.5 A) Selectable Output format (e.g. Tri State, Push Pull) Chunk data inside transferred image Encoder support via Counter End trigger source |
Events Timer Trigger Delay Debouncer Counter Sequencer Trigger via Action CMD (GigE) Additional Output Modes (e.g. Trigger Ready) PWM (PWM Duration / PWM Duty Cycle) 4 power outputs with up to 120 W (max. 48 V / 2.5 A) Selectable Output format (e.g. Tri State, Push Pull) Chunk data inside transferred image Encoder support via Counter End trigger source |
Synchronization | free running trigger |
free running trigger |
Trigger delay | 0 … 2 sec, tracking and buffering of up to 256 trigger signals | 0 … 2 sec, tracking and buffering of up to 256 trigger signals |
Trigger sources | Hardware Software ActionCommand |
Hardware Software ActionCommand |
Conformity | ||
Conformity | CE RoHS EAC KC (R-R-BkR-VCXG-15MI) |
CE RoHS |
Data quality (EMVA 1288 typical) | ||
Dark noise | 2.07 e- | 2.07 e- |
Dynamic range | 70.6 dB | 70.6 dB |
Quantum efficiency | 65.5 % @ 536 nm | 65.5 % @ 536 nm |
Saturation capacity | 9266 e- | 9266 e- |
Signal-to-noise ratio | 39.7 dB | 39.7 dB |
Digital I/Os | ||
Lines | 4 input lines 4 power output lines with pulse width modulation (PWM) (max. 48 V / max. 2,5 A) |
4 input lines 4 power output lines with pulse width modulation (PWM) (max. 48 V / max. 2,5 A) |
Electrical data | ||
Power consumption | Approx. 2.4 W @ 12 VDC and 79 fps Approx. 3.0 W @ 48 VDC (PoE) and 79 fps |
Approx. 3.0 W @ 12 VDC and 79 fps Approx. 3.7 W @ 48 VDC (PoE) and 79 fps |
Voltage supply range +Vs | 12 … 24 V DC (external power supply) 36 … 57 V DC (Power over Ethernet) |
12 … 24 V DC (external power supply) 36 … 57 V DC (Power over Ethernet) |
Environmental conditions | ||
Humidity | 10 … 90 % (non-condensing) | 10 … 90 % (non-condensing) |
Operating temperature | 0 … +65 ° @ T = measurement point | 0 … +65 ° @ T = measurement point |
Protection class | IP 54 (with mounted lens and cable) IP 65 (with mounted tube and cable) IP 67 (with mounted tube and cable) IP 69K (with stainless steel housing accessory) |
IP 40 (with mounted lens and cable) IP 54 (with mounted lens and cable) IP 65 (with mounted tube and cable) IP 67 (with mounted tube and cable) IP 69K (with stainless steel housing accessory) |
Storage temperature | -20 … +70 °C | -20 … +70 °C |
Image preprocessing | ||
Analog controls | Gain (0 … 8 dB) Offset (0 … 63 LSB 10 Bit) |
Gain (0 … 8 dB) Offset (0 … 63 LSB 10 Bit) |
Color models | Mono | Mono |
Interfaces and connectors | ||
Data interface | Gigabit Ethernet, Transfer rate 1000 Mbits/sec, Fast Ethernet, Transfer rate 100 Mbits/sec, Connector: M12 / 8 pol x-coded, screwable type | Gigabit Ethernet, Transfer rate 1000 Mbits/sec, Fast Ethernet, Transfer rate 100 Mbits/sec, Connector: M12 / 8 pol x-coded, screwable type |
Power supply | via M12/12 pins a-coded or Power over Ethernet (PoE) | via M12/12 pins a-coded or Power over Ethernet (PoE) |
Process interface | M12 / 12 pins a-coded (SACC-CI-M12MS-12CON-L180) | M12 / 12 pins a-coded (SACC-CI-M12MS-12CON-L180) |
Mechanical data | ||
Depth | 50.8 mm | 50.8 mm |
Height | 40 mm | 40 mm |
Lens mount | C-mount | C-mount |
Material | aluminum, hard-anodized | aluminum, hard-anodized |
Weight | ≤ 137 g | ≤ 137 g |
Width | 40 mm | 40 mm |
Non-volatile memory | ||
Flash memory size | 128 kB | 128 kB |
Sensor information | ||
Exposure time | 0.001 … 60000 ms | 0.001 … 60000 ms |
Mono/Color | Mono | Mono |
Pixel size | 3.45 × 3.45 µm | 3.45 × 3.45 µm |
Resolution | 1440 × 1080 px | 1440 × 1080 px |
Sensor | Sony IMX273 Gen2 | Sony IMX273 Gen2 |
Sensor type | 1/2.9″ CMOS | 1/2.9″ CMOS |
Shutter type | Global shutter | Global shutter |