Product portfolio
Miniature sensors up to 120 mm

Miniature sensors up to 120 mm

OM20-P

  • Measuring distances from 16 to 120 mm
  • Linearity deviation up to 0.08 % MR
  • Measurement speed up to 5 kHz
  • Laser-point variations
  • Laser class 1
  • Easy integration via IO-Link or RS485
Open in product selector
Miniature sensors up to 550 mm

Miniature sensors up to 550 mm

OM30-P/L

  • Measuring distances from 50 to 550 mm
  • Linearity deviation up to 0.08 % MR
  • Measurement speed up to 5 kHz
  • Laser-point variations & laser-line variations
  • Laser class 2
  • Easy integration via IO-Link or RS485
Open in product selector
The selected altAttribute does not exist!

Baumer Sensor Suite

  • Evaluation, parameterization and use of smart sensor solutions with IO-Link
  • Understanding and exploiting the full potential of IO-Link and Baumer CANopen devices
  • Visualization of functions from different sensor manufacturers
  • Easy-to-use PC software with clear design and helpful additional information

Highlights

Selection guide OM20/30
The suitable optical miniature sensor for individual requirements
The selected altAttribute does not exist!

Find the right performance laser distance sensor in only 2 steps:

 

1) Define the measuring range 
To achieve the highest precision, the measuring range should be kept as small as possible. 


2) Define the beam shape 
To increase the stability of the measured value, it is recommended to use a line beam shape. A point sensor is advantageous for measuring the smallest objects and changes in profile steps.


Technology

Downloads


To the top