Technical data
General data
Type
  • Through beam sensor
Emitter / receiver
  • Emitter
Light source
  • Pulsed red LED
Actual range Sb
  • 2 m
Nominal range Sn
  • 2.5 m
Wave length
  • 660 nm
Electrical data
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 20 mA
Current consumption typ.
  • 12 mA
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 8 mm
Height / length
  • 16.2 mm
Depth
  • 10.8 mm
Design
  • Rectangular
Housing material
  • Plastic (PMMA, MABS, PA)
Front (optics)
  • PMMA
Connection types
  • Cable bottom side, 2 m
Ambient conditions
Operating temperature
  • -20 … +50 °C
Protection class
  • IP 65

Downloads
Data sheet
Quickstart
CAD
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Fitting receiver
The selected altAttribute does not exist! FEDK 07N6901
Through beam sensors - subminiature

Article no.: 10152096

  • receiver
  • through beam sensor
  • 2 m
  • NPN
  • Teach-in
  • cable bottom side, 2 m
  • -20 … 50 °C
  • IP 65
The selected altAttribute does not exist! FEDK 07N6901/KS35A
Through beam sensors - subminiature

Article no.: 10152098

  • receiver
  • through beam sensor
  • 2 m
  • NPN
  • Teach-in
  • flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
The selected altAttribute does not exist! FEDK 07P6901
Through beam sensors - subminiature

Article no.: 10151069

  • receiver
  • through beam sensor
  • 2 m
  • PNP
  • Teach-in
  • cable bottom side, 2 m
  • -20 … 50 °C
  • IP 65
The selected altAttribute does not exist! FEDK 07P6901/KS35A
Through beam sensors - subminiature

Article no.: 10151071

  • receiver
  • through beam sensor
  • 2 m
  • PNP
  • Teach-in
  • flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Mounting accessories
The selected altAttribute does not exist! 10150844
Minofix mounting 07

Article no.: 10150844

  • Material: brass nickel-plated

To the top