Technical data
Technical data - electrical ratings
Reversal tolerance
  • ≤0.1 %
Linearity tolerance
  • ≤0.15 %
Temperature coefficient
  • ± 0.05 %/K (open-circuit)
Isolation class
  • B
Calibration tolerance
  • ±5 %
Climatic test
  • Humid heat, constant (IEC 60068-2-3, Ca)
Performance
  • GTF 7.08: 0.3 W (speed ≥5000 rpm)
  • GTF 7.16: 0.6 W (speed ≥5000 rpm)
Armature-circuit time-constant
  • <4 µs
Open-circuit voltage
  • 10...60 mV per rpm
Approval
  • CE
  • CSA
Technical data - mechanical design
Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Flange
  • EURO flange B10
Protection EN 60529
  • IP 55
Torque
  • 1.5 Ncm
Rotor moment of inertia
  • 0.4 kgcm² (GTF 7.08)
  • 0.6 kgcm² (GTF 7.16)
Admitted shaft load
  • ≤100 N axial
  • ≤200 N radial
Material
  • Housing: stainless steel / plastic
  • Shaft: stainless steel
Operating temperature
  • -30...+130 °C
Resistance
  • IEC 60068-2-6
  • Vibration 10 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 100 g, 6 ms
Weight approx.
  • 0.9 kg (GTF 7.08)
  • 1.1 kg (GTF 7.16)
Connection
  • Screw terminal connector

Downloads
Data sheet
Operating Manual
Declaration of conformity

Accessories
Mounting accessories
The selected altAttribute does not exist! Spring disk coupling K 35 (shaft ø6...12 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
The selected altAttribute does not exist! Spring disk coupling K 50 (shaft ø11...16 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
The selected altAttribute does not exist! Spring disk coupling K60 WD 11PF4 + 12PF4
For encoder with solid shaft

Article no.: 11064874

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Form-fit connection thanks to keyway
Spare parts
The selected altAttribute does not exist! Maintenance kit for GT7 / GTF7
For professional maintenance of tachogenerators of the series: GT7 & GTF7

Article no.: 11248745

  • Set for professional maintenance of tacho generators of the series: GT7 & GTF7
  • Carbon brushes
  • Connector

To the top