Technical data
Technical data - electrical ratings
Voltage supply
  • With DSL.R: 15...30 VDC
  • With DSL.E: 9...30 VDC
Consumption w/o load
  • ≤200 mA
Sensing method
  • Optical
Technical data - electrical ratings (encoder)
Pulses per revolution
  • 512 … 2500
Phase shift
  • 90 ° ±20°
Duty cycle
  • 40…60 %
Reference signal
  • Zero pulse, width 90°
Output frequency
  • ≤120 kHz
Output signals
  • K1, K2, K0 + inverted
Output stages
  • HTL
  • TTL/RS422
Technical data - electrical ratings (speed switch)
Interface
  • RS485
Switching accuracy
  • ± 2 % (or Digit)
Switching outputs
  • With DSL.R: 3 outputs, speed control
  • With DSL.E: 2 outputs, speed control and 1 control output
Output switching capacity
  • With DSL.R: 12 VDC; ≤40 mA
  • With DSL.E: 5...230 VAC/VDC; 5...250 mA
  • (EAC: <50 VAC / 75 VDC)
Switching delay time
  • ≤40 ms
Technical data - mechanical design
Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Admitted shaft load
  • ≤300 N axial
  • ≤450 N radial
Flange
  • EURO flange B10
  • Housing foot B3
Protection EN 60529
  • IP 66
Speed (n)
  • ≤6000 rpm
Range of switching speed (ns)
  • Pulses = 512: ±16...6000 rpm
  • Pulses = 1024: ±8...6000 rpm
  • Pulses = 2048: ±4...3500 rpm
  • Pulses = 2500: ±3...2900 rpm
Operating torque
  • ≤2 Ncm
Rotor moment of inertia
  • 290 gcm²
Material
  • Housing: aluminium
  • Shaft: stainless steel
Operating temperature
  • -30...+85 °C
Resistance
  • IEC 60068-2-6
  • Vibration 20 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 200 g, 6 ms
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions C4 according to ISO 12944-2
Explosion protection
  • II 3 G Ex ec IIC T4 Gc (gas)
  • II 3 D Ex tc IIIC T135°C Dc (dust)
  • (only with option ATEX)
Connection
  • Terminal box
Weight approx.
  • 3.3 kg
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE

Software
Software

Downloads
Data sheet
Operating Manual
Software Manual
Declaration of conformity

Accessories
Mounting accessories
Spring disk coupling K 35 (shaft ø6...12 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
Spring disk coupling K 50 (shaft ø11...16 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
The selected altAttribute does not exist! Spring disk coupling K60 WD 11PF4 + 12PF4
For encoder with solid shaft

Article no.: 11064874

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Form-fit connection thanks to keyway
Connectors and cables
The selected altAttribute does not exist! Sensor cable for encoders HEK 8

The sensor cable HEK 8 is a proven industrial product designed to match high demands. It is halogen free and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL 20233. The cable can be supplied in any length and pre-fitted with various connectors.

The selected altAttribute does not exist! USB → RS485 converter

Article no.: 11064248

  • USB 2.0 to RS485 converter for Laptop and PC
  • USB 1.1 and 2.0 compatibility
  • Supports two-wire RS485 read/write operation
  • Power supply via USB
The selected altAttribute does not exist! USB → RS485 converter with connecting cable for DSL

Article no.: 11117345

  • Connecting cable for DSL-RS485 interface
  • USB 2.0 to RS485 converter for Laptop and PC
  • USB 1.1 and 2.0 compatibility
  • Supports two-wire RS485 read/write operation
  • Power supply via USB

To the top