Technical data
General data
Type
  • Through beam sensor
Emitter / receiver
  • Receiver
Light source
  • Use with pulsed red laser diode
Actual range Sb
  • 5 m
Nominal range Sn
  • 6 m
Smallest object recognizable typ.
  • 3 mm (0,5 mm with aperture)
Alignment / soiled lens indicator
  • Flashing output indicator
Output indicator
  • LED yellow
Power on indication
  • LED green
Sensitivity adjustment
  • qTeach
Suppression of reciprocal influence
  • Yes
Electrical data
Response time / release time
  • < 0.1 ms
  • < 0.12 ms
Jitter
  • < 0.03 ms
  • < 0.05 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 20 mA (@ 10 VDC)
Current consumption typ.
  • 10 mA (@ 24 VDC)
Voltage drop Vd
  • <2 VDC
Output function
  • Light / dark operate
Output circuit
  • PNP complementary
Output current
  • 50 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 8 mm
Height / length
  • 25.1 mm
Depth
  • 14.1 mm
Design
  • Rectangular
Mechanical mounting
  • Sleeve smooth (stainless steel)
Housing material
  • Plastic (ASA, PMMA)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Cable characteristics
  • PVC / PVC 4 x 0.08 mm²
Ambient conditions
Operating temperature
  • -25 … +50 °C
Protection class
  • IP 67

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
Operating Manual
EPLAN

Diagrams
Excess gain curve

Drawings
Drawings
Connection diagram

Accessories
Fitting emitter
The selected altAttribute does not exist! O200.TL-GZZY.72CV/FIN2
Through beam sensors - miniature

Article no.: 11228766

  • Most secure object detection due to the barrier principle
  • Parallel laser beam for uniform detection over the measuring range
  • Deactivation of the transmitter diode via test input or IO-Link
  • Robust housing with stainless steel spacer sleeves
The selected altAttribute does not exist! O200.TL-GZZY.72NV/FIN2
Through beam sensors - miniature

Article no.: 11225048

  • Most secure object detection due to the barrier principle
  • Parallel laser beam for uniform detection over the measuring range
  • Deactivation of the transmitter diode via test input or IO-Link
  • Robust housing with stainless steel spacer sleeves
The selected altAttribute does not exist! O200.TL-GZZY.72CV/FIN2_H006
Through beam sensors - miniature

Article no.: 11230776

  • Most secure object detection due to the barrier principle
  • Parallel laser beam for uniform detection over the measuring range
  • Deactivation of the transmitter diode via test input or IO-Link
  • Quick mounting by means of M3 threaded bushes made of stainless steel
The selected altAttribute does not exist! O200.TL-GZZY.72NV/FIN2_H006
Through beam sensors - miniature

Article no.: 11230777

  • Most secure object detection due to the barrier principle
  • Parallel laser beam for uniform detection over the measuring range
  • Deactivation of the transmitter diode via test input or IO-Link
  • Quick mounting by means of M3 threaded bushes made of stainless steel
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! 10150326
Sensofix series 10 / series 20

Article no.: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! ZADAP-200.STRAIGHT
Mounting bracket O200

Article no.: 11206601

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
The selected altAttribute does not exist! ZADAP-200.ANGLE_L
Mounting bracket O200 (L design)

Article no.: 11206602

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
The selected altAttribute does not exist! ZADAP-200.ANGLE_S
Mounting bracket O200 (S design)

Article no.: 11206603

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
The selected altAttribute does not exist! ZADAP-200.SERIES10
Mounting bracket O200 - Retrofit for sensors series 10

Article no.: 11208477

  • Material: plastic
Lenses and components
The selected altAttribute does not exist! ZBLEN-200.R_0.5MM
Slot aperture stickers series 200

Article no.: 11206587

  • Material: stainless steel
  • Contents: 6 pieces (3 Sets)
  • screw mounting
  • Aperture: Ø 0,5 mm
The selected altAttribute does not exist! ZBLEN-200.R_1MM
Slot aperture stickers series 200

Article no.: 11206589

  • Material: stainless steel
  • Contents: 6 pieces (3 Sets)
  • screw mounting
  • Aperture: Ø 1 mm
The selected altAttribute does not exist! ZBLEN-200.R_1.5MM
Slot aperture stickers series 200

Article no.: 11206610

  • Material: stainless steel
  • Contents: 6 pieces (3 Sets)
  • screw mounting
  • Aperture: Ø 1,5 mm
The selected altAttribute does not exist! ZBLEN-200.R_2MM
Slot aperture stickers series 200

Article no.: 11206611

  • Material: stainless steel
  • Contents: 6 pieces (3 Sets)
  • screw mounting
  • Aperture: Ø 2 mm
The selected altAttribute does not exist! ZBLEN-200.MIXED
Slot aperture stickers series 200

Article no.: 11206614

  • Material: stainless steel
  • Contents: 1 pieces
  • screw mounting
  • Aperture: Round Ø 0,5 mm, 1 mm, 1,5 mm, 2 mm
  • Aperture: Slit 0,5 x 3 mm vertical, 0,5 x 3 mm horizontal
The selected altAttribute does not exist! ZBLEN-200.SLIT_HOR
Slot aperture stickers series 200

Article no.: 11206613

  • Material: stainless steel
  • Contents: 6 pieces (3 Sets)
  • screw mounting
  • Aperture: 0,5 mm x 3 mm horizontal
The selected altAttribute does not exist! ZBLEN-200.SLIT_VER
Slot aperture stickers series 200

Article no.: 11206612

  • Material: stainless steel
  • Contents: 6 pieces (3 Sets)
  • screw mounting
  • Aperture: 0,5 mm x 3 mm vertical

To the top