Technical data
General data
Particular characteristics
  • Smooth sensing head
Operating principle
  • Diffuse type
Sensing distance Tw
  • 210 mm
Fiber optic head
  • Cylindrical smooth
Operating temperature
  • -25 … +250 °C
Exit angle
  • 60°
Fiber optics can be shortened to length
  • No
Integrated lens
  • No
Adaptable lens
  • No
Infrared light compatibility (1450 nm)
  • Yes
Mechanical data
Width / diameter (head)
  • 6 mm
Height / length (head)
  • 30 mm
Material (head)
  • Aluminum
Bending radius (fixed)
  • 20 mm
Bending radius (mobile)
  • 36 mm
Cable jacket diameter
  • 6 mm
Material cable jacket
  • Brass chromium plated
Fiber cross section
  • 3 mm²
Material (fiber optic cable)
  • Glass
Length (fiber optic cable)
  • 50 cm

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
EPLAN

Diagrams
Sensing distance diagram

Drawings
Drawings
Fiber arrangement

Accessories
Mounting accessories
The selected altAttribute does not exist! Adapter series 30
Adapter series 30

Article no.: 10102757

  • Material: POM
The selected altAttribute does not exist! Adjusting plate series 18
Adjusting plate series 18

Article no.: 10101958

  • Material: PETP
  • For re-orders when lost
  • Enclosed with every glass fiber optic of type A
The selected altAttribute does not exist! Replacements cap nut for fiber optics series 18
Replacements cap nut for fiber optics series 18

Article no.: 10101480

  • Material: POM
  • For re-orders when lost
  • Enclosed with every type A glass fiber optics
The selected altAttribute does not exist! 10102801
Cap nut glass cover for sensors series 30

Article no.: 10102801

  • Material: Nickel-plated brass
Fitting fiber optic sensors
The selected altAttribute does not exist! FZAM 18N1150
Fiber optic sensors

Article no.: 10129020

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • NPN
  • potentiometer, 270°
  • cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 67
The selected altAttribute does not exist! FZAM 18N1150/S14
Fiber optic sensors

Article no.: 10129021

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • NPN
  • potentiometer, 270°
  • connector M12 4 pin
  • -25 … 55 °C
  • IP 67
The selected altAttribute does not exist! FZAM 18N1155
Fiber optic sensors

Article no.: 10129023

  • 60 mm
  • 310 mm
  • pulsed infrared diode
  • NPN
  • potentiometer, 15 turn
  • cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 65
The selected altAttribute does not exist! FZAM 18N6460
Fiber optic sensors

Article no.: 10128874

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • NPN
  • Teach-in
  • cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
The selected altAttribute does not exist! FZAM 18N6460/S14
Fiber optic sensors

Article no.: 10128875

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • NPN
  • Teach-in
  • connector M12 4 pin
  • -25 … 55 °C
  • IP 67
The selected altAttribute does not exist! FZAM 18P1150
Fiber optic sensors

Article no.: 10127712

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • PNP
  • potentiometer, 270°
  • cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 67
The selected altAttribute does not exist! FZAM 18P1150/S14
Fiber optic sensors

Article no.: 10128111

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • PNP
  • potentiometer, 270°
  • connector M12 4 pin
  • -25 … 55 °C
  • IP 67
The selected altAttribute does not exist! FZAM 18P1155
Fiber optic sensors

Article no.: 10127711

  • 60 mm
  • 310 mm
  • pulsed infrared diode
  • PNP
  • potentiometer, 15 turn
  • cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 65
The selected altAttribute does not exist! FZAM 18P6460
Fiber optic sensors

Article no.: 10128118

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • PNP
  • Teach-in
  • cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
The selected altAttribute does not exist! FZAM 18P6460/S14
Fiber optic sensors

Article no.: 10127710

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • PNP
  • Teach-in
  • connector M12 4 pin
  • -25 … 55 °C
  • IP 67
The selected altAttribute does not exist! FZAM 30N5004
Fiber optic sensors

Article no.: 10215060

  • 230 mm
  • 1400 mm
  • pulsed infrared diode
  • NPN
  • potentiometer, 20 turn
  • cable 4 pin, 2 m
  • 65 °C
  • IP 65
The selected altAttribute does not exist! FZAM 30P5001
Fiber optic sensors

Article no.: 10214166

  • 110 mm
  • 600 mm
  • pulsed infrared diode
  • PNP
  • potentiometer, 20 turn
  • cable 4 pin, 2 m
  • 65 °C
  • IP 65
The selected altAttribute does not exist! FZAM 30P5004
Fiber optic sensors

Article no.: 10215057

  • 230 mm
  • 1400 mm
  • pulsed infrared diode
  • PNP
  • potentiometer, 20 turn
  • cable 4 pin, 2 m
  • 65 °C
  • IP 65

To the top