Technical data
General data
Particular characteristics
  • Standard
  • Smooth sensing head without thread
Type
  • Diffuse sensors
Sensing distance Tw
  • 1 … 300 mm
Response time / release time
  • 0.05 … 5 ms
Fiber optic head
  • Cylindrical smooth (axial)
Width / diameter (head)
  • 6 mm
Height / length (head)
  • 24 mm
Material (head)
  • Aluminum
Bending radius
  • 15 mm
Cable jacket diameter
  • 2.2 mm
Material cable jacket
  • PE
Material (fiber optic cable)
  • Plastic
Length (fiber optic cable)
  • 2000 mm
Operating temperature
  • -30 … +70 °C

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings

Accessories
Mounting accessories
Cutting tool for plastic fiber optics
Cutting tool for plastic fiber optics

Article no.: 10114652

10156738
Fiber optic cable extension 2 m

Article no.: 10156738

  • Reduction in range due to fiber optic extension: 2 m = approx. 25%
10158142
Fiber optic cable extension 5 m

Article no.: 10158142

  • Reduction in range due to fiber optic extension: 5 m = approx. 60%
10145523
Fiber optic cable extension 5 m highly flexible

Article no.: 10145523

  • Reduction in range due to fiber optic extension: 5 m = approx. 60%

To the top