Technical data
Safety-relevant key characteristics
Performance Level (ISO 13849)
  • PL d
Category (ISO 13849)
  • 3
MTTFd (ISO 13849)
  • 393 years
DCavg (ISO 13849)
  • 86 %
TM (service life, ISO 13849)
  • 20 years
Safety Integrity Level (IEC 61508/EN 62061)
  • SIL 2 / SIL CL2
PFHD (IEC 61508/EN 62061)
  • 2.5 E-9 1/h
PFDavg (IEC 61508)
  • 2.1 E-4
Error reaction time
  • < 50 ms
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤200 mA (24 VDC)
Initializing time
  • ≤ 2000 ms after power on
Interface
  • CANopen®
  • Analog 4...20 mA (0...10 V optional)
Frequency bands
  • 4 (configurable)
Measuring range
  • ±2 g
Resolution
  • < 4 mg
Accuracy 3σ (with band pass filtering)
  • = 60 mg (in the range of ±1000 mg)
  • = 15 mg (in the range of ±250 mg)
  • (with band pass filtering, up to -1dB)
Interference immunity
  • DIN EN 61000-6-2
  • DIN EN 61326-3-1
Emitted interference
  • EN 61000-6-4
Status indicator
  • DUO-LED integrated in housing
Approval
  • UL approval / E63076
  • PLd according to EN ISO 13849-1:2008+AC:2009 SIL CL2 according to EN 62061:2005 +AC:2010 +A1:2013 SIL2 according to IEC 61508-1..7:2010
  • Certified by TÜV Rheinland
Technical data - mechanical design
Dimensions W x H x L
  • 55 x 30 x 90 mm
Protection EN 60529
  • IP 55
Material
  • Aluminium
Operating temperature
  • -40...+75 °C
Resistance
  • DIN EN 60068-2-6 Vibration 20 g, 60-2000 Hz
  • DIN EN 60068-2-27 Shock 100 g, 6 ms
Weight approx.
  • 250 g
Connection
  • Connector M12

Software
Software

Downloads
Data sheet
Certificates / approvals
Brochures / Catalogs
CAD

Accessories
Cables with open-ended wires
The selected altAttribute does not exist! CAM12.A12-11233232

Article no.: 11233232

  • M12, female, A-coded, 12-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11230358

Article no.: 11230358

  • M12, female, A-coded, 12-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11233233

Article no.: 11233233

  • M12, female, A-coded, 12-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11230359

Article no.: 11230359

  • M12, female, A-coded, 12-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11230360

Article no.: 11230360

  • M12, female, A-coded, 12-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11233234

Article no.: 11233234

  • M12, female, A-coded, 12-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11233235

Article no.: 11233235

  • M12, female, A-coded, 12-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11233237

Article no.: 11233237

  • M12, female, A-coded, 12-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11230412

Article no.: 11230412

  • M12, female, A-coded, 12-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11233238

Article no.: 11233238

  • M12, female, A-coded, 12-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11230413

Article no.: 11230413

  • M12, female, A-coded, 12-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11230414

Article no.: 11230414

  • M12, female, A-coded, 12-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11233239

Article no.: 11233239

  • M12, female, A-coded, 12-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11233240

Article no.: 11233240

  • M12, female, A-coded, 12-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11232659

Article no.: 11232659

  • M12, female, A-coded; 12-poles; PVC, 100 cm, free cable end
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals
The selected altAttribute does not exist! CAM12.A12-11232660

Article no.: 11232660

  • M12, female, A-coded; 12-poles; PVC, 150 cm, free cable end
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals
The selected altAttribute does not exist! CAM12.A12-11232661

Article no.: 11232661

  • M12, female, A-coded; 12-poles; PVC, 200 cm, free cable end
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals
The selected altAttribute does not exist! CAM12.A12-11232662

Article no.: 11232662

  • M12, female, A-coded; 12-poles; PVC, 300 cm, free cable end
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals
The selected altAttribute does not exist! CAM12.A12-11232663

Article no.: 11232663

  • M12, female, A-coded; 12-poles; PVC, 500 cm, free cable end
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals
The selected altAttribute does not exist! CAM12.A12-11232664

Article no.: 11232664

  • M12, female, A-coded; 12-poles; PVC, 1000 cm, free cable end
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals
The selected altAttribute does not exist! CAM12.A12-11232665

Article no.: 11232665

  • M12, female, A-coded; 12-poles; PVC, 1500 cm, free cable end
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals
The selected altAttribute does not exist! CAM12.A12-11232666

Article no.: 11232666

  • M12, female, A-coded; 12-poles; PVC, 2000 cm, free cable end
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals
The selected altAttribute does not exist! CAM12.A12-11232650

Article no.: 11232650

  • M12,Female,A-coded,12-poles; PVC,100 cm,free cable end
  • For static applications
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames
The selected altAttribute does not exist! CAM12.A12-11232652

Article no.: 11232652

  • M12,Female,A-coded,12-poles; PVC,200 cm,free cable end
  • For static applications
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames
The selected altAttribute does not exist! CAM12.A12-11232653

Article no.: 11232653

  • M12,Female,A-coded,12-poles; PVC,300 cm,free cable end
  • For static applications
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames
The selected altAttribute does not exist! CAM12.A12-11232654

Article no.: 11232654

  • M12,Female,A-coded,12-poles; PVC,500 cm,free cable end
  • For static applications
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames
The selected altAttribute does not exist! CAM12.A12-11232655

Article no.: 11232655

  • M12,Female,A-coded,12-poles; PVC,1000 cm,free cable end
  • For static applications
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames
The selected altAttribute does not exist! CAM12.A12-11232657

Article no.: 11232657

  • M12,Female,A-coded,12-poles; PVC,2000 cm,free cable end
  • For static applications
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames
The selected altAttribute does not exist! CAM12.A12-11232656

Article no.: 11232656

  • M12,Female,A-coded,12-poles; PVC,1500 cm,free cable end
  • For static applications
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames
The selected altAttribute does not exist! CAM12.A12-11232668

Article no.: 11232668

  • M12,Female,A-coded,12-poles; PUR,100 cm,free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11232669

Article no.: 11232669

  • M12,Female,A-coded,12-poles; PUR,200 cm,free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11232670

Article no.: 11232670

  • M12,Female,A-coded,12-poles; PUR,300 cm,free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11232671

Article no.: 11232671

  • M12,Female,A-coded,12-poles; PUR,500 cm,free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11232672

Article no.: 11232672

  • M12,Female,A-coded,12-poles; PUR,1000 cm,free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11232673

Article no.: 11232673

  • M12,Female,A-coded,12-poles; PUR,1500 cm,free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11232674

Article no.: 11232674

  • M12,Female,A-coded,12-poles; PUR,2000 cm,free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11232651

Article no.: 11232651

  • M12,Female,A-coded,12-poles; PVC,150 cm,free cable end
  • For static applications
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames
Connection cables
The selected altAttribute does not exist! CAM12.A12-11702145

Article no.: 11702145

  • M12, female, A-coded, 12-poles; PVC, 150 cm; M12, male, A-coded, 5-poles
  • Head A: IP65, IP66K, IP67; Head B: IP67
  • Cable: Good resistance against chemicals

To the top