Technical data
General data
Measuring range
  • 0 ... 1000 N
Non-linearity
  • < 0.2 %
Repeatability
  • < 0.1 %
Temperature effect zero
  • < 0.2 % / 10K
Zero point deviation
  • < 20 %
Type
  • Button
Mechanical mounting
  • 4 x M3 screws / loose
Dimensions
  • Ø 31.8 mm x 18 mm
Mechanical data
Overload
  • 150 %
Breaking load
  • 200 %
Fatigue strength
  • >10 Mio cycles at 0...100% FS
Nominal displacement
  • 18 μm
Weight
  • 65 g
Material sensor body
  • Stainless steel, 1.4542
Electrical connection
  • M8, 4 pin, male
Electrical data
Nominal sensitivity
  • 1 mV/V
Bridge resistance
  • 1000 Ω
Supply voltage
  • 0.5 ... 12 VDC
Signal polarity positive
  • Compression
Environmental conditions
Operating temperature range
  • -40 ... 85 °C
Storage temperature range
  • -40 ... 85 °C
Protection class EN 60529, ISO20653
  • IP 68
Compliance and approvals
UL listed
  • E217824

Downloads
Data sheet
Quickstart
CAD
EPLAN

Drawings

Accessories
Connecting cables sensor - measuring amplifier
Connection cable – CAM8.A3-11233227 – CAM8.A3-11231058 – CAM8.A3-11233228 – CAM8.A3-11230509 – CAM8.A3-11231059 – CAM8.A3-11233229 – CAM8.A3-11233230 – CAM8.A3-11233231 – CAM8.A3-11230514 – CAM8.A3-11231063 – CAM8.A3-11233223 – CAM8.A3-11230515 – CAM8.A3-11231064 – CAM8.A3-11233224 – CAM8.A3-11233225 – CAM8.A3-11233226 – CAM8.A3-11230370 – CAM8.A3-11230371 – CAM8.A3-11233157 – CAM8.A3-11230372 – CAM8.A3-11233158 – CAM8.A3-11230373 – CAM8.A3-11231054 – CAM8.A3-11231055 – CAM8.A3-11233159 – CAM8.A3-11233160 – CAM8.A4-11230518 – CAM8.A4-11230374 – CAM8.A4-11230375 – CAM8.A4-11231071 – CAM8.A4-11230519 – CAM8.A4-11231072 – CAM8.A4-11231073 – CAM8.A4-11233221 – CAM8.A4-11233222 – CAM8.A3-11230377 – CAM8.A3-11233173 – CAM8.A3-11230517 – CAM8.A3-11231068 – CAM8.A3-11231069 – CAM8.A3-11233174 – CAM8.A3-11233175 – CAM8.A3-11233176 – CAM8.A3-11233177 – CAM8.A3-11233178 – CAM8.A4-11237874 – CAM8.A4-11237875 – CAM8.A4-11237876 – CAM8.A4-11237877 – CAM8.A4-11237878 – CAM8.A4-11237879 – CAM8.A4-11237880 – CAM8.A4-11237881 CAM8.A4-11237874

Article no.: 11237874

  • M8, male, A-coded, shielded, 4-poles; PUR, shielded, 100 cm; M8, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM8.A3-11233227 – CAM8.A3-11231058 – CAM8.A3-11233228 – CAM8.A3-11230509 – CAM8.A3-11231059 – CAM8.A3-11233229 – CAM8.A3-11233230 – CAM8.A3-11233231 – CAM8.A3-11230514 – CAM8.A3-11231063 – CAM8.A3-11233223 – CAM8.A3-11230515 – CAM8.A3-11231064 – CAM8.A3-11233224 – CAM8.A3-11233225 – CAM8.A3-11233226 – CAM8.A3-11230370 – CAM8.A3-11230371 – CAM8.A3-11233157 – CAM8.A3-11230372 – CAM8.A3-11233158 – CAM8.A3-11230373 – CAM8.A3-11231054 – CAM8.A3-11231055 – CAM8.A3-11233159 – CAM8.A3-11233160 – CAM8.A4-11230518 – CAM8.A4-11230374 – CAM8.A4-11230375 – CAM8.A4-11231071 – CAM8.A4-11230519 – CAM8.A4-11231072 – CAM8.A4-11231073 – CAM8.A4-11233221 – CAM8.A4-11233222 – CAM8.A3-11230377 – CAM8.A3-11233173 – CAM8.A3-11230517 – CAM8.A3-11231068 – CAM8.A3-11231069 – CAM8.A3-11233174 – CAM8.A3-11233175 – CAM8.A3-11233176 – CAM8.A3-11233177 – CAM8.A3-11233178 – CAM8.A4-11237874 – CAM8.A4-11237875 – CAM8.A4-11237876 – CAM8.A4-11237877 – CAM8.A4-11237878 – CAM8.A4-11237879 – CAM8.A4-11237880 – CAM8.A4-11237881 CAM8.A4-11237875

Article no.: 11237875

  • M8, male, A-coded, shielded, 4-poles; PUR, shielded, 200 cm; M8, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM8.A3-11233227 – CAM8.A3-11231058 – CAM8.A3-11233228 – CAM8.A3-11230509 – CAM8.A3-11231059 – CAM8.A3-11233229 – CAM8.A3-11233230 – CAM8.A3-11233231 – CAM8.A3-11230514 – CAM8.A3-11231063 – CAM8.A3-11233223 – CAM8.A3-11230515 – CAM8.A3-11231064 – CAM8.A3-11233224 – CAM8.A3-11233225 – CAM8.A3-11233226 – CAM8.A3-11230370 – CAM8.A3-11230371 – CAM8.A3-11233157 – CAM8.A3-11230372 – CAM8.A3-11233158 – CAM8.A3-11230373 – CAM8.A3-11231054 – CAM8.A3-11231055 – CAM8.A3-11233159 – CAM8.A3-11233160 – CAM8.A4-11230518 – CAM8.A4-11230374 – CAM8.A4-11230375 – CAM8.A4-11231071 – CAM8.A4-11230519 – CAM8.A4-11231072 – CAM8.A4-11231073 – CAM8.A4-11233221 – CAM8.A4-11233222 – CAM8.A3-11230377 – CAM8.A3-11233173 – CAM8.A3-11230517 – CAM8.A3-11231068 – CAM8.A3-11231069 – CAM8.A3-11233174 – CAM8.A3-11233175 – CAM8.A3-11233176 – CAM8.A3-11233177 – CAM8.A3-11233178 – CAM8.A4-11237874 – CAM8.A4-11237875 – CAM8.A4-11237876 – CAM8.A4-11237877 – CAM8.A4-11237878 – CAM8.A4-11237879 – CAM8.A4-11237880 – CAM8.A4-11237881 CAM8.A4-11237876

Article no.: 11237876

  • M8, male, A-coded, 4-poles; PUR, shielded 300 cm; M8, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM8.A3-11233227 – CAM8.A3-11231058 – CAM8.A3-11233228 – CAM8.A3-11230509 – CAM8.A3-11231059 – CAM8.A3-11233229 – CAM8.A3-11233230 – CAM8.A3-11233231 – CAM8.A3-11230514 – CAM8.A3-11231063 – CAM8.A3-11233223 – CAM8.A3-11230515 – CAM8.A3-11231064 – CAM8.A3-11233224 – CAM8.A3-11233225 – CAM8.A3-11233226 – CAM8.A3-11230370 – CAM8.A3-11230371 – CAM8.A3-11233157 – CAM8.A3-11230372 – CAM8.A3-11233158 – CAM8.A3-11230373 – CAM8.A3-11231054 – CAM8.A3-11231055 – CAM8.A3-11233159 – CAM8.A3-11233160 – CAM8.A4-11230518 – CAM8.A4-11230374 – CAM8.A4-11230375 – CAM8.A4-11231071 – CAM8.A4-11230519 – CAM8.A4-11231072 – CAM8.A4-11231073 – CAM8.A4-11233221 – CAM8.A4-11233222 – CAM8.A3-11230377 – CAM8.A3-11233173 – CAM8.A3-11230517 – CAM8.A3-11231068 – CAM8.A3-11231069 – CAM8.A3-11233174 – CAM8.A3-11233175 – CAM8.A3-11233176 – CAM8.A3-11233177 – CAM8.A3-11233178 – CAM8.A4-11237874 – CAM8.A4-11237875 – CAM8.A4-11237876 – CAM8.A4-11237877 – CAM8.A4-11237878 – CAM8.A4-11237879 – CAM8.A4-11237880 – CAM8.A4-11237881 CAM8.A4-11237877

Article no.: 11237877

  • M8, male, A-coded, 4-poles; PUR, shielded, 500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM8.A3-11233227 – CAM8.A3-11231058 – CAM8.A3-11233228 – CAM8.A3-11230509 – CAM8.A3-11231059 – CAM8.A3-11233229 – CAM8.A3-11233230 – CAM8.A3-11233231 – CAM8.A3-11230514 – CAM8.A3-11231063 – CAM8.A3-11233223 – CAM8.A3-11230515 – CAM8.A3-11231064 – CAM8.A3-11233224 – CAM8.A3-11233225 – CAM8.A3-11233226 – CAM8.A3-11230370 – CAM8.A3-11230371 – CAM8.A3-11233157 – CAM8.A3-11230372 – CAM8.A3-11233158 – CAM8.A3-11230373 – CAM8.A3-11231054 – CAM8.A3-11231055 – CAM8.A3-11233159 – CAM8.A3-11233160 – CAM8.A4-11230518 – CAM8.A4-11230374 – CAM8.A4-11230375 – CAM8.A4-11231071 – CAM8.A4-11230519 – CAM8.A4-11231072 – CAM8.A4-11231073 – CAM8.A4-11233221 – CAM8.A4-11233222 – CAM8.A3-11230377 – CAM8.A3-11233173 – CAM8.A3-11230517 – CAM8.A3-11231068 – CAM8.A3-11231069 – CAM8.A3-11233174 – CAM8.A3-11233175 – CAM8.A3-11233176 – CAM8.A3-11233177 – CAM8.A3-11233178 – CAM8.A4-11237874 – CAM8.A4-11237875 – CAM8.A4-11237876 – CAM8.A4-11237877 – CAM8.A4-11237878 – CAM8.A4-11237879 – CAM8.A4-11237880 – CAM8.A4-11237881 CAM8.A4-11237878

Article no.: 11237878

  • M8, male, A-coded, 4-poles; PUR, shielded, 1000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM8.A3-11233227 – CAM8.A3-11231058 – CAM8.A3-11233228 – CAM8.A3-11230509 – CAM8.A3-11231059 – CAM8.A3-11233229 – CAM8.A3-11233230 – CAM8.A3-11233231 – CAM8.A3-11230514 – CAM8.A3-11231063 – CAM8.A3-11233223 – CAM8.A3-11230515 – CAM8.A3-11231064 – CAM8.A3-11233224 – CAM8.A3-11233225 – CAM8.A3-11233226 – CAM8.A3-11230370 – CAM8.A3-11230371 – CAM8.A3-11233157 – CAM8.A3-11230372 – CAM8.A3-11233158 – CAM8.A3-11230373 – CAM8.A3-11231054 – CAM8.A3-11231055 – CAM8.A3-11233159 – CAM8.A3-11233160 – CAM8.A4-11230518 – CAM8.A4-11230374 – CAM8.A4-11230375 – CAM8.A4-11231071 – CAM8.A4-11230519 – CAM8.A4-11231072 – CAM8.A4-11231073 – CAM8.A4-11233221 – CAM8.A4-11233222 – CAM8.A3-11230377 – CAM8.A3-11233173 – CAM8.A3-11230517 – CAM8.A3-11231068 – CAM8.A3-11231069 – CAM8.A3-11233174 – CAM8.A3-11233175 – CAM8.A3-11233176 – CAM8.A3-11233177 – CAM8.A3-11233178 – CAM8.A4-11237874 – CAM8.A4-11237875 – CAM8.A4-11237876 – CAM8.A4-11237877 – CAM8.A4-11237878 – CAM8.A4-11237879 – CAM8.A4-11237880 – CAM8.A4-11237881 CAM8.A4-11237879

Article no.: 11237879

  • M8, male, A-coded, 4-poles; PUR, shielded, 1500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM8.A3-11233227 – CAM8.A3-11231058 – CAM8.A3-11233228 – CAM8.A3-11230509 – CAM8.A3-11231059 – CAM8.A3-11233229 – CAM8.A3-11233230 – CAM8.A3-11233231 – CAM8.A3-11230514 – CAM8.A3-11231063 – CAM8.A3-11233223 – CAM8.A3-11230515 – CAM8.A3-11231064 – CAM8.A3-11233224 – CAM8.A3-11233225 – CAM8.A3-11233226 – CAM8.A3-11230370 – CAM8.A3-11230371 – CAM8.A3-11233157 – CAM8.A3-11230372 – CAM8.A3-11233158 – CAM8.A3-11230373 – CAM8.A3-11231054 – CAM8.A3-11231055 – CAM8.A3-11233159 – CAM8.A3-11233160 – CAM8.A4-11230518 – CAM8.A4-11230374 – CAM8.A4-11230375 – CAM8.A4-11231071 – CAM8.A4-11230519 – CAM8.A4-11231072 – CAM8.A4-11231073 – CAM8.A4-11233221 – CAM8.A4-11233222 – CAM8.A3-11230377 – CAM8.A3-11233173 – CAM8.A3-11230517 – CAM8.A3-11231068 – CAM8.A3-11231069 – CAM8.A3-11233174 – CAM8.A3-11233175 – CAM8.A3-11233176 – CAM8.A3-11233177 – CAM8.A3-11233178 – CAM8.A4-11237874 – CAM8.A4-11237875 – CAM8.A4-11237876 – CAM8.A4-11237877 – CAM8.A4-11237878 – CAM8.A4-11237879 – CAM8.A4-11237880 – CAM8.A4-11237881 CAM8.A4-11237880

Article no.: 11237880

  • M8, male, A-coded, 4-poles; PUR, shielded, 2000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM8.A3-11233227 – CAM8.A3-11231058 – CAM8.A3-11233228 – CAM8.A3-11230509 – CAM8.A3-11231059 – CAM8.A3-11233229 – CAM8.A3-11233230 – CAM8.A3-11233231 – CAM8.A3-11230514 – CAM8.A3-11231063 – CAM8.A3-11233223 – CAM8.A3-11230515 – CAM8.A3-11231064 – CAM8.A3-11233224 – CAM8.A3-11233225 – CAM8.A3-11233226 – CAM8.A3-11230370 – CAM8.A3-11230371 – CAM8.A3-11233157 – CAM8.A3-11230372 – CAM8.A3-11233158 – CAM8.A3-11230373 – CAM8.A3-11231054 – CAM8.A3-11231055 – CAM8.A3-11233159 – CAM8.A3-11233160 – CAM8.A4-11230518 – CAM8.A4-11230374 – CAM8.A4-11230375 – CAM8.A4-11231071 – CAM8.A4-11230519 – CAM8.A4-11231072 – CAM8.A4-11231073 – CAM8.A4-11233221 – CAM8.A4-11233222 – CAM8.A3-11230377 – CAM8.A3-11233173 – CAM8.A3-11230517 – CAM8.A3-11231068 – CAM8.A3-11231069 – CAM8.A3-11233174 – CAM8.A3-11233175 – CAM8.A3-11233176 – CAM8.A3-11233177 – CAM8.A3-11233178 – CAM8.A4-11237874 – CAM8.A4-11237875 – CAM8.A4-11237876 – CAM8.A4-11237877 – CAM8.A4-11237878 – CAM8.A4-11237879 – CAM8.A4-11237880 – CAM8.A4-11237881 CAM8.A4-11237881

Article no.: 11237881

  • M8, male, A-coded, 4-poles; PUR, shielded, 2500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Measuring amplifier
DAB10-AU
Measuring amplifier with voltage output and digital IO-Link interface

Article no.: 11237418

  • +/- 10 V voltage output
  • Analog force measurement with digital IO-Link interface
  • Individual and application-specific parameterization
DAB10-AI
Measuring amplifier with current output and digital IO-Link interface

Article no.: 11237419

  • 4 ... 20 mA current output
  • Analog force measurement with digital IO-Link interface
  • Individual and application-specific parameterization
DAB10-AL
Measuring amplifier with IO-Link interface

Article no.: 11237417

  • Digital IO-Link measuring amplifier
  • Individual and application-specific parameterization
  • The measurement electronics for your force measurement
Connecting cables measuring amplifier - PLC
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A5-11230351

Article no.: 11230351

  • M12, female, A-coded, 5-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A5-11230352

Article no.: 11230352

  • M12, female, A-coded, 5-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A5-11230353

Article no.: 11230353

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connecting cables measuring amplifier – Parameterization tool
Connection cable – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11230419

Article no.: 11230419

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11230941

Article no.: 11230941

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11230942

Article no.: 11230942

  • M12, male, A-coded, 4-poles; PUR, 1000 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connecting cables sensor - PLC
Cable with open-ended wires – CAM8.A3-11230396 – CAM8.A3-11231042 – CAM8.A3-11231043 – CAM8.A3-11230329 – CAM8.A3-11231044 – CAM8.A3-11231046 – CAM8.A3-11233210 – CAM8.A3-11233211 – CAM8.A3-11233214 – CAM8.A3-11233215 – CAM8.A3-11233216 – CAM8.A3-11231067 – CAM8.A3-11233217 – CAM8.A3-11233218 – CAM8.A3-11233219 – CAM8.A3-11233220 CAM8.A4-11232563

Article no.: 11232563

  • M8, female, A-coded; 4-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230396 – CAM8.A3-11231042 – CAM8.A3-11231043 – CAM8.A3-11230329 – CAM8.A3-11231044 – CAM8.A3-11231046 – CAM8.A3-11233210 – CAM8.A3-11233211 – CAM8.A3-11233214 – CAM8.A3-11233215 – CAM8.A3-11233216 – CAM8.A3-11231067 – CAM8.A3-11233217 – CAM8.A3-11233218 – CAM8.A3-11233219 – CAM8.A3-11233220 CAM8.A4-11232565

Article no.: 11232565

  • M8, female, A-coded; 4-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230396 – CAM8.A3-11231042 – CAM8.A3-11231043 – CAM8.A3-11230329 – CAM8.A3-11231044 – CAM8.A3-11231046 – CAM8.A3-11233210 – CAM8.A3-11233211 – CAM8.A3-11233214 – CAM8.A3-11233215 – CAM8.A3-11233216 – CAM8.A3-11231067 – CAM8.A3-11233217 – CAM8.A3-11233218 – CAM8.A3-11233219 – CAM8.A3-11233220 CAM8.A4-11232566

Article no.: 11232566

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232570 – CAM8.A4-11232571 – CAM8.A4-11232572 – CAM8.A4-11232573 – CAM8.A4-11232574 – CAM8.A4-11232575 – CAM8.A4-11232576 – CAM8.A4-11232577 CAM8.A4-11232571

Article no.: 11232571

  • M8, female, A-coded; 4-poles; PUR, shielded, 200 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232570 – CAM8.A4-11232571 – CAM8.A4-11232572 – CAM8.A4-11232573 – CAM8.A4-11232574 – CAM8.A4-11232575 – CAM8.A4-11232576 – CAM8.A4-11232577 CAM8.A4-11232573

Article no.: 11232573

  • M8, female, A-coded; 4-poles; PUR, shielded, 500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232570 – CAM8.A4-11232571 – CAM8.A4-11232572 – CAM8.A4-11232573 – CAM8.A4-11232574 – CAM8.A4-11232575 – CAM8.A4-11232576 – CAM8.A4-11232577 CAM8.A4-11232574

Article no.: 11232574

  • M8, female, A-coded; 4-poles; PUR, shielded, 1000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Parameterization tool
The selected altAttribute does not exist! USB-C IO-Link Master

Article no.: 11234828

  • Compact IO-Link master perfectly suited for testing and getting to know IO-Link sensors
  • Simple power supply via USB-C
  • Quick and easy connection with the Baumer Sensor Suite
  • Specifically designed with the needs of engineering and service in mind
Peripherals – SensControl  – Wireless IO-Link master and app – Wireless IO-Link master SensControl
Wireless IO-Link Master

Article no.: 11214576

  • On-site configuration and monitoring of IO-Link devices (sensors/actuators)
  • Communication via WLAN, Bluetooth LE and IO-Link
  • Power supply by integrated rechargeable battery
  • Increased mobility and easy to use via SensControl app
IO-Link Master
The selected altAttribute does not exist! CM50I.PN-11261571

Article no.: 11261571

  • IP67 field IO-Link Master
  • 8 Ports, Class A/B, up to 4 A per port, 400 µs cycle time
  • Industrial Ethernet: PROFINET
  • IIoT: OPC UA, MQTT, JSON REST API
The selected altAttribute does not exist! CM50I.EC-11261572

Article no.: 11261572

  • IP67 field IO-Link Master
  • 8 Ports, Class A/B, up to 4 A per port, 400 µs cycle time
  • Industrial Ethernet: EtherCAT
  • IIoT: OPC UA, MQTT, JSON REST API
The selected altAttribute does not exist! CM50I.EIP-11261573

Article no.: 11261573

  • IP67 field IO-Link Master
  • 8 Ports, Class A/B, up to 4 A per port, 400 µs cycle time
  • Industrial Ethernet: EtherNet/IP
  • IIoT: OPC UA, MQTT, JSON REST API
Process displays
The selected altAttribute does not exist! PA418.0B4AX01
For standard signals, temperature, strain gauge, with 2 limits

Article no.: 11041769

  • For voltage ±10 V or current ±20 mA
  • For thermocouples J,K,T,N,Pt100
  • For weight, pressure, torsion, strain
  • For potentiometer
  • Programmable characteristic curve with 11 control points
  • Three control inputs, programmable
  • Display stabilization filter
  • LED display, 5-digits, 3 colors, programmable
  • Tare, Min, Max functions
  • With 2 relays and analog output 0...10V
  • DIN housing 96 x 48 mm
The selected altAttribute does not exist! PA418.064AX01
For standard signals, temperature, strain gauge, with 2 limits

Article no.: 11041763

  • For voltage ±10 V or current ±20 mA
  • For thermocouples J,K,T,N,Pt100
  • For weight, pressure, torsion, strain
  • For potentiometer
  • Programmable characteristic curve with 11 control points
  • Three control inputs, programmable
  • Display stabilization filter
  • LED display, 5-digits, 3 colors, programmable
  • Tare, Min, Max functions
  • With 2 relays and analog output 4...20mA
  • DIN housing 96 x 48 mm

To the top