Technical data
General data
Mounting type
  • Flush
Special type
  • Linearized
  • Vehicle
Measuring distance Sd
  • 0 … 8 mm
Sensitivity
  • 0,5 V/mm
Resolution
  • < 0.008 mm (stat.)
  • < 0.01 mm (dynam.)
Repeat accuracy
  • 0.016 mm
Linearity error
  • ± 120 µm
Temperature drift
  • ± 8 % (Full Scale)
Approvals/certificates
  • EN 60947-5-2 / EN 60947-5-7
  • EN 13309:2010
  • EN ISO 14982:2009
  • ISO 13766:2006
Electrical data
Response time (factory characteristic)
  • < 1 ms
Voltage supply range +Vs
  • 4.75 … 5.25 VDC
Current consumption max. (no load)
  • 12 mA
Output circuit
  • Analog 0,5 ... 4,5 VDC
Load resistance
  • > 4500 Ohm
Short circuit protection
  • Yes
Off-Highway Electromagnetic immunity
  • ISO 11452-4: 200mA
  • ISO 11452-2: 100V/m
  • Based on UN / ECE R10 Rev 5 ch. 6.8 (no ECE type approval available)
Off-Highway Emission
  • EN 55011
  • Based on UN / ECE R10 Rev 5 ch. 6.5, 6.6 (no ECE type approval available)
Mechanical data
Design
  • Cylindrical threaded
Material (sensing face)
  • PBT
Housing material
  • Brass nickel plated
Dimension
  • 18 mm
Housing length
  • 50 mm
Connection types
  • Flylead connector DT04-3P 3 pin
Tightening torque max.
  • 40 Nm (A: 28 Nm, B: 28 Nm)
Ambient conditions
Operating temperature
  • -40 … +85 °C
Protection class
  • IP 68 (sensing face/sensor)
  • IP 68 (1,5 m, 24 h)
  • IP 69K (sensing face)

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
Quickstart
EPLAN

Drawings
Drawings
Connection diagram
Pin assignment

Accessories
Mounting accessories
The selected altAttribute does not exist! Sensofix series 18

Article no.: 10151658

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! ZADAP-M18.STANDARD
Mounting bracket series 18

Article no.: 11172096

  • Material: Steel galvanized
The selected altAttribute does not exist! ZADAP-M18.SHORT
Mounting bracket short series 18 (L design)

Article no.: 11171584

  • Material: Steel galvanized
The selected altAttribute does not exist! ZADAP-M18.LONG
Mounting bracket long series 18 (L design)

Article no.: 11172095

  • Material: Steel galvanized
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Article no.: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Article no.: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Article no.: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Article no.: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Article no.: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Article no.: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate series 500 and ø18 mm

Article no.: 11707699

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Article no.: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Article no.: 11707703

  • Material: Plastic (PA)
  • Part of an assembly

To the top