Data sheet – VLG-40C
Data sheet – VLG-40C
Detailed data sheet – VLG-40C
Quick Start Guide VisiLine cameras
User’s Guide VisiLine cameras
Compliant list for Baumer industrial cameras (GigE)
Application Notes
VLG-40C / STEP
![]() |
Power Supply Kit VisiLine int.
Article no.: 11113400 |
|
![]() |
PCIe Ethernet Server Adapter I210
Article no.: 11137188 |
|
![]() |
ZVA-Intel_Eth_Serv Adaptr_I350-T2V2
Article no.: 11168452 |
|
![]() |
ZVA-PCIe-1672E-AE
Article no.: 11168453 |
|
![]() |
Filter CL/27 (R2) ROT PENTAX
Article no.: 11006551 |
|
![]() |
Filter Pol PENTAX PL27
Article no.: 11092000 |
|
![]() |
ZVI-FILTER POL. PL30.5 C91353
Article no.: 11175428 |
|
![]() |
ZVI-Filter Pol. PL40.5 C91301
Article no.: 11167713 |
|
![]() |
Close-up ring set ZVS-FP-RGST six-piece
Article no.: 11010529 |
|
![]() |
Obj TOURMALINE 2,8/50 C
Article no.: 11037739 |
|
![]() |
Obj TURQUOISE 1,9/10 C
Article no.: 11037743 |
|
![]() |
Obj TURQUOISE 1,8/16 C
Article no.: 11076106 |
|
![]() |
Obj LINOS MeVis C 25mm/f1,6
Article no.: 11051404 |
|
![]() |
Obj Kowa LM12XC 12mm/f2,0
Article no.: 11092574 |
|
![]() |
Obj Kowa LM16XC 16mm/f2,0
Article no.: 11092592 |
|
![]() |
Obj Kowa LM8HC 8mm/f1,4
Article no.: 11092599 |
|
![]() |
Obj Kowa LM12HC-SW 12,5mm/f1,4
Article no.: 11097919 |
|
![]() |
Obj Kowa LM25HC 25mm/f1,4
Article no.: 11092602 |
|
![]() |
Obj Kowa LM25HC-SW 25mm/f1,4
Article no.: 11092603 |
|
![]() |
Obj Kowa LM35HC-SW 35mm/f1,4
Article no.: 11092605 |
|
![]() |
Obj Kowa LM50HC-SW 50mm/f1,4
Article no.: 11087250 |
|
![]() |
ZVL-FL-BC2518-9M
Article no.: 11154325 |
|
![]() |
ZVL-FL-BC3518-9M
Article no.: 11154326 |
|
![]() |
ZVL-FL-BC5024-9M
Article no.: 11154327 |
|
![]() |
ZVL-FL-BC7528-9M
Article no.: 11154328 |
|
![]() |
Obj Kowa LM25XC 25mm/f2,0
Article no.: 11092593 |
|
![]() |
Obj Kowa LM35XC 35mm/f2,0
Article no.: 11092597 |
|
![]() |
Obj Kowa LM12HC 12mm/f1,4
Article no.: 11092600 |
|
![]() |
Obj Kowa LM16HC 16mm/f1,4
Article no.: 11092601 |
|
![]() |
ZVL-V0828-MPY
Article no.: 11181608 |
|
![]() |
ZVL-V1228-MPY
Article no.: 11181609 |
|
![]() |
ZVL-V1628-MPY
Article no.: 11181640 |
|
![]() |
ZVL-V2528-MPY
Article no.: 11181641 |
|
![]() |
ZVL-V3528-MPY
Article no.: 11181642 |
|
![]() |
ZVL-V5028-MPY
Article no.: 11181643 |
|
![]() |
Obj Kowa LM35HC 35mm/f1,4
Article no.: 11143330 |
|
![]() |
Obj Kowa LM50HC 50mm/f1,4
Article no.: 11143331 |
|
![]() |
ZVL-FL-BC1220-9M
Article no.: 11201119 |
|
![]() |
ZVL-FL-BC1618-9M
Article no.: 11201121 |
|
![]() |
ZVL-Dimension_2.8/8_C
Article no.: 11214035 |
|
![]() |
ZVL-Dimension_2/12_C
Article no.: 11214036 |
|
![]() |
ZVL-Dimension_2/18_C
Article no.: 11214038 |
|
![]() |
ZVL-Dimension_2/25_C
Article no.: 11214039 |
|
![]() |
ZVL-Dimension_2/35_C
Article no.: 11214040 |
|
![]() |
ZVL-Dimension_2/50_C
Article no.: 11214041 |
|
![]() |
GigE Power Switch
Article no.: 11008795 |
|
![]() |
Cable GigE RJ45/RJ45, 3,0 m
Article no.: 10170048 |
|
![]() |
Cable GigE RJ45/RJ45, 6,0 m
Article no.: 10141719 |
|
![]() |
Kabel GigE RJ45s/RJ45, 5,0 m, chain
Article no.: 11150185 |
|
![]() |
Kabel GigE RJ45s/RJ45, 10,0 m, chain
Article no.: 11150302 |
|
![]() |
Kabel GigE RJ45s/RJ45, 15,0 m, chain
Article no.: 11150186 |
|
![]() |
Kabel GigE RJ45s/RJ45, 20,0 m, chain
Article no.: 11150188 |
|
![]() |
Z-KSG 32SH0500G
Shielded cable 3 wires, 5,0 m
Article no.: 11105264 |
|
![]() |
Z-KSW 31SH0500G
90° Shielded Cable, 3 wires, 5,0 m
Article no.: 11105281 |
|
![]() |
Z-ESG 32DH0500G
Shielded cable 6 wires, 5,0 m
Article no.: 11098904 |
|
![]() |
Z-ESG 32DH1000G
Shielded cable 6 wires, 10,0 m
Article no.: 11105006 |
|
![]() |
Z-ESW 31DH0500G
90° Shielded Cable, 6 wires, 5,0 m
Article no.: 11105041 |
|
![]() |
Cable GigE RJ45s/RJ45, 10,0 m, flex v2
Article no.: 11173256 |
|
![]() |
Cable GigE RJ45s/RJ45, 20,0 m, flex v2
Article no.: 11173257 |
|
![]() |
Cable GigE RJ45s/RJ45, 30,0 m, flex v2
Article no.: 11173258 |
|
![]() |
Mounting Adapter Type A (Front)
Article no.: 11002638 |
|
![]() |
Mounting Adapter Type B (Tripod)
Article no.: 11003060 |
|
![]() |
Mounting Adapter Type C
Article no.: 11053252 |
|
![]() |
Heat Sink Type A
Article no.: 11037580 |
|
![]() |
FFPR-i100-W
Article no.: 11086540 |
|
![]() |
FLDL-i150x15-W
Article no.: 11086539 |
|
![]() |
FLDL-TP-Si200x100-W
Article no.: 11086537 |
|
![]() |
FLDL-TP-Si36-W
Article no.: 11086536 |
|
![]() |
FLDL-TP-Si85x77-W
Article no.: 11086538 |
|
![]() |
FLDM-i100-W
Article no.: 11086541 |
|
![]() |
FLDR-i90B-IR24
Article no.: 11090900 |
|
![]() |
FLDR-i90B-SR24
Article no.: 11154321 |
|
![]() |
FLDR-i90B-W
Article no.: 11085869 |
|
![]() |
FLFL-Si60-IR24
Article no.: 11095910 |
|
![]() |
ZVI-FLDL-i86x15-W
Article no.: 11197768 |
|
![]() |
ZVI-LED Spot5WFL-B/SPS-220
Article no.: 11175036 |
|
![]() |
ZVI-LED Spot5WFL-IR850/SPS-220
Article no.: 11175035 |
|
![]() |
ZVI-LED Spot5WFL-R/SPS-220
Article no.: 11175034 |
|
![]() |
ZVI-LED Spot5WFL-W/SPS-220
Article no.: 11175031 |
|
![]() |
ZVI-ARCUSM_24VDC_WEIß_120°
ARCUS-M white 24VDC with M8 connector
Article no.: 11130183 |
|
![]() |
ZVI-HILIGHT120_24VDC_WEIß
HI-LIGHT-120 white 24VDC with M8 connector
Article no.: 11130182 |
|
![]() |
ZVI-HILIGHT80_24VDC_WEIß
HI-LIGHT-80 white 24VDC with M8 connector
Article no.: 11130181 |
|
![]() |
ZVI-LOGO2_24VDC_ROT617NM_30°
LOGO-2 red 617nm 30° 24VDC with M8 connector
Article no.: 11130184 |
|
![]() |
ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8
HELIOS-130 IP65 white 80° 24VDC with M8 connector
Article no.: 11701627 |
|
![]() |
ZVI-RONDOLX_24VDC_IR850NM_120°
RONDO-LX IR 850nm 120° 24VDC with M8 connector
Article no.: 11130150 |
|
![]() |
ZVI-RONDOLX_24VDC_IR850NM_50°
RONDO-LX IR 850nm 50° 24VDC with M8 connector
Article no.: 11130176 |
|
![]() |
ZVI-RONDOLX_24VDC_WEIß_120°
RONDO-LX white 120° 24VDC with M8 connector
Article no.: 11130179 |
|
![]() |
ZVI-TOPLIGHT80_24VDC_rot617nm_30°
TOPLIGHT80 red 617nm 30° 24VDC
Article no.: 11135012 |
|
![]() |
ZVI-TOPLINED1_24VDC_ROT617NM_30°
TOP-LINE-D1 red 617nm 30° 24VDC M8 1-canal
Article no.: 11130187 |
|
![]() |
ZVI-TOPLINED1_24VDC_SHWEIß_120°
TOP-LINE-D1 SH white 120° 24VDC M8 1-canal
Article no.: 11130186 |
|
![]() |
ZVI-TOPLINED1_24VDC_WEIß_120°
TOP-LINE-D1 white 120° 24VDC M8 1-canal
Article no.: 11130185 |
|
![]() |
Baumer ZVI-RL-80/141-IR
Article no.: 11731493 |
|
![]() |
Baumer ZVI-RL-80/141-R
Article no.: 11731494 |
|
![]() |
Baumer ZVI-RL-80/141-W
Article no.: 11731496 |
|
![]() |
Baumer ZVI-BL-310/54-R
Article no.: 11731511 |
|
![]() |
Baumer ZVI-BL-310/54-W
Article no.: 11731512 |
|