Product portfolio
Off-highway radar sensors – Off-highway distance measurement – Off-highway radar sensor for sprayer applications

Off-Highway radar sensor

R600V

  • Quick and precise distance measurement
  • Tested according to the highest standards of the Off-Highway sector
  • 122 GHz design for key agricultural machinery markets
  • Robust plastic housing and lens protection 
  • Reliably sealed with IP69K and suitable for immersion
  • CAN SAE J1939 interface
To the product
Off-highway radar sensors – Off-highway distance measurement – Off-highway radar sensor for sprayer applications

Off-Highway radar sensor for ground and crop distance

R600V

  • Superior crop penetration and ground detection
  • Tested according to the highest standards of the Off-Highway sector
  • 122 GHz design for key agricultural machinery markets
  • Robust plastic housing and lens protection 
  • Reliably sealed with IP69K and suitable for immersion
  • CAN SAE J1939 interface
     
To the product
Off-highway radar sensors – Off-highway distance measurement – Off-highway radar sensor for sprayer applications

Off-Highway radar sensor for ground and crop distances in sprayers

R600V

  • Superior crop penetration and ground detection
  • Integrated spray drift suppression
  • Tested according to the highest standards of the Off-Highway sector
  • 122 GHz design for key agricultural machinery markets
  • Robust plastic housing and lens protection 
  • Reliably sealed with IP69K and suitable for immersion
  • CAN SAE J1939 interface
To the product
Off-highway radar sensors – Off-highway distance measurement – Off-highway radar sensor for sprayer applications

Off-Highway multi-object radar sensor

R600V

  • Multi-object data output provides the required flexibility for individual application solutions
  • Tested according to the highest standards of the Off-Highway sector
  • 122 GHz design for key agricultural machinery markets
  • Robust plastic housing and lens protection 
  • Reliably sealed with IP69K and suitable for immersion
  • CAN SAE J1939 interface
     
To the product

Your benefits

Superior performance for off-highway and agricultural machines:

  • Increased machine efficiency
    • Baumer radar sensors allow the automation of processes, thus increasing machine efficiency. Damage to crop and machines can also be reduced.
    • They monitor work processes and reduce system malfunctions. This also increases machine availability
  • Reduction of general operational costs 
    • The automation of work processes allows the optimized deployment of operating materials such as chemicals or liquid fertilizer.
    • Diagnosis functions decrease damage and thus maintenance costs. Downtimes can be optimized and the service life of machines increased.
  • Competitive advantage through a reduced time to market 
    • Quick machine development thanks to the easy integration of radar sensors with the proven signal processing from Baumer
    • Automotive-grade design and product qualification according to the highest industrial standards such EN ISO 14982, ISO 13766, EN13309, EN 61000-6-2, EN 61000-6-3, EN 305550
    • 122 GHz design with conformity declarations and certificates for key agricultural machinery markets allow a quick introduction to the market

Applications

Suitable for applications with

  • Combine harvesters
  • Self-propelled forage harvesters
  • Tractors
  • Agricultural sprayers
  • Attachments for soil cultivation / tillage
  • Seeding equipment
  • Autonomous field robots
  • Garbage trucks
  • Pavers
  • Viniculture and pomiculture (spraying machines, cutting machines, soil cultivation)

The following shows some application areas which must each be validated by the customer. Intellectual property rights may exist for some applications and / or end use cases.
 


Downloads
Brochures / Catalogs

To the top