• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features
  • Availability

Filter by attributes

Sensing distance max.

Housing

Housing version

Output circuit

Connection types

Particular characteristics

Operating temperature

Resolution

Adjustability

Image Product name Product group Housing Scanning range Sd Features Availability
UNAM 30I6103/S14

Article no.: 10130000

Product group
  • Ultrasonic distance measuring sensors
  • Standard
Housing
  • 30 mm x 70 mm
  • metal
Scanning range Sd
  • 100 … 1000 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNAM 30I6803/S14

Article no.: 10130475

Product group
  • Ultrasonic distance measuring sensors
  • multiplex version
Housing
  • 30 mm x 70 mm
  • metal
Scanning range Sd
  • 100 … 1000 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNAM 30U6103

Article no.: 10125523

Product group
  • Ultrasonic distance measuring sensors
  • Standard
Housing
  • 30 mm x 70 mm
  • metal
Scanning range Sd
  • 100 … 1000 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Delivery time
on request
Inquire
UNAM 30U6103/S14

Article no.: 10129076

Product group
  • Ultrasonic distance measuring sensors
  • Standard
Housing
  • 30 mm x 70 mm
  • metal
Scanning range Sd
  • 100 … 1000 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNAM 30U9103

Article no.: 10118782

Product group
  • Ultrasonic distance measuring sensors
  • Standard
Housing
  • 30 mm x 70 mm
  • metal
Scanning range Sd
  • 100 … 1000 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Delivery time
on request
Inquire
UNAM 30U9103/S14

Article no.: 10119391

Product group
  • Ultrasonic distance measuring sensors
  • Standard
Housing
  • 30 mm x 70 mm
  • metal
Scanning range Sd
  • 100 … 1000 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNAM 50I6121

Article no.: 10134142

Product group
  • Ultrasonic distance measuring sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 400 … 2500 mm
Features
  • Current output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNAM 50I6121/S14

Article no.: 10129530

Product group
  • Ultrasonic distance measuring sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 400 … 2500 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNAM 50U6121

Article no.: 10156679

Product group
  • Ultrasonic distance measuring sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 400 … 2500 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNAM 50U6121/S14

Article no.: 10131880

Product group
  • Ultrasonic distance measuring sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 400 … 2500 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Delivery time
on request
Inquire
UNAM 70I6131/S14

Article no.: 11099364

Product group
  • Ultrasonic distance measuring sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 600 … 6000 mm
Features
  • Current output
  • Connector M12
  • -25 … 60 °C
  • IP 67
Delivery time
on request
Inquire
UNAM 70U6131/S14

Article no.: 11099363

Product group
  • Ultrasonic distance measuring sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 600 … 6000 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 60 °C
  • IP 67
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top