High frame rates, exceptional image quality and ease of integration – that’s what our industrial cameras stand for. Their robust, industrial design is the basis for long-term stability and precise image analysis in your application.

Teaser_Service_Support_Railway_Inspection_Logos_600x250.jpg
  • Precise inspection with resolutions up to 48 megapixel
  • Fast image acquisition with high sensitivity global shutter CMOS cameras and exposure times starting at 1 μs
  • Industrial design: e.g. models with IP 65 / IP 67 rating, extended operating temperature range from −40 °C to 70 °C or M12 connector
  • Robust industrial housing tolerates vibrations of up to 10 g and shocks of up to 100 g
  • Efficient solution with powerful camera features like JPEG compression, Burst Mode, Multi I/O, Multi ROI, Binning and HDR
  • Quick and easy setup for Windows, Linux and ARM-based platforms
Applications

Product overview

Downloads

Brochures / Catalogs

Contact & more information

Our experts are always available for further information. Just send us an e-mail: railway@baumer.com


Membership in associations

VDB Verband der Bahnindustrie in Deutschland.png
SwissRail_Logo.png
To the top