OM70 laser distance sensors with the innovative multi-spot measuring principle are based on the light section method. Up to 600 measured values of an object are determined per measurement in the sensor along a 72 mm long laser line. This allows stable measurements even on very rough or diffusively reflective surfaces. OM 70 multi-spot sensors are the ideal solution for a large number of applications in measuring and testing technology.

Your benefits at one glance:
Teaser_Quality-Control_Shiny-surfaces_600x338.png
  • Stable, reproducible measurements, even on very rough or diffusely reflective surfaces
  • High measuring accuracy under varying ambient light conditions
  • Fast and easy installation and start-up of the calibrated sensor
  • Compact measuring system without complicated external software
  • Safe laser class 1 sensors 

 

Measuring tasks:

  • Distance and displacement measurements up to 500 mm
  • Length measurement (e.g. of pipes)
  • Thickness measurement of all material e.g. of rubber, marble, wood etc.
  • Position measurement

Measurement modes:

  • Minimum Distance: distance to the nearest measuring point
  • Maximum Distance: distance to the farthest measuring point
  • Average Distance: average distance to all measuring points
A selection of our matching portfolio:

Questions?

Ask our experts for a free personal appointment. 

Contact us
To the top