AlphaProx inductive distance sensors

The detection of the current vibration frequency and amplitude means that the system always operates at the optimum working point. AlphaProx inductive distance sensors offer many advantages compared to current-controlled systems.

Teaser_Service_Support_Parts_Feeder_Drive_control_600x338.jpg

Demand-driven, intelligent drive control

  • Accurately adjustable material flow thanks to high resolution
  • Fast response times from 1 ms
  • High repeat accuracy
  • Reduction of noise emissions
  • Maximum energy efficiency

Easy installation and handling

  • Fully integrated electronics without external amplifier
  • Discrete wiring below the spiral feeder
  • IO-Link for easy sensor adjustment and the use of additional measurement functions and analysis data

You may also be interested in

To the top