Product portfolio
58 mm – precise optical – 58 mm – clamping flange – 58 mm incremental – clamping / synchro flange – Incremental encoders – programmable resolution and signals

58 mm – clamping flange

EIL580P-SC

  • Solid shaft 10 mm with clamping flange
  • 1 ... 65 536 ppr programmable
Open in product selector
58 mm – synchro flange

58 mm – synchro flange

EIL580P-SY

  • Solid shaft 6 mm with synchro flange
  • 1 ... 65 536 ppr programmable
Open in product selector
58 mm – blind hollow shaft

58 mm – blind hollow shaft

EIL580P-B

  • Blind hollow shaft 8 … 15mm
  • 1 ... 65 536 ppr programmable
Open in product selector
58 mm – through-hollow shaft

58 mm – through-hollow shaft

EIL580P-T

  • Through-hollow shaft 8 ... 15 mm
  • 1 ... 65 536 ppr programmable
Open in product selector
For explosion hazard areas – 58 mm – square flange

58 mm – square flange

EIL580P-SQ

  • Solid shaft with square flange
  • 1 ... 65 536 ppr programmable
To the product
Hollow shaft up to 1 inch – Hollow shaft 3/8 up to 1 inch - HTL or TTL – Hollow shaft 3/8 up to 1 inch - SinCos – Hollow shaft 3/8 up to 1 inch – programmable – Hollow shaft 3/8 up to 1 inch – ATEX / IECEX certification – Inch dimensions – Incremental – hollow shaft up to 1 inch – Motor feedback incremental – hollow shaft up to 1 inch

Hollow shaft up to 1 inch

HS35P

  • Isolated through hollow shaft 3/8…1 Zoll
  • Preicise optical sensing
  • 1 ... 8192 ppr programmable
To the product
PC software – PC Software

PC software

  • Convenient programming of several encoders connected in series
  • Automatic detection of neighboring devices
  • On-screen diagnostics
  • Optional printing of individualized labels
To the product
Handheld programming tool

Handheld programming tool

  • Convenient and quick programming
  • 4 indvidually assignable buttons
  • Intuitive menu navigation
  • Standard  AA battery supply
To the product

Your benefits
  • Cutting down on product variety, downtime, maintenance and inventory cost
    • Programmable pulse number, output stage, pulse sequence and zero pulse
  • Convenient product selection
    • Soild shaft with clamping flange, synchro flange, square flange, EURO flange B10, blind or through-hollow shaft, all standard pulse numers and output stages
  • Flexible
    • Modular building block system, for every encoder application the perfect match, customer-specific variants on request
  • Robust
    • Solid and thick-walled aluminium die-cast housing, absolute reliability and maximum durability. Preventing machine failure and downtime
  • Resilient ShaftLock bearing design
    • Generously sized quality ball-bearings in maximum distance prevent the bearing pack from misplacement by high axial shaft load during operation or installation.
  • Precise
    • Optical sensing, outstanding precision, for high control quality and maximum productivity in the application
  • Cost-efficient
    • Attractive price-performance ratio, short lead times, optimally harmonized and tested accessories

Applications

Precise position and speed feedback in many fields of application:

  • Asynchronous motors in drive technology
  • General mechanical and plant engienering
  • Special machine engineering
  • Lift and elevator industry
  • Packaging systems
  • Labelling solutions
  • Textile and printing machinery
  • Wind turbines

Technology

Downloads


To the top