Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±5 %
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes (max. 1 s and 1 signal)
Consumption w/o load
  • ≤70 mA
Pulses per revolution
  • 4096
Phase shift
  • 90 ° ±10°
Duty cycle
  • 40…60 %
Reference signal
  • Zero pulse, width 90° ±10 %
Sensing method
  • Optical
Output frequency
  • ≤300 kHz (TTL)
Output signals
  • A+, B+, R+, A-, B-, R-
Output stages
  • TTL/RS422
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Approval
  • UL-Listing: E217823
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Admitted shaft load
  • ≤40 N axial
  • ≤80 N radial
Flange
  • Clamping flange
Protection EN 60529
  • IP 54 (flange side)
  • IP 65 (housing side)
Operating speed
  • ≤6000 rpm (+25 °C)
Starting torque
  • ≤0.02 Nm
Material
  • Housing: aluminium
  • Solid shaft: stainless steel
Operating temperature
  • -25...+100 °C (see general information)
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6 Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27 Shock 100 g, 11 ms
Connection
  • Flylead connector M23, 12-pin, tangential, length 300 mm
Weight approx.
  • 300 g

Downloads
Data sheet
Quickstart
Certificates / approvals
CAD
EPLAN

Accessories
Mounting accessories
The selected altAttribute does not exist! Double loops coupling (D1=10 / D2=10)
For encoder with solid shaft

Article no.: 11101781

  • Thermally and electrically isolated
  • Absorbing shocks and vibration
  • Excellent compensation of radial, lateral and angular misalignments
  • Medium torsional stiffness
  • Low restoring forces
  • Maintenance-free

 

The selected altAttribute does not exist! Bellows coupling (D1=06 / D2=10)
For encoder with solid shaft

Article no.: 11050507

  • Backlash-free angle-synchronous transmission
  • Optimum compensation of misalignments
  • Very high torsional spring stiffness
  • Small restoring force
  • Vibration damping
  • Stainless steel bellows
The selected altAttribute does not exist! Coupling CPS25 (L=19, D1=10 / D2=10)
For encoder with solid shaft

Article no.: 11065923

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Coupling CPS25 (L=19, D1=10 / D2=06)
For encoder with solid shaft

Article no.: 11065922

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Spring washer coupling (D1=6 / D2=10)
For encoder with solid shaft

Article no.: 10141132

  • Backlash-free and angle-synchronous transmission of rotary movements
  • Plug-in version
  • Electric isolated
  • Suitable for very high speeds
  • Good compensation of all misalignments
The selected altAttribute does not exist! Spring washer coupling (D1=10 / D2=10)
For encoder with solid shaft

Article no.: 10141133

  • Backlash-free and angle-synchronous transmission of rotary movements
  • Plug-in version
  • Electric isolated
  • Suitable for very high speeds
  • Good compensation of all misalignments
The selected altAttribute does not exist! Coupling CPS37 (L=24, D1=10 / D2=06)
For encoder with solid shaft

Article no.: 11069337

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Coupling CPS37 (L=24, D1=10 / D2=10)
For encoder with solid shaft

Article no.: 11069340

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Bellows coupling (D1=10 / D2=10)
For encoder with solid shaft

Article no.: 11053277

  • Backlash-free angle-synchronous transmission
  • Optimum compensation of misalignments
  • Very high torsional spring stiffness
  • Small restoring force
  • Vibration damping
  • Stainless steel bellows
The selected altAttribute does not exist! Spring encoder arm

Article no.: 11101893

  • Tether arm for Ø58 mm with clamping flange 
  • Optimal for use encoders with measuring wheel
  • Virtually any contact pressure adjustable
  • Versatile mounting options
The selected altAttribute does not exist! Mounting adaptor
For encoders with clamping flange

Article no.: 10125051

  • Glass-fiber reinforced plastic
  • Excellent resistance against temperature and chemicals
  • Electrically isolated encoder mount
Cables with open-ended wires
Female connector M23, 12-pin, CW, with cable 1 m

Article no.: 11095302

  • Connection cable shielded with female connector M23, open cable end
  • Cable [4x2x0.14 mm²], cable length 1 m
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Temperature range -40...+85 °C (fixed installation)
Female connector M23, 12-pin, CW, with cable 2 m

Article no.: 11100408

  • Connection cable shielded with female connector M23, open cable end
  • Cable [4x2x0.14 mm²], cable length 2 m
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Temperature range -40...+85 °C (fixed installation)
Female connector M23, 12-pin, CW, with cable 5 m

Article no.: 11100430

  • Connection cable shielded with female connector M23, open cable end
  • Cable [4x2x0.14 mm²], cable length 5 m
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Temperature range -40...+85 °C (fixed installation)
Female connector M23, 12-pin, CW, with cable 10 m

Article no.: 11100431

  • Connection cable shielded with female connector M23, open cable end
  • Cable [4x2x0.14 mm²], cable length 10 m
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Temperature range -40...+85 °C (fixed installation)
Connector M23 (S2BG12), 1 m cable (incremental)

Article no.: 11072792

  • Shielded connection cable with M23-female connector (12-pin) and wire end sleeves for incremental encoders with sensor outputs
Connector M23 (S2BG12), 2 m cable (incremental)

Article no.: 11072796

  • Shielded connection cable with M23-female connector (12-pin) and wire end sleeves for incremental encoders with sensor outputs
Connector M23 (S2BG12), 5 m cable (incremental)

Article no.: 11072804

  • Shielded connection cable with M23-female connector (12-pin) and wire end sleeves for incremental encoders with sensor outputs
Connector M23 (S2BG12), 10 m cable (incremental)

Article no.: 11072815

  • Shielded connection cable with M23-female connector (12-pin) and wire end sleeves for incremental encoders with sensor outputs
Measuring wheels
The selected altAttribute does not exist! MR752.10A
Small measuring wheel

Article no.: 11011440

  • Circumference 30.48 cm
  • Surface profile: Smooth
  • Surface material: Polyurethan
  • Bore ø10 mm
The selected altAttribute does not exist! MR241.10D
Small measuring wheel

Article no.: 11033281

  • Circumference 20 cm
  • Surface profile: Smooth
  • Surface material: Hytrel TPE-E
  • Bore ø10 mm
The selected altAttribute does not exist! MR261.10A
Small measuring wheel

Article no.: 11033290

  • Circumference 20 cm
  • Surface profile: Knopped rubber
  • Surface material: Nitrile NBR
  • Bore ø10 mm
The selected altAttribute does not exist! MR291.10D
Small measuring wheel

Article no.: 11033300

  • Circumference 20 cm
  • Surface profile: Knurled
  • Surface material: Hytrel TPE-E
  • Bore ø10 mm
The selected altAttribute does not exist! MR512.10A
Large measuring wheel

Article no.: 11033308

  • Circumference 50 cm
  • Surface profile: Cross-knurled
  • Surface material: Aluminium
  • Bore ø10 mm
The selected altAttribute does not exist! MR552.10A
Large measuring wheel

Article no.: 11033323

  • Circumference 50 cm
  • Surface profile: Smooth
  • Surface material: Polyurethan
  • Bore ø10 mm
The selected altAttribute does not exist! MR562.10A
Large measuring wheel

Article no.: 11033329

  • Circumference 50 cm
  • Surface profile: Knopped rubber
  • Surface material: Nitrile NBR
  • Bore ø10 mm
The selected altAttribute does not exist! MR542.10D
Large measuring wheel

Article no.: 11038480

  • Circumference 50 cm
  • Surface profile: Smooth
  • Surface material: Hytrel TPE-E
  • Bore ø10 mm
The selected altAttribute does not exist! MR592.10D
Large measuring wheel

Article no.: 11038481

  • Circumference 50 cm
  • Surface profile: Knurled
  • Surface material: Hytrel TPE-E
  • Bore ø10 mm

To the top