Technical data
Technical data - electrical ratings
Voltage supply
  • 4.75...30 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes
Consumption w/o load
  • ≤70 mA
Initializing time
  • ≤30 ms after power on
Pulses per revolution
  • 1 … 65536
Duty cycle
  • 45…55 % typical at 1024, 2048 ppr (further see table Duty cycle)
Reference signal
  • Zero pulse 90° or 180°
Sensing method
  • Optical
Output frequency
  • ≤300 kHz (TTL)
  • ≤160 kHz (HTL)
Output signals
  • A+, B+, R+, A-, B-, R-
Output stages
  • TTL/RS422
  • HTL/push-pull
Programmable parameters
  • Output level TTL/HTL
  • Pulse number 1...65536
  • Zero pulse width 90°/180°
  • Zero pulse position
  • Signal sequence
Interference immunity
  • DIN EN 61000-6-2
Emitted interference
  • DIN EN 61000-6-3
Approval
  • UL 508 / CSA 22.2
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
  • ø3/8" x 4/5" (ø9.525 x 20.32 mm), solid shaft with flat
Admitted shaft load
  • ≤40 N axial
  • ≤80 N radial
Flange
  • Clamping flange
Protection DIN EN 60529
  • IP 65 (without shaft seal)
  • IP 67 (with shaft seal)
Operating speed
  • ≤6000 rpm (+20 °C, IP 67)
  • ≤12000 rpm (+20 °C, IP 65)
Starting torque
  • ≤0,015 Nm (+20 °C, IP 65)
  • ≤0,02 Nm (+20 °C, IP 67)
Material
  • Housing: aluminium die-cast
  • Flange: aluminium
  • Solid shaft: stainless steel
Operating temperature
  • -40...+100 °C
Relative humidity
  • 90 % non-condensing
Resistance
  • DIN EN 60068-2-6 Vibration 30 g, 10-2000 Hz
  • DIN EN 60068-2-27 Shock 300 g, 6 ms
Connection
  • Flange connector M12, 8-pin
  • Flange connector M23, 12-pin
  • Cable
Weight approx.
  • 300 g

Downloads
3D CAD data
  • EIL580: Clamping flange (centering collar ø36 mm), solid shaft ø10 mm, cable axial, IP65 / STEP (EIL580-SC10.5Tx.xxxxx.A)

  • EIL580: Clamping flange (centering collar ø36 mm), solid shaft ø10 mm, cable axial, IP67 / STEP (EIL580-SC10.7Tx.xxxxx.A)

  • EIL580: Clamping flange (centering collar ø36 mm), solid shaft ø10 mm, cable radial, IP65 / STEP (EIL580-SC10.5Rx.xxxxx.A)

  • EIL580: Clamping flange (centering collar ø36 mm), solid shaft ø10 mm, cable radial, IP67 / STEP (EIL580-SC10.7Rx.xxxxx.A)

  • EIL580: Clamping flange (centering collar ø36 mm), solid shaft ø10 mm, cable tangential, IP65 / STEP (EIL580-SC10.5Px.xxxxx.A)

  • EIL580: Clamping flange (centering collar ø36 mm), solid shaft ø10 mm, cable tangential, IP67 / STEP (EIL580-SC10.7Px.xxxxx.A)

  • EIL580: Clamping flange (centering collar ø36 mm), solid shaft ø10 mm, connector M12 axial, IP65 / STEP (EIL580-SC10.5Ax.xxxxx.A)

  • EIL580: Clamping flange (centering collar ø36 mm), solid shaft ø10 mm, connector M12 axial, IP67 / STEP (EIL580-SC10.7Ax.xxxxx.A)

  • EIL580: Clamping flange (centering collar ø36 mm), solid shaft ø10 mm, connector M12 radial, IP65 / STEP (EIL580-SC10.5Bx.xxxxx.A)

  • EIL580: Clamping flange (centering collar ø36 mm), solid shaft ø10 mm, connector M12 radial, IP67 / STEP (EIL580-SC10.7Bx.xxxxx.A)

  • EIL580: Clamping flange (centering collar ø36 mm), solid shaft ø10 mm, connector M23 axial, IP65 / STEP (EIL580-SC10.5Dx.xxxxx.A)

  • EIL580: Clamping flange (centering collar ø36 mm), solid shaft ø10 mm, connector M23 axial, IP67 / STEP (EIL580-SC10.7Dx.xxxxx.A)

  • EIL580: Clamping flange (centering collar ø36 mm), solid shaft ø10 mm, connector M23 radial, IP65 / STEP (EIL580-SC10.5Fx.xxxxx.A)

  • EIL580: Clamping flange (centering collar ø36 mm), solid shaft ø10 mm, connector M23 radial, IP67 / STEP (EIL580-SC10.7Fx.xxxxx.A)

software
Certificates/licenses
Declarations of conformity
  • Incremental encoders EIL580-, HS35-, ITD2x-, ITD3-, ITD4x-, ITD6x-, ITD70-, TIL- series and ITD- combination

Assembly instructions

Drawings

Dimensions


Accessories
Mounting accessories
Coupling CPS25 L=19 d1=04/d2=10

Article no.:11065915

  • Separable, torsion proof coupling with small profile depth

Coupling CPS25 L=19 d1=07/d2=10

Article no.:11065918

  • Separable, torsion proof coupling with small profile depth

Coupling CPS25 L=19 d1=08/d2=10

Article no.:11065920

  • Separable, torsion proof coupling with small profile depth

Coupling CPS25 L=19 d1=09/d2=10

Article no.:11065921

  • Separable, torsion proof coupling with small profile depth

Coupling CPS25 L=19 d1=10/d2=06

Article no.:11065922

  • Separable, torsion proof coupling with small profile depth

Coupling CPS25 L=19 d1=10/d2=10

Article no.:11065923

  • Separable, torsion proof coupling with small profile depth

Coupling CPS25 L=19 d1=10/d2=11

Article no.:11065924

  • Separable, torsion proof coupling with small profile depth

Coupling CPS25 L=19 d1=10/d2=12

Article no.:11065925

  • Separable, torsion proof coupling with small profile depth

Mounting solid shaft encoders – Spring washer coupling D1=6 / D2=10 (Z 121.C01) – Spring washer coupling D1=6 / D2=6 (Z 121.C02) – Spring washer coupling D1=10 / D2=10 (Z 121.C03) – Spring washer coupling D1=10 / D2=16 (Z 121.C04) – Spring washer coupling D1=6 / D2=16 (Z 121.C05) – Spring washer coupling D1=10 / D2=14 (Z 121.C06) – Spring washer coupling D1=10 / D2=12 (Z 121.C07) – Spring washer coupling D1=8 / D2=10 (Z 121.C08) Spring washer coupling D1=6 / D2=10 (Z 121.C01)

Article no.:10141132

  • Operating speed ≤12000 rpm
  • Electric isolated
  • Plug-in version

Mounting solid shaft encoders – Spring washer coupling D1=6 / D2=10 (Z 121.C01) – Spring washer coupling D1=6 / D2=6 (Z 121.C02) – Spring washer coupling D1=10 / D2=10 (Z 121.C03) – Spring washer coupling D1=10 / D2=16 (Z 121.C04) – Spring washer coupling D1=6 / D2=16 (Z 121.C05) – Spring washer coupling D1=10 / D2=14 (Z 121.C06) – Spring washer coupling D1=10 / D2=12 (Z 121.C07) – Spring washer coupling D1=8 / D2=10 (Z 121.C08) Spring washer coupling D1=10 / D2=10 (Z 121.C03)

Article no.:10141133

  • Operating speed ≤12000 rpm
  • Electric isolated
  • Plug-in version

Mounting solid shaft encoders – Spring washer coupling D1=6 / D2=10 (Z 121.C01) – Spring washer coupling D1=6 / D2=6 (Z 121.C02) – Spring washer coupling D1=10 / D2=10 (Z 121.C03) – Spring washer coupling D1=10 / D2=16 (Z 121.C04) – Spring washer coupling D1=6 / D2=16 (Z 121.C05) – Spring washer coupling D1=10 / D2=14 (Z 121.C06) – Spring washer coupling D1=10 / D2=12 (Z 121.C07) – Spring washer coupling D1=8 / D2=10 (Z 121.C08) Spring washer coupling D1=10 / D2=16 (Z 121.C04)

Article no.:11034138

  • Operating speed ≤12000 rpm
  • Electric isolated
  • Plug-in version

Mounting solid shaft encoders – Spring washer coupling D1=6 / D2=10 (Z 121.C01) – Spring washer coupling D1=6 / D2=6 (Z 121.C02) – Spring washer coupling D1=10 / D2=10 (Z 121.C03) – Spring washer coupling D1=10 / D2=16 (Z 121.C04) – Spring washer coupling D1=6 / D2=16 (Z 121.C05) – Spring washer coupling D1=10 / D2=14 (Z 121.C06) – Spring washer coupling D1=10 / D2=12 (Z 121.C07) – Spring washer coupling D1=8 / D2=10 (Z 121.C08) Spring washer coupling D1=10 / D2=14 (Z 121.C06)

Article no.:11034140

  • Operating speed ≤12000 rpm
  • Electric isolated
  • Plug-in version

Mounting solid shaft encoders – Spring washer coupling D1=6 / D2=10 (Z 121.C01) – Spring washer coupling D1=6 / D2=6 (Z 121.C02) – Spring washer coupling D1=10 / D2=10 (Z 121.C03) – Spring washer coupling D1=10 / D2=16 (Z 121.C04) – Spring washer coupling D1=6 / D2=16 (Z 121.C05) – Spring washer coupling D1=10 / D2=14 (Z 121.C06) – Spring washer coupling D1=10 / D2=12 (Z 121.C07) – Spring washer coupling D1=8 / D2=10 (Z 121.C08) Spring washer coupling D1=10 / D2=12 (Z 121.C07)

Article no.:11034141

  • Operating speed ≤12000 rpm
  • Electric isolated
  • Plug-in version

Bellows coupling aluminium/stainless steel D1=06 / D2=10

Article no.:11050507

  • Bellows coupling with aluminium/stainless steel

Double loops coupling D1=10 / D2=10

Article no.:11101781

  • Double loops coupling with galvanized steel/plastic

Mounting solid shaft encoders – Mounting adaptor for encoders with clamping flange – Mounting adaptor for encoders with clamping flange (M3) (Z 119.017) Mounting adaptor for encoders with clamping flange (M3) (Z 119.017)

Article no.:10125051

  • Mounting angle inclusive fixing screws for encoder with clamping flange and mounting bore M3

Set of eccentric fixings type A

Article no.:11065545

Tether arm

Article no.:11101893

  • Tether arm for stable, versatile mounting options. Ideal for use of encoders with measuring wheel. Contact force max. 40 N (adjustable), the force is present in any position.

Connectors and cables
Connection cable 2 m shielded with female connector M12, 8-pin, straight (ESG 34FH0200G)

Article no.:10127844

  • Connection cable shielded with female connector M12, shielding on cap nut
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
  • Temperature range -40...+80 °C (fixed installation)

Connection cable 5 m shielded with female connector M12, 8-pin, straight (ESG 34FH0500G)

Article no.:10129332

  • Connection cable shielded with female connector M12, shielding on cap nut
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
  • Temperature range -40...+80 °C (fixed installation)

Connection cable 10 m shielded with female connector M12, 8-pin, straight (ESG 34FH1000G)

Article no.:10129333

  • Connection cable shielded with female connector M12, shielding on cap nut
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
  • Temperature range -40...+80 °C (fixed installation)

Connection cable 2 m shielded with female connector M12, 8-pin, angled (ESW 33FH0200G)

Article no.:11053961

  • Connection cable shielded with female connector M12, shielding on cap nut
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
  • Temperature range -40...+80 °C (fixed installation)

Connection cable 5 m shielded with female connector M12, 8-pin, angled (ESW 33FH0500G)

Article no.:11053962

  • Connection cable shielded with female connector M12, shielding on cap nut
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
  • Temperature range -40...+80 °C (fixed installation)

Connection cable 10 m shielded with female connector M12, 8-pin, angled (ESW 33FH1000G)

Article no.:10170054

  • Connection cable shielded with female connector M12, shielding on cap nut
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
  • Temperature range -40...+80 °C (fixed installation)

Connection cable 1 m shielded with female connector M23, 12-pin - EIL580P

Article no.:11212849

  • Connection cable shielded with female connector M23, open cable end
  • Cable (6x2x0.14 mm²)
  • 12 pin version
  • Cable coating PUR
  • Colour code according to DIN 47100
  • UL/CSA certification
  • Temperature -40...+100 °C (fixed installation)
  • Pin 7 for R-Set
Connection cable 2 m shielded with female connector M23, 12-pin - EIL580P

Article no.:11212870

  • Connection cable shielded with female connector M23, open cable end
  • Cable (6x2x0.14 mm²)
  • 12 pin version
  • Cable coating PUR
  • Colour code according to DIN 47100
  • UL/CSA certification
  • Temperature -40...+100 °C (fixed installation)
  • Pin 7 for R-Set
Connection cable 5 m shielded with female connector M23, 12-pin - EIL580P

Article no.:11212871

  • Connection cable shielded with female connector M23, open cable end
  • Cable (6x2x0.14 mm²)
  • 12 pin version
  • Cable coating PUR
  • Colour code according to DIN 47100
  • UL/CSA certification
  • Temperature -40...+100 °C (fixed installation)
  • Pin 7 for R-Set
Connection cable 10 m shielded with female connector M23, 12-pin - EIL580P

Article no.:11212872

  • Connection cable shielded with female connector M23, open cable end
  • Cable (6x2x0.14 mm²)
  • 12 pin version
  • Cable coating PUR
  • Colour code according to DIN 47100
  • UL/CSA certification
  • Temperature -40...+100 °C (fixed installation)
  • Pin 7 for R-Set
Connection cable connector M12 / connector D-SUB, 0.2 m

Article no.:11119280

  • Connecting cable shielded with connector M12, 8-pin, female contacts on connector D-SUB, 9-pin, male contacts

Connection cable connector M12 / connector D-SUB, 1 m

Article no.:11119720

  • Connecting cable shielded with connector M12, 8-pin, female contacts on connector D-SUB, 9-pin, male contacts

Connection cable connector M23 / connector D-SUB, 0.2 m (S2BG12/K4SG9)

Article no.:11119257

  • Connecting cable shielded with connector M23, 12-pin, female contacts on connector D-SUB, 9-pin, male contacts

Connection cable connector M23 / connector D-SUB, 1 m (S2BG12/K4SG9)

Article no.:11119723

  • Connecting cable shielded with connector M23, 12-pin, female contacts on connector D-SUB, 9-pin, male contacts

Programming accessories
Handheld Programming Tool Z-PA-EI-H

Article no.:11120657

  • Battery operated stand-alone solution
  • Intuitive, fully menu-driven programming
  • Four user-assigned buttons for simple and quick programming
  • Memory of several encoder configurations
  • Backlit display
  • LED status indicator
  • Encoder diagnostic functions

PC Programming Tool Z-PA-EI-P

Article no.:11120547

  • PC Programming Tool incl. Encoder Software
  • Easy and intuitive operation
  • Memory of several encoder configurations
  • Encoder diagnostics with monitor output
  • USB powered
  • Product documentation by printing customized product labels


To the top