• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Open-circuit voltage

Filter by attributes

Size (flange)

Solid shaft

Hollow shaft

Connection

Protection DIN EN 60529

Image Product name Size (flange) Shaft type Open-circuit voltage
RTD 1 B14 Y 1 Size (flange)
  • ø58 mm
Shaft type
  • ø6 mm solid shaft
Inquire
RTD 1 B14 Y 3 Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft (clamping flange)
Inquire
RTD 4 A 4 Y 2 Size (flange)
  • ø80 mm
Shaft type
  • ø10...16 mm (blind hollow shaft)
Inquire

Did not find what you were looking for?

To the top