Technical data
Technical data - electrical ratings
Voltage supply
  • 4.75...30 VDC
Short-circuit proof
  • Yes
Consumption w/o load
  • ≤100 mA (SSI)
Initializing time
  • ≤500 ms after power on
Interface
  • SSI
Steps per revolution
  • 1048576 / 20 bit
Number of revolutions
  • 1048576 / 20 bit
Additional outputs
  • Square-wave TTL/HTL,TTL/RS422
Sensing method
  • Magnetic
Code
  • Gray (fact. setting) or binary
Code sequence
  • CW (fact. setting), programmable
Input signals
  • SSI clock, PRESET, rotating direction
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Programming interface
  • RS485 (≤600 m)
Programmable parameters
  • Resolution singleturn and multiturn (SSI), binary or gray code (SSI), additional output (no. of pulses), switch-off and switch-on speeds
Diagnostic function
  • Function control
Status indicator
  • 4 LEDs in device back side
Approval
  • CE
Technical data - electrical ratings (speed switches)
Switching accuracy
  • ± 2 % (or 1 Digit)
Switching outputs
  • 1 output (Open collector, solid state relay on request)
Output switching capacity
  • 30 VDC; ≤100 mA
Switching delay time
  • ≤20 ms
Technical data - mechanical design
Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Flange
  • EURO flange B10
  • Housing foot B3
Protection DIN EN 60529
  • IP 66/IP 67
Operating speed
  • ≤12000 rpm
Range of switching speed
  • ns (off) = ±2...12000 rpm, factory setting 6000 rpm
Operating torque typ.
  • 10 Ncm
Rotor moment of inertia
  • 1 kgcm²
Admitted shaft load
  • ≤450 N axial
  • ≤650 N radial
Material
  • Housing: aluminium alloy
  • Shaft: stainless steel
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions C5-M (CX) according to ISO 12944-2
Operating temperature
  • -40...+95 °C
Relative humidity
  • 95 % non-condensing
Resistance
  • IEC 60068-2-6 Vibration 30 g, 10-2000 Hz
  • IEC 60068-2-27 Shock 400 g, 1 ms
Weight approx.
  • 1,9 kg (depending on version)
Connection
  • Terminal box
  • Flange connector M23

Downloads
3D CAD data
  • PMG10 SSI, solid shaft ø11 mm with EURO flange B10, 2x terminal box with cable gland M20 (PMG10x-SHx.1MUx.xxxxxx)

Declarations of conformity
Assembly instructions

Accessories
Mounting accessories
K 35 - Spring washer, shaft ø6...12 mm

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible

K 50 - Spring washer, shaft ø11...16 mm

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible

K 60 - Spring washer, shaft ø11...22 mm

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Additional key possible

Connectors and cables
HEK 8 - Sensor cable for encoders
HEK 17 - Sensor cable for encoders
Mating connector M23, solder version, 12-pin, CCW

Article no.:11068577

Mating connector M23, solder version, 17-pin, CCW

Article no.:11068551

Mating connector M23 (11 pins assigned) 17-pin, CCW with sensor cable HEK 17, length 1 m

Article no.:11172482

Mating connector M23 (11 pins assigned) 17-pin, CCW with sensor cable HEK 17, length 3 m

Article no.:11172481

Mating connector M23 (11 pins assigned) 17-pin, CCW with sensor cable HEK 17, length 5 m

Article no.:11172499

Mating connector M23 (11 pins assigned) 17-pin, CCW with sensor cable HEK 17, length 10 m

Article no.:11172580

Mating connector M23 (17 pins assigned) 17-pin, CCW with sensor cable HEK 17, length 3 m

Article no.:11172463

Adapter cable for programming the HMG10P/PMG10P SSI series with flange connector/s Mating connector M23, 17-pin, CCW with connecting cable and D-SUB connector (male) 15-pin, tee connector M23, 3x 17-pin

Article no.:11191143

Adapter cable for programming the HMG10P/PMG10P SSI series with terminal box D-SUB connector (male) 15-pin with connecting cable and 8-pin connecting terminal

Article no.:11191144

Programming accessories
Z-PA.SDL.1 - WLAN-Adapter Programming unit for xMG10P series

Article no.:11190106

  • Programming unit for HMG10P/PMG10P series
  • Parametrization of SSI absolute signal, incremental output and speed switch (depending on encoder version)
  • Monitoring of current position, speed und temperature
  • Connection over Ethernet or wireless over WLAN
  • Simple and intuitive use via webbrowser on pc, tablet or smartphone
  • Fast parameter download


To the top