Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Short-circuit proof
  • Yes
Consumption w/o load
  • ≤200 mA
Initializing time
  • ≤500 ms after power on
Interface
  • Profibus-DPV0/V2
Function
  • Multiturn
Transmission rate
  • 9,6 … 12000 kBaud
Device adress
  • Rotary switches in bus connecting box
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Additional outputs
  • Square-wave TTL/HTL,TTL/RS422
Sensing method
  • Magnetic
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Programming interface
  • RS485 (≤600 m)
Programmable parameters
  • Bus system: see bus features
  • Additional output (number of pulses), switch-off and switch-on speeds
Diagnostic function
  • Position or parameter error
Status indicator
  • DUO-LED (bus connecting box) 4 LEDs in device back side
Approval
  • CE
  • UL approval / E256710
Technical data - electrical ratings (speed switches)
Switching accuracy
  • ± 2 % (or 1 Digit)
Switching outputs
  • 1 output (Open collector, solid state relay on request)
Output switching capacity
  • 30 VDC; ≤100 mA
Switching delay time
  • ≤20 ms
Technical data - mechanical design
Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Flange
  • Support plate, 360° freely positionable
Protection DIN EN 60529
  • IP 66/IP 67
Operating speed
  • ≤6000 rpm
Range of switching speed
  • ns (off) = ±2...6000 rpm, factory setting 6000 rpm
Operating torque typ.
  • 10 Ncm
Rotor moment of inertia
  • 950 gcm²
Admitted shaft load
  • ≤450 N axial
  • ≤650 N radial
Material
  • Housing: aluminium alloy
  • Shaft: stainless steel
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions C5-M (CX) according to ISO 12944-2
Operating temperature
  • -40...+85 °C
Relative humidity
  • 95 % non-condensing
Resistance
  • IEC 60068-2-6 Vibration 30 g, 10-2000 Hz
  • IEC 60068-2-27 Shock 400 g, 1 ms
Weight approx.
  • 2,2 kg (depending on version)
Connection
  • Bus connecting box
  • Terminal box incremental

Downloads
software
Declarations of conformity
Assembly instructions

Accessories
Mounting accessories
Torque arm M6, length 67...70 mm

Article no.: 11043628

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 67...70 mm
Torque arm M6, length 120...130 mm (≥71 mm)

Article no.: 11004078

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 120...130 mm
  • Can be shortened to ≥71 mm
Torque arm M6, length 425...460 mm (≥131 mm)

Article no.: 11002915

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 425...460 mm
  • Can be shortened to ≥131 mm
Torque arm M6 insulated, length 67...70 mm

Article no.: 11054917

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 67...70 mm
Torque arm M6 insulated, length 120...130 mm (≥71 mm)

Article no.: 11072795

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 120...130 mm
  • Can be shortened to ≥71 mm
Torque arm M6 insulated, length 425...460 mm (≥131 mm)

Article no.: 11082677

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 425...460 mm
  • Can be shortened to ≥131 mm
Mounting kit for torque arm size M6 and earthing strap

Article no.: 11077197

Mounting kit for fixing a torque arm size M6 and an earthing strap.

Mounting and dismounting set

Article no.: 11077087

Mounting and dismounting set for fixing a blind hollow shaft encoder to the drive shaft and for dismounting the encoder from the drive shaft.

Connectors and cables
Programming cable for the HMG10P/PMG10P bus interfaces series

Article no.: 11191145

  • Adapter cable for programming the HMG10P/PMG10P bus interfaces series
  • With D-SUB connector (male) for connection of encoders of HMG10/PMG10 bus interfaces series to the WLAN adapter Z-PA.SDL.1
  • The encoder can be conntected to the WLAN adapter in ONLINE or OFFLINE mode
Programming accessories
Z-PA.SDL.1 - WLAN-Adapter

Article no.: 11190106

  • Programming unit for HMG10P/PMG10P series
  • Parametrization of SSI absolute signal, incremental output and speed switch (depending on encoder version)
  • Monitoring of current position, speed und temperature
  • Connection over Ethernet or wireless over WLAN
  • Simple and intuitive use via webbrowser on pc, tablet or smartphone
  • Fast parameter download

To the top