Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes (14 VDC or ground)
Consumption typ.
  • 14 mA (24 VDC, w/o load)
Update time
  • 25 ms (max. 2400 rpm)
Initializing time
  • ≤500 ms after power on
Interface
  • CANopen®
Function
  • Singleturn
Profile conformity
  • CANopen® CiA communication profile DS 301, LSS profile DSP 305, device profile DS 406
Measuring range
  • 0...360°
Steps per revolution
  • ≤16384 / 14 bit
Output stages
  • CAN-Bus, LV (3.3 V) compatible ISO 11898
Linearity
  • ±0.3 % FS
Absolute accuracy
  • ±1.2 ° (+25 °C)
Sensing method
  • Magnetic
Code sequence
  • CW: ascending values with clockwise sense of rotation; looking at flange
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Technical data - mechanical design
Size (flange)
  • ø50 mm
Shaft type
  • ø6 mm (magnet rotor bore)
  • M7 screw
Protection EN 60529
  • IP 67
  • IP 69K
Operating speed
  • ≤3000 rpm
Working distance
  • 1 … 3 mm (axial), ±0.8 mm (radial)
Material
  • Housing: aluminium, anodised
  • Magnet rotor: aluminium, anodised
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions CX (C5-M) according to ISO 12944-2
Operating temperature
  • -40...+85 °C
Service life
  • No limitation
Resistance
  • EN 60068-2-6
  • Vibration 20 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 50 g, 6 ms
Temperature changes
  • EN 60068-2-14, -40…+85 °C, 5 cycles
Weight approx.
  • 53 g
Connection
  • Cable 0.3 m
  • Cable 0.3 m with connector M12

Software
Software

Downloads
Data sheet
Software Manual
Brochures / Catalogs

To the top