Technical data
Ambient conditions
Degree of protection (EN 60529)
  • IP 40
Humidity
  • < 98 % RH , condensing
Long-term test (transmitter)
  • IEC 770 6.3.2
Vibration (sinusoidal) (EN 60068-2-6)
  • 1.6 mm p-p (2 … 25 Hz), 4 g (25 … 100 Hz), 1 octave / min.
Output signal
Damping
  • 0.0 … 30 s , programmable
Output signal
  • 4 … 20 mA , 2-wire
Accuracy
  • < 0.1 % FSR
Temperature drift
  • < 0.003 %/K , typ.
  • < 0.01 %/K , max.
Load resistance
  • R = (U - 8 V)/23 mA
Resolution
  • 12 bit
Up/Down scaling limits
  • 23 mA / 3.5 mA
Ripple immunity
  • 3 Vrms
Power-up time
  • ≤ 10 s
Power supply
  • 8 … 35 V DC
Reverse polarity protection
  • Yes
Effect of variations in supply voltage
  • < 0.01 %/V
TAG No.
  • 15 characters
Compliance and approvals
EMC
  • EN 61000-6-2
  • EN 61000-6-3
  • EN 61326-1
Namur
  • NE21
Explosion protection
  • ATEX II 1 G Ex ia IIC T5/T6
  • ATEX II 3 G Ex ec IIC T5

Software
Software

Downloads
Operating Manual
Certificates / approvals
Technical Reports / White Paper
CAD

Drawings
Drawings

Non-Ex Application

(png | 36 KB)

Accessories
Programming tool
Accessories process sensors – FlexProgrammer 9701 FlexProgrammer 9701
Configuration tool for process sensors

Article no.: 10260076

  • Operated from a PC, supplied from the USB port
  • Remote operation, supplied from a battery
  • User-friendly software with help menus
  • CleverLevel LFFS / LBFH / LBFI / LBFS / LBFS hanging / PL20, CombiLevel PLP70, CombiPress PFMH / PFMN, CombiTemp TFRH / TFRN, CombiLyz AFI4 / AFI5, CombiView DFON, PBMH, PBMH autoclavable, PBMN flush, PBMN low pressure, PBMN high pressure, PBSN, PP20S, FlexTop 22xx, FlexTemp 23xx, TCR6, TE2, TER8, PT20, TFR5
Accessories
Accessories process sensors – ZEX-ALL.B28RD100 ZEX-ALL.B28RD100
Dual-channel safety barrier (with diode return channel)

Article no.: 11217062

  • Applicable for all Baumer Ex i 4 … 20 mA current loop sensors and Ex i LBFH/LBFI level switches
  • DIN rail mounted
  • HART compatible
  • Earthed field circuit
Mounting aids for DIN-rail – ZPX1-004 ZPX1-004
DIN-rail mounting clip for FlexTop temperature transmitters

Article no.: 11043191


To the top