Technical data
Performance characteristics
Process temperature
  • -50 … 205 °C
Pt100 accuracy class (EN 60751)
  • B (± 0.3 °C at 0 °C)
  • ± (0.3 + 0.005 × t)°C
  • A (± 0.15 °C at 0 °C)
  • ± (0.15 + 0.002 × t)°C
  • 1/3 B (± 0.1 °C at 0 °C)
  • ± 1/3 × (0.3 + 0.005 × t)°C
  • 1/6 B (± 0.05 °C at 0 °C)
  • ± 1/6 × (0.3 + 0.005 × t)°C
Response time, T50
  • ≤ 1.0 s
Process pressure
  • ≤ 25 bar
Process connection
Sensor length
  • 20 … 25 mm
Sensor tube material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Ambient conditions
Degree of protection (EN 60529)
  • IP 65
Humidity
  • < 95 % RH , condensing
Output signal
Without transmitter
  • Pt100
Electrical connection
Cable
  • Sensor with 4-wire silicone cable

Downloads
Data sheet
Installation and operating instructions
Certificates / approvals
3D CAD

Drawings

Drawings

G 1/8 male thread hygienic (BCID: A01)

(png | 18 KB)

Accessories
Accessories
Blind plugs – ZPX5-12 ZPX5-12

Article no.: 11109285

  • G 1/8 B male thread hygienic

Hygienic weld-in sleeves – ZPW2-122 ZPW2-122

Article no.: 10260051

  • Welding connection Ø 16 x 12.2

Hygienic weld-in sleeves – ZPW2-125 ZPW2-125

Article no.: 10260050

  • Welding connection DN 25, Ø 16


To the top