Technical data
Performance characteristics
Measuring range
  • -1 … 40 bar
Min. measuring span
  • 0.4 bar
Max. measuring span
  • 40 bar
Pressure type
  • Absolute
  • Relative (gauged)
Standard error of measurement (BFSL)
  • ± 0.04 % FSR
  • ± 0.1 % FSR
  • Including non-linearity, hysteresis and non-repeatability according BFSL
  • For turndown, multiply this value by the applied turndown ratio
Max. measuring error
  • ± 0.1 % FSR
  • ± 0.25 % FSR
  • Including zero-point and span error, nonlinearity (by terminal base line), hysteresis and non-repeatability (EN 61298-2)
  • For turndown, multiply this value by the applied turndown ratio
Temperature coefficient
  • ≤ 0.03 % FSR/10 K , measuring span
  • ≤ 0.03 % FSR/10 K , zero point
Compensated temperature range
  • -10 … 85 °C
Long term stability
  • ≤ 0.1 % FSR/a , measuring range > 1 bar
  • ≤ 1 mbar , measuring range ≤ 1 bar
Max. turndown ratio
  • 5 : 1
Rise time (10 ... 90 %)
  • ≤ 5 ms

Downloads
Installation and operating instructions
Certificates / approvals
Software

Drawings

Drawings

Housing with connector M12-A, 4-pin, high temperature

(png | 21 KB)

Housing with connector Fischer, 4-pin, stainless steel

(png | 21 KB)

Tri-Clamp Ø 50.5, membrane Ø 25 mm (BCID: C04)

(png | 17 KB)

Tri-Clamp Ø 24.9, membrane Ø 16 mm (BCID: C01)

(png | 14 KB)

Tri-Clamp Ø 50.5, membrane Ø 19 mm (BCID: C03)

(png | 16 KB)

Tri-Clamp Ø 64.0, membrane Ø 25 mm (BCID: C05)

(png | 17 KB)

Tri-Clamp Ø 34.0, membrane Ø 19 mm (BCID: C02)

(png | 14 KB)

Cooling neck

(png | 61 KB)

Accessories
Programming tool
Accessories process sensors – FlexProgrammer 9701 FlexProgrammer 9701
Configuration tool for process sensors

Article no.:10260076

  • Operated from a PC, supplied from the USB port
  • Remote operation, supplied from a battery
  • User-friendly software with help menus
  • CleverLevel LBFH / LBFI / LBFS / LFFS / LBFS hanging, CombiPress PFMH / PFMN, FlexTop 2202 / 2203 / 2204 / 2211 / 2221, CombiTemp TFRH / TFRN, CombiLyz AFI4 / AFI5, CombiView DFON, PBMH, PBMH autoclavable, PBMN flush, PBMN low pressure, PBMN high pressure, PBSN, TCR6, TE2, TER8, TFR5
Accessories
Gaskets – ZPX3-7232 – ZPX3-7262 – ZPX3-7332 – Gaskets and O-rings ZPX3-7232

Article no.:11109175

  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5

Gaskets – ZPX3-7234 ZPX3-7234

Article no.:11165220

  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5

Gaskets – ZPX3-7232 – ZPX3-7262 – ZPX3-7332 – Gaskets and O-rings ZPX3-7262

Article no.:10306266

  • ISO 2852 (Tri-Clamp), DN 51, Ø 64.0

Gaskets – ZPX3-7232 – ZPX3-7262 – ZPX3-7332 – Gaskets and O-rings ZPX3-7332

Article no.:11165287

  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5

Mounting aids for hygienic connections – ZPX4-310 – ZPX4-610 – ZPX4-810 ZPX4-310

Article no.:10341806

  • ISO 2852 (Tri-Clamp), DN 25, Ø 50.5
  • DIN 32676-B (Tri-Clamp), DN 26.9, Ø 50.5
  • DIN 32676-C (Tri-Clamp), DN 1", Ø 50.5
  • ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5
  • DIN 32676-A (Tri-Clamp), DN 32; 40, Ø 50.5
  • DIN 32676-B (Tri-Clamp), DN33.7, Ø 50.5
  • DIN 32676-C (Tri-Clamp), DN 1 1/2", Ø 50.5
  • BHC 3A DN 38

Mounting aids for hygienic connections – ZPX4-310 – ZPX4-610 – ZPX4-810 ZPX4-610

Article no.:11109162

  • ISO 2852 (Tri-Clamp), DN 40; 51, Ø 64.0
  • DIN 32676-A (Tri-Clamp), DN 50, Ø 64.0
  • DIN 32676-B (Tri-Clamp), DN 42.4; 48.3, Ø 64.0
  • DIN 32676-C (Tri-Clamp), DN 2", Ø 64.0

Mounting aids for hygienic connections – ZPX4-320 – Hygienic weld-in sleeves – Weld-in sleeves ZPX4-320

Article no.:11112854

  • ISO 2037, Ø 38.0 x 1.2
  • ISO 2037, Ø 38.0 x 1.6

ESG 34AY0200
Connector M12, 4 pin, straight, 2 m, V4A-PP, Connectors and mating connectors

Article no.:11166444

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • Food & Beverage

ESG 34AY0500
Connector M12, 4 pin, straight, 5 m, V4A-PP, Connectors and mating connectors

Article no.:11166445

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • Food & Beverage

ESG 34AY1000
Connector M12, 4 pin, straight, 10 m, V4A-PP, Connectors and mating connectors

Article no.:11166446

  • connecting cable for connector type M12
  • 10 m
  • unshielded
  • Food & Beverage

ESG 34AY2500
Connector M12, 4 pin, straight, 25 m, V4A-PP, Connectors and mating connectors

Article no.:11166447

  • connecting cable for connector type M12
  • 25 m
  • unshielded
  • Food & Beverage

ESW 33AY0200
Connector M12, 4 pin, angular, 2 m, V4A-PP, Connectors and mating connectors

Article no.:11166448

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • Food & Beverage

ESW 33AY0500
Connector M12, 4 pin, angular, 5 m, V4A-PP, Connectors and mating connectors

Article no.:11166449

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • Food & Beverage

ESW 33AY1000
Connector M12, 4 pin, angular, 10 m, V4A-PP, Connectors and mating connectors

Article no.:11166450

  • connecting cable for connector type M12
  • 10 m
  • unshielded
  • Food & Beverage

ESW 33AY2500
Connector M12, 4 pin, angular, 25 m, V4A-PP, Connectors and mating connectors

Article no.:11166451

  • connecting cable for connector type M12
  • 25 m
  • unshielded
  • Food & Beverage

ESG 34AH0200
Connectors and mating connectors

Article no.:10132540

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • suitable for flexible cable carriers

ESG 34AH0500
Connectors and mating connectors

Article no.:10132548

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • suitable for flexible cable carriers

ESG 34AH1000
Connectors and mating connectors

Article no.:10132549

  • connecting cable for connector type M12
  • 10 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33AH0200
Connectors and mating connectors

Article no.:10127803

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33AH0500
Connectors and mating connectors

Article no.:10127804

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33AH1000
Connectors and mating connectors

Article no.:10127805

  • connecting cable for connector type M12
  • 10 m
  • unshielded
  • suitable for flexible cable carriers

ESG 34AH0200G
Connectors and mating connectors

Article no.:11046262

  • connecting cable for connector type M12
  • 2 m
  • shielded
  • suitable for flexible cable carriers

ESG 34AH0500G
Connectors and mating connectors

Article no.:11046263

  • connecting cable for connector type M12
  • 5 m
  • shielded
  • suitable for flexible cable carriers

ESG 34AH1000G
Connectors and mating connectors

Article no.:10125473

  • connecting cable for connector type M12
  • 10 m
  • shielded
  • suitable for flexible cable carriers

ESW 33AH0200G
Connectors and mating connectors

Article no.:11046259

  • connecting cable for connector type M12
  • 2 m
  • shielded
  • suitable for flexible cable carriers

ESW 33AH0500G
Connectors and mating connectors

Article no.:11046260

  • connecting cable for connector type M12
  • 5 m
  • shielded
  • suitable for flexible cable carriers

ESW 33AH1000G
Connectors and mating connectors

Article no.:10126464

  • connecting cable for connector type M12
  • 10 m
  • shielded
  • suitable for flexible cable carriers

ES 18A PG7
Connector M12, 4 pin, straight, Connectors and mating connectors

Article no.:10214558

  • connector not pre-assembled for connector type M12
  • unshielded

ES 14A PG7
Connector M12, 4 pin, angular, Connectors and mating connectors

Article no.:10255464

  • connector not pre-assembled for connector type M12
  • unshielded


To the top