Technical data
general data
emitter / receiver
  • emitter
scanning range Sd
  • 0… 1000 mm
scanning range far limit Sde
  • 0… 1000 mm
sonic frequency
  • 250 kHz
alignment aid
  • target indication flashing
power on indication
  • LED yellow
electrical data
voltage supply range +Vs
  • 15 … 30 VDC
current consumption max. (no load)
  • 40 mA
residual ripple
  • < 10 % Vs
short circuit protection
  • yes
reverse polarity protection
  • yes
mechanical data
type
  • rectangular
housing material
  • polyester
width / diameter
  • 20 mm
height / length
  • 42 mm
depth
  • 15 mm
connection types
  • connector M8
ambient conditions
operating temperature
  • 0 … +60 °C
protection class
  • IP 67

Downloads
3D CAD data
assembly instruction
Certificates / approvals

Drawings

dimension drawing

connection diagram


Accessories
fitting receiver
UEDK 20P6103/S35A
Ultrasonic through beam sensors

Article no.:10154484

  • receiver
  • 0… 1000 mm
  • PNP make function (NO)
  • Teach-in
  • connector M8
  • 60 °C
  • IP 67

mounting accessories
10150326
Sensofix series 10 / series 20, Mounting accessories

Article no.:10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

connectors and mating connectors
ESG 32AH0200
Connector M8, 4 pin, straight, 2 m, Connectors and mating connectors

Article no.:10127800

  • connecting cable for connector type M8
  • 2 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESG 32AH0500
Connector M8, 4 pin, straight, 5 m, Connectors and mating connectors

Article no.:10127801

  • connecting cable for connector type M8
  • 5 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESG 32AH1000
Connector M8, 4 pin, straight, 10 m, Connectors and mating connectors

Article no.:10127802

  • connecting cable for connector type M8
  • 10 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESW 31AH0200
Connector M8, 4 pin, angular, 2 m, Connectors and mating connectors

Article no.:10133827

  • connecting cable for connector type M8
  • 2 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESW 31AH0500
Connector M8, 4 pin, angular, 5 m, Connectors and mating connectors

Article no.:10132816

  • connecting cable for connector type M8
  • 5 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESW 31AH1000
Connector M8, 4 pin, angular, 10 m, Connectors and mating connectors

Article no.:10132435

  • connecting cable for connector type M8
  • 10 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX


To the top