Technical data
general data
emitter / receiver
  • receiver
scanning range Sd
  • 0… 1000 mm
scanning range far limit Sde
  • 0… 1000 mm
object size (at Sd = 50 mm)
  • > 2 cm²
hysteresis typ.
  • 5 mm
repeat accuracy
  • < 3 mm
response time ton
  • < 5 ms
release time toff
  • < 5 ms
adjustment
  • Teach-in
alignment aid
  • target indication flashing
output indicator
  • LED green
electrical data
voltage supply range +Vs
  • 15 … 30 VDC
current consumption max. (no load)
  • 30 mA
output circuit
  • PNP make function (NO)
output current
  • < 200 mA
voltage drop Vd
  • < 2 VDC
residual ripple
  • < 10 % Vs
short circuit protection
  • yes
reverse polarity protection
  • yes
mechanical data
type
  • rectangular
housing material
  • polyester
width / diameter
  • 20 mm
height / length
  • 42 mm
depth
  • 15 mm
connection types
  • connector M8
ambient conditions
operating temperature
  • 0 … +60 °C
protection class
  • IP 67

Downloads
3D CAD data
assembly instruction
Certificates / approvals

Drawings

dimension drawing

connection diagram


Accessories
fitting emitter
USDK 20D9003/S35A
Ultrasonic through beam sensors

Article no.:10154485

  • emitter
  • 0… 1000 mm
  • connector M8
  • 60 °C
  • IP 67

peripherals
11084377
Test unit for sensors digital, Peripherals

Article no.:11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

11084376
Test unit for sensors analog & digital, Peripherals

Article no.:11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

mounting accessories
10150326
Sensofix series 10 / series 20, Mounting accessories

Article no.:10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

connectors and mating connectors
ESG 32AH0200
Connector M8, 4 pin, straight, 2 m, Connectors and mating connectors

Article no.:10127800

  • connecting cable for connector type M8
  • 2 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESG 32AH0500
Connector M8, 4 pin, straight, 5 m, Connectors and mating connectors

Article no.:10127801

  • connecting cable for connector type M8
  • 5 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESG 32AH1000
Connector M8, 4 pin, straight, 10 m, Connectors and mating connectors

Article no.:10127802

  • connecting cable for connector type M8
  • 10 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESW 31AH0200
Connector M8, 4 pin, angular, 2 m, Connectors and mating connectors

Article no.:10133827

  • connecting cable for connector type M8
  • 2 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESW 31AH0500
Connector M8, 4 pin, angular, 5 m, Connectors and mating connectors

Article no.:10132816

  • connecting cable for connector type M8
  • 5 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESW 31AH1000
Connector M8, 4 pin, angular, 10 m, Connectors and mating connectors

Article no.:10132435

  • connecting cable for connector type M8
  • 10 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX


To the top