Technical data
general data
scanning range Sd
  • 0… 1000 mm
reflector position Sde
  • 100 … 1000 mm
adjusting range reflector (operating range)
  • ± 2,5 % Sde
adjusting range reflector (limit range)
  • ± 5 % Sde
version
  • IO-Link
repeat accuracy
  • < 0,5 mm
temperature drift
  • < 2 % Sde
power-up drift
  • compensated after 15 min.
response time ton
  • < 40 ms
release time toff
  • < 40 ms
sonic frequency
  • 200 kHz
adjustment
  • qTeach, line-Teach, IO-Link
alignment aid
  • light indicator flashing
light indicator
  • LED yellow
power on indication
  • LED green
alignment measuring axis
  • < 2°
electrical data
voltage supply range +Vs
  • 12 … 30 VDC
current consumption typ.
  • 35 mA
output circuit
  • push-pull
output current
  • < 100 mA
voltage drop Vd
  • < 3,5 VDC
residual ripple
  • < 10 % Vs
short circuit protection
  • yes
reverse polarity protection
  • yes
communications interface
interface
  • IO-Link V1.1
baud rate
  • 38,4 kBaud (COM 2)
cycle time
  • ≥ 12 ms
process data length
  • 32 Bit
process data structure
  • Bit 0 = SSC1 (distance)
  • Bit 1 = SSC2 (distance)
  • Bit 2 = quality
  • Bit 3 = alarm
  • Bit 5 = SSC4 (counter)
  • Bit 8-15 = scale factor
  • Bit 16-47 = 32 Bit measurement
IO-Link port type
  • Class A
additional data
  • distance
  • excess gain
  • operating cycles
  • operating hours
  • boot cycles
  • operating voltage
  • device temperature
  • histograms
adjustable parameters
  • time filters
  • LED status indicators
  • output logic
  • output circuit
  • counter
  • beam forming
  • deactivate the sensor element
  • Find Me function
mechanical data
type
  • rectangular
housing material
  • plastic (ASA, PMMA)
width / diameter
  • 18 mm
height / length
  • 45 mm
depth
  • 32 mm
connection types
  • connector M12 5 pin
coating active face
  • PEEK
ambient conditions
operating temperature
  • -25 … +65 °C
storage temperature
  • -40 … +75 °C
protection class
  • IP 67

Downloads
3D CAD data
Installation and operating instructions
Software

Diagrams

typical sonic cone profile


Drawings

dimension drawing

connection diagram

pin assignment


Accessories
peripherals
USB IO-Link Master

Article no.:11048016

  • Integration of IO-Link sensors via USB
  • Including power supply (EU, KOR, USA, AUS, UK) and USB cable

11084377
Test unit for sensors digital, Peripherals

Article no.:11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

11084376
Test unit for sensors analog & digital, Peripherals

Article no.:11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

11111163
Sonic beam deflector for sensors U500, Peripherals

Article no.:11111163

  • Sonic beam deflector for ultrasonic sensors

mounting accessories
11099942
Sensofix O500/U500, Mounting accessories

Article no.:11099942

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

11092246
Mounting bracket O500/U500 (L design), Mounting accessories

Article no.:11092246

  • Material: Steel

11111164
Mounting bracket O500/U500 - Retrofit for sensors series 30, Mounting accessories

Article no.:11111164

  • Material: Steel

connectors and mating connectors
ESG 34CH0200G
Connector M12, 5 pin, straight, 2 m, shielded, Connectors and mating connectors

Article no.:11046264

  • connecting cable for connector type M12
  • 2 m
  • shielded
  • suitable for flexible cable carriers

ESG 34CH0500G
Connector M12, 5 pin, straight, 5 m, shielded, Connectors and mating connectors

Article no.:11046266

  • connecting cable for connector type M12
  • 5 m
  • shielded
  • suitable for flexible cable carriers

ESG 34CH1000G
Connector M12, 5 pin, straight, 10 m, shielded, Connectors and mating connectors

Article no.:10155587

  • connecting cable for connector type M12
  • 10 m
  • shielded
  • suitable for flexible cable carriers

ESW 33CH0500G
Connector M12, 5 pin, angular, 5 m, shielded, Connectors and mating connectors

Article no.:11046261

  • connecting cable for connector type M12
  • 5 m
  • shielded
  • suitable for flexible cable carriers

ESG 34CH0200
Connector M12, 5 pin, straight, 2 m, Connectors and mating connectors

Article no.:10119929

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • suitable for flexible cable carriers

ESG 34CH0500
Connector M12, 5 pin, straight, 5 m, Connectors and mating connectors

Article no.:10126562

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33CH0200
Connector M12, 5 pin, angular, 2 m, Connectors and mating connectors

Article no.:10119930

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33CH0500
Connector M12, 5 pin, angular, 5 m, Connectors and mating connectors

Article no.:10126563

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • suitable for flexible cable carriers


To the top