Product portfolio
The selected altAttribute does not exist!

Robust ultrasonic sensors with flexible parameterization

  • Extremely resistant sealed sensor element
  • Very short blind range of 20 mm
  • IO-Link functionality for flexible parameterization and easy installation
  • Also available with 2 output switches, as a retro-reflective or through beam-sensor
  • Sensing distances up to 2000 mm
Open in product selector
The selected altAttribute does not exist!

Miniature sensors

  • Best-in-class blind range of 15 mm 
  • Optimum sensor setting thanks to enhanced functions such as sonic cone adjustment or disruption filter
  • Efficient integration and additional data via the IO-Link interface
  • Sensing distances up to 1000 mm
Open in product selector
The selected altAttribute does not exist!

Ultrasonic sensors for front mount

  • Extremely compact, flat-housing designs
  • Cylindrical variants in M18 or M30 housing with connector or cable outlet
  • With teach-in, potentiometer or qTeach
  • Different distance ranges for varied applications
  • Sensing distance up to 2000 mm
Open in product selector
The selected altAttribute does not exist!

Large sensing distances

  • High degree of signal reliability thanks to narrow sonic cone
  • Available with 2 independent switching outputs
  • Easy one-button configuration
  • Sensing distances up to 6000 mm
Open in product selector
The selected altAttribute does not exist!

High-speed sensors

  • World's fastest ultrasonic sensor
  • Response time of only 1.3 ms
  • Sensors with sonic nozzle for small openings
  • Vertical and horizontal repeat accuracy of 0.5 mm
  • Sensing distances up to 70 mm
Open in product selector
The selected altAttribute does not exist!

Sensors with sonic nozzles

  • Very narrow sonic beam for openings up to Ø3 mm
  • Detection of the smallest objects
  • Narrow housing for close arrangement (stacking)
  • Resolution up to 0.1 mm
  • Sensing distances up to 150 mm
Open in product selector
The selected altAttribute does not exist!

Chemically robust ultrasonic sensors

  • High chemical resistance thanks to special coating
  • Easy mounting and parameterization
  • Fast response times < 6 ms
  • Sensing distances up to 1000 mm
Open in product selector
The selected altAttribute does not exist!

Ultrasonic sensors with IO-Link

  • Modification of the sonic cone or activation of filtering in the field
  • Individual sensor setting
  • Additional data
  • Fast implementation and easy sensor exchange with automatic parameter transfer
  • Supporting the latest IO-Link standard 1.1
Open in product selector
The selected altAttribute does not exist!

Universal element for attachment to system profiles

  • Rods in various lengths with and without jig for mounting plate
  • Mounting base for attachment to standard profiles
  • Cross connector for better flexibility
  • Mounting plates for various sensors
Open in product selector

Downloads
Technical and Application Reports / White Paper


To the top