Technical data
general data
scanning range Sd
  • 40 … 400 mm
scanning range far limit Sde
  • 60 … 400 mm
hysteresis typ.
  • 4 % Sde
repeat accuracy
  • < 0,5 mm
temperature drift
  • < 0,18 % Sde/K
response time ton
  • < 25 ms
release time toff
  • < 25 ms
sonic frequency
  • 290 kHz
adjustment
  • external Teach-in
alignment aid
  • target indication flashing
output indicator
  • LED green
electrical data
voltage supply range +Vs
  • 12 … 30 VDC
current consumption max. (no load)
  • 35 mA
output circuit
  • NPN break function (NC)
output current
  • < 200 mA
voltage drop Vd
  • < 2 VDC
residual ripple
  • < 10 % Vs
short circuit protection
  • yes
reverse polarity protection
  • yes
mechanical data
type
  • cylindrical threaded
housing material
  • brass nickel plated
width / diameter
  • 12 mm
height / length
  • 70 mm
connection types
  • connector M12
ambient conditions
operating temperature
  • -10 … +60 °C
protection class
  • IP 67

Downloads
3D CAD data
assembly instruction
Certificates / approvals

Diagrams

typical sonic cone profile


Drawings

dimension drawing

connection diagram


Accessories
peripherals
11084377
Test unit for sensors digital, Peripherals

Article no.:11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

10141584
Teach-in Adapter M12, Peripherals

Article no.:10141584

11084376
Test unit for sensors analog & digital, Peripherals

Article no.:11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

mounting accessories
10151720
Sensofix series 12 round, Mounting accessories

Article no.:10151720

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

connectors and mating connectors
ESG 34AH0200
Connector M12, 4 pin, straight, 2 m, Connectors and mating connectors

Article no.:10132540

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • suitable for flexible cable carriers

ESG 34AH0500
Connector M12, 4 pin, straight, 5 m, Connectors and mating connectors

Article no.:10132548

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • suitable for flexible cable carriers

ESG 34AH1000
Connector M12, 4 pin, straight, 10 m, Connectors and mating connectors

Article no.:10132549

  • connecting cable for connector type M12
  • 10 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33AH0200
Connector M12, 4 pin, angular, 2 m, Connectors and mating connectors

Article no.:10127803

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33AH0500
Connector M12, 4 pin, angular, 5 m, Connectors and mating connectors

Article no.:10127804

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • suitable for flexible cable carriers


To the top