Generating CAD-Models requires an external login to CADENAS.
Software – IODD V1.1 (U300.P50)
Data sheet – U300.P50-GP2J.72CU
Data sheet – U300.P50-GP2J.72CU
Data sheet – U300.P50-GP2J.72CU
Data sheet – U300.P50-GP2J.72CU
Quickstart - U300
Operating instruction – IO-Link
Link to dataportal
![]() |
IO-Link Master PROFINET, 8-Port, IP67
Article no.: 11215447 |
|
![]() |
IO-Link Master PROFINET, 8-Port, IP20
Article no.: 11215445 |
|
![]() |
ZTEST-ALL.DIGITAL
Test unit for sensors digital
Article no.: 11084377 |
|
![]() |
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital
Article no.: 11084376 |
|
![]() |
USB-C IO-Link Master
Article no.: 11234828 |
|
![]() |
SensControl
Wireless IO-Link Master
Article no.: 11214576 |
|
![]() |
Sensofix O300/U300
Article no.: 11104963 |
|
![]() |
Mounting bracket O300/U300 (L design)
Article no.: 11102423 |
|
![]() |
Mounting bracket O300 - Retrofit for sensors series 20
Article no.: 11124807 |
|
![]() |
Sonic beam deflector U300
Sonic beam deflector for sensors U300
Article no.: 11706924 |
|
![]() |
Mounting rod with mounting plate holder 200 mm
Article no.: 11707685 |
|
![]() |
Mounting rod with mounting plate holder 300 mm
Article no.: 11707686 |
|
![]() |
Mounting rod 200 mm
Article no.: 11707688 |
|
![]() |
Mounting rod 250 mm
Article no.: 11707697 |
|
![]() |
Mounting rod with mounting plate holder 250 mm
Article no.: 11707698 |
|
![]() |
Mounting rod 300 mm
Article no.: 11707687 |
|
![]() |
Mounting plate series 300 and ø12 mm
Article no.: 11707701 |
|
![]() |
Mounting base
Article no.: 11707702 |
|
![]() |
Two-way connector
Article no.: 11707703 |
|
![]() |
ESG 32AH0200
Connector M8, 4 pin, straight, 2 m
Article no.: 10127800 |
|
![]() |
ESG 32AH0500
Connector M8, 4 pin, straight, 5 m
Article no.: 10127801 |
|
![]() |
ESG 32AH1000
Connector M8, 4 pin, straight, 10 m
Article no.: 10127802 |
|
![]() |
ESW 31AH0200
Connector M8, 4 pin, angular, 2 m
Article no.: 10133827 |
|
![]() |
ESW 31AH0500
Connector M8, 4 pin, angular, 5 m
Article no.: 10132816 |
|
![]() |
ESW 31AH1000
Connector M8, 4 pin, angular, 10 m
Article no.: 10132435 |
|
![]() |
CAM12.A4-11230430
Article no.: 11230430 |
|
![]() |
CAM12.A4-11230433
Article no.: 11230433 |
|
![]() |
CAM12.A4-11232951
Article no.: 11232951 |
|
![]() |
CAM12.A4-11232953
Article no.: 11232953 |
|
![]() |
CAM12.A4-11232955
Article no.: 11232955 |
|
![]() |
CAM12.A4-11232957
Article no.: 11232957 |
|