Technical data
general data
mounting type
  • flush
nominal sensing distance Sn
  • 0,8 mm
hysteresis
  • 2 … 20 % of Sr
output indicator
  • LED red (backside)
electrical data
switching frequency
  • < 3 kHz
voltage supply range +Vs
  • 10 … 30 VDC
current consumption max. (no load)
  • 12 mA
output circuit
  • NPN break function (NC)
voltage drop Vd
  • < 2 VDC
output current
  • < 100 mA
short circuit protection
  • yes
reverse polarity protection
  • yes
mechanical data
type
  • rectangular
material (sensing face)
  • EP
housing material
  • stainless steel
dimension
  • 4 mm
housing length
  • 22 mm
connection types
  • cable, 2 m
ambient conditions
operating temperature
  • -25 … +75 °C
protection class
  • IP 67

Downloads
3D CAD data
Certificates / approvals

Drawings

dimension drawing

connection diagram


Accessories
peripherals
11084377
Test unit for sensors digital, Peripherals

Article no.:11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

11084376
Test unit for sensors analog & digital, Peripherals

Article no.:11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)


To the top