Product portfolio
Subminiature sensors

Subminiature sensors

  • Cylindrical sensors from Ø3 mm
  • Very short designs
  • Rectangular, flat sensors with an installation depth of merely 4 mm onward
  • Sensing distances up to 2 mm
Open in product selector
Miniature sensors

Miniature sensors

  • Cylindrical sensors from Ø6.5 mm to M8
  • Rectangular sensors with an installation depth of merely 8 mm onward
  • Sensing distances up to bis 2 mm
  • Various connector and cable variants
Open in product selector
Standard sensors – TopicID 36700 - Teaser-Title-ID 3474 – TopicID 36704  - Kind-Teaser-Topic 36704 – TopicID 26705 - Kind-Teaser-Topic 36705 – TopicID 36706 - Referenziert-Teaser-Topic 36706 – TopicID 36707 - Referenziert-Teaser-Topic 36707 – Dichtigkeitskonzept proTect+

Standard sensors

  • Sizes from 12 to 30 mm
  • Rectangular and cylindrical
  • Sensing distances up to 15 mm
  • All-integrated evaluation electronics
  • Cost-efficient
Open in product selector
Large sensing distance

Large sensing distance

  • Sensing distances up to 24 mm
  • Large installation tolerances
  • Enhanced protection against mechanical damage
  • Cylindrical designs from Ø6.5 mm to M30
  • Flush and non-flush variants
Open in product selector
Factor 1 – same sensing distance on any metal

Factor 1 – same sensing distance on any metal

  • Detection of stainless steel, aluminum and non-ferrous metals with the same sensing distance
  • High switching frequencies up to 3 kHz
  • Ø6 mm designs onward
Open in product selector

Sturdy sensors for demanding environments

  • Stainless steel (V4A) or all-metal housing for washdown applications
  • High pressure resistant and high temperature sensors
  • Immune to welding and magnetic fields up to 90 mT
  • ATEX certified sensors for potentially explosive areas
  • DNV-GL certified sensors for on- and offshore applications
  • Sensors for off-highway machinery
Open in product selector
Hygienic design

Hygienic design

  • Stainless steel housing – EHEDG certified
  • IP 69K long-term seal – proTect+
  • Impervious to strong temperature fluctuations
  • Wide range of sensing distances 3 ... 12 mm
Open in product selector
Inductive sensors with IO-Link – Inductive distance sensors with IO-Link – Inductive sensors – Inductive sensors with IO-Link

Inductive sensors with IO-Link

  • Additional process data, e.g. frequency measurement and counter function
  • Acquisition and evaluation of additional diagnostic data
  • Individual and application-specific parameterization
  • Measured value filtering for fast or accurate applications
Open in product selector

Video
Inductive proximity switches from Baumer make solar panels mobile
 

With the worldwide unique solar folding roof Horizon dhp technology sets standards in the market of renewable energies. The inductive proximity switch IFRM 30 notifies the control when the panels have reached the protected home position. Watch the video for more information.


Your benefits
  • Efficient construction and simple machine design
    • Miniature sensors and flat designs for narrow machine designs
    • All-integrated evaluation electronics
  • High process safety even in the most demanding environments
    • Very high repeat accuracy and switching frequency
    • Individual sensor calibration
    • High temperature stability and excellent EMC properties
  • Minimized commissioning and maintenance effort as well as operating costs
    • Fast installation thanks to minimum production lot variations
    • No moving parts for an extremely long service life
    • Excellent price-performance ratio

Applications

Due to their reliability and efficiency, inductive proximity switches are used whenever a metal object has to be detected within just a few millimeters:

  • Presence detection of a machine component
  • Ultra precise referencing of the zero position of a moving machine component (e.g. in robotics)
  • Detection of different positions (e.g. limit switches)
  • Counting metal objects (e.g. in component feed or conveyor technology)
  • Presence detection of objects in process
  • Rotary speed measurement on metal gear wheel

Technology

Inductive sensors detect any metal object, whether moving or stationary. Sensor operation is non-interacting. Due to their high reserve capacities they are impervious to material adhesion such as metal chips on the sensing face. The sensors are ideal for industrial use. They operate on non-contact sensing, are free from wear and capable of high switching frequencies at yet high switching accuracy. In addition, they are reliably protected against vibration, dust and moisture.


Downloads
Brochures / Catalogs


To the top