Technical data
General data
Particular characteristics
  • Side view
Type
  • Through beam sensor
Actual range Sb
  • 1030 mm
Response time / release time
  • 0.05 … 5 ms
Type of head (fiber optic cable)
  • Cylindrical smooth (radial)
Width / diameter (head)
  • 4.7 mm
Height / length (head)
  • 15.8 mm
Material (head)
  • Stainless steel
Bending radius
  • 20 mm
Cable jacket diameter
  • 2.2 mm
Material cable jacket
  • PFA (chemically resistant)
Material (fiber optic cable)
  • Plastic
Length (fiber optic cable)
  • 2000 mm
Operating temperature
  • -30 … +70 °C

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings

Accessories
Mounting accessories
10114652
Cutting tool for plastic fiber optics

Article no.: 10114652

  • Delivered with every plastic fiber optic

To the top