Technical data
General data
Particular characteristics
  • Coaxial
Type
  • Diffuse sensors
Sensing distance Tw
  • 1 … 110 mm
Response time / release time
  • 0.05 … 5 ms
Type of head (fiber optic cable)
  • Cylindrical threaded (axial)
Width / diameter (head)
  • 4 mm
Height / length (head)
  • 16 mm
Material (head)
  • Stainless steel
Bending radius
  • 15 mm
Cable jacket diameter
  • 1.25 mm
Material cable jacket
  • PE
Material (fiber optic cable)
  • Plastic
Length (fiber optic cable)
  • 2000 mm
Operating temperature
  • -30 … +70 °C

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings

Accessories
Mounting accessories
10114652
Cutting tool for plastic fiber optics

Article no.: 10114652

  • Delivered with every plastic fiber optic
Lenses and components
10140260
Reduction tube

Article no.: 10140260

  • Set of 2
  • Delivered with every 1 mm diameter plastic fiber optic

To the top