Technical data
general data
measuring distance Sd
  • 0 … 60 mm
optimum operating distance
  • 40 mm
counting rate
  • < 600000 copies/h
object speed
  • < 5 m/sec
object cycle distance
  • > 1 mm
sensitivity
  • single sheet/edge thickness 0,2 mm
sync. input
  • no
measuring point
  • visible red laser line 2 mm
light source
  • pulsed red laser diode
wave length
  • 670 nm
laser class
  • 2
edge indicator
  • LED yellow
power on indication
  • LED green
false pulse suppression
  • on/off switchable
sensitivity adjustment
  • high/low switchable
electrical data
voltage supply range +Vs
  • 10 … 30 VDC
current consumption max. (no load)
  • 180 mA
output circuit
  • push-pull
output pulse length
  • 5 / 10 / 15 / 20 ms selectable
short circuit protection
  • yes
reverse polarity protection
  • yes
mechanical data
width / diameter
  • 30 mm
type
  • rectangular
housing material
  • PA 6
connector base (main connector)
  • M12 x 1, 5 pin
front (optics)
  • glass
ambient conditions
operating temperature
  • 0 … +50 °C
protection class
  • IP 54

Downloads
3D CAD data
operating instructions
Certificates / approvals

Drawings

dimension drawing

connection diagram

laser warning


Accessories
peripherals
ScaDiag-Kit SCATEC-2/S14
ScaDiag Connection-Kit with application software ScaDiag

Article no.: 10156479

  • Parameterization and data recording of SCATEC sensors on the PC
  • Operating system: Windows XP/2000 or later
  • Contents of the kit:
  • Connecting cable
  • Serial/USB converter
  • Software ScaDiag on CD
mounting accessories
10157472
Mounting panel for sensors SCATEC, Mounting accessories

Article no.: 10157472

  • Material: Aluminum

connectors and mating connectors
ESG 34AH0200
Connectors and mating connectors

Article no.: 10132540

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • suitable for flexible cable carriers

ESG 34AH0500
Connectors and mating connectors

Article no.: 10132548

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • suitable for flexible cable carriers

ESG 34AH1000
Connectors and mating connectors

Article no.: 10132549

  • connecting cable for connector type M12
  • 10 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33AH0200
Connectors and mating connectors

Article no.: 10127803

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33AH0500
Connectors and mating connectors

Article no.: 10127804

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33AH1000
Connectors and mating connectors

Article no.: 10127805

  • connecting cable for connector type M12
  • 10 m
  • unshielded
  • suitable for flexible cable carriers


To the top