Technical data
Fixing
Article number
  • 11003060
Name
  • Mounting Adapter Type B (Tripod)
Features
    • easy camera mounting
    • robust anodized surface
    • stable lightweight metal design (aluminium, 25g)
    • UNC ¼”- 20 thread for mounting (tripod thread)

Cable
Article number
  • 11101979
Name
  • cable GigE M12X/RJ45, 5,0 m
Features
    • GigE cable
    • M12/x-coded connector to RJ45
    • length 5,0 m

Interface card
Article number
  • 11137188
Name
  • PCIe Ethernet Server Adapter I210-T1 (ZVA-PCIe_Intel_Eth_Server_Adptr_I1210-T1)
Features
    • 1 port GigE to PCI Express host adapter
    • RJ45 connector
    • chipset: Intel® i210 Gigabit Controller
    • tested Jumbo Frames: 9 kByte
    • x1 lane interface

Power supply
Article number
  • 11079750
Name
  • Power Supply 24V/1.0A Int. DC Connec
Features
    • power supply 24V/1000mA
    • adapters for EU, US, UK, AU and KR

Power cable
Article number
  • 11048083
Name
  • cable Power Adapter M12/DC Connector
Features
    • adapter cable M12/12-pin to DC connector
    • length 2.0 m


Software
Software packages
  • Baumer neoAPI (Windows, Linux, Linux ARM)

  • Baumer Camera Explorer (Windows, Linux, Linux ARM)

  • Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)


To the top