Technical data
Sensor information
Sensor
  • Gpixel GMAX3249
Mono/Color
  • Mono
Sensor type
  • 2.3″ CMOS
Shutter type
  • Global shutter
Resolution
  • 7008 × 7000 px
Pixel size
  • 3.2 × 3.2 µm
Exposure time
  • 0.02 … 60000 ms
Data quality (EMVA 1288 typical)
Dark noise
  • 5.3 e-
Saturation capacity
  • 11797 e-
Dynamic range
  • 66 dB
Signal-to-noise ratio
  • 40.7 dB
Quantum efficiency
  • 61 % @ 535 nm
  • 60.9 % @ 533 nm
Acquisition formats
Image formats, interface frame rate max.
  • Full Frame, 7008 × 7000 px, max. 23 fps
  • Binning 2×2, 3504 × 3500 px, max. 23 fps
  • Binning 2×1, 3504 × 7000 px, max. 23 fps
  • Binning 1×2, 7008 × 3500 px, max. 23 fps
Image formats, aquisition frame rate max. (Burst Mode)
  • Full Frame, 7008 × 7000 px, max. 23 fps
Pixel formats
  • Mono8
  • Mono10
  • Mono12
  • Mono12 Packed
Image preprocessing
Analog controls
  • Gain (0 … 44 dB)
  • Offset (-256 … 255 LSB 12 Bit)
Color models
  • Mono
Camera features
Basic Functions
  • Exposure
  • Gain
  • Trigger / Exposure Active (Flash)
  • Binning 2x2
  • Partial Scan
  • Offset
  • Free Running Mode (Live Image)
  • Multi ROI
Auto Functions
  • Exposure Auto
  • Gain Auto
Image Pre-processing
  • Image Flipping (X/Y)
  • LUT / Gamma
  • Shading Correction
  • Edge Sharpening
  • Noise Reduction
Acquisition / Interface
  • Burst Mode
  • Adjustable Framerate
  • Short Exposure Time Enable
  • Device Link Throughput Limit
  • Internal Image Buffer
Synchronization
  • free running
  • trigger
Trigger sources
  • Hardware
  • Software
  • ActionCommand
Trigger delay
  • 0 … 2 sec, tracking and buffering of up to 256 trigger signals
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Additional Functions
  • User Set
  • Integrated temperature sensor
  • Readable additional information (e.g. sensor information)
  • Save Custom Data
Lens control
  • Canon EF
Internal image buffer
  • 1024 MB
  • 21 images (Trigger Mode)
  • 1 image (Free Running Mode)
Interfaces and connectors
Data interface
  • 10 Gigabit Ethernet, Transfer rate 10000 Mbits/sec, Gigabit Ethernet, Transfer rate 1000 Mbits/sec, Fast Ethernet, Transfer rate 100 Mbits/sec, Connector: M12 / 8-pol x-coded (SACC-CI-M12FS-8CON-L180-10G)
Process interface
  • M12 / 12 pins a-coded (SACC-CI-M12MS-12CON-L180)
Power supply
  • via M12/12 pins a-coded
Mechanical data
Lens mount
  • Canon EF-mount
Width
  • 60 mm
Height
  • 60 mm
Depth
  • 136.1 mm
Weight
  • ≤ 485 g
Material
  • aluminum, hard-anodized
Electrical data
Voltage supply range +Vs
  • 19.2 … 28.8 V DC (external power supply)
Power consumption
  • Approx. 13.7 W @ 24 VDC and 23 fps
Non-volatile memory
Flash memory size
  • 128 kB
Environmental conditions
Operating temperature
  • -30 … +70 °C @ T = measurement point
Humidity
  • 10 … 90 % (non-condensing)
Protection class
  • IP 40 (with mounted lens and cable)
Digital I/Os
Lines
  • 2 input lines
  • 4 power output lines with pulse width modulation (PWM) (max. 48 V / max. 2,5 A)
  • RS232
Output line sources
  • Off
  • Exposure Active
  • Timer1
  • Readout Active
  • User0
  • User1
  • User2
  • TriggerReady
Conformity
Conformity
  • CE
  • RoHS

Software
Software packages
  • Baumer neoAPI (Windows, Linux, Linux ARM)

  • Baumer Camera Explorer (Windows, Linux, Linux ARM)

  • Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)

  • Baumer GAPI software examples

  • Third Party Software

Software

Downloads
Data sheet
Quickstart
Operating Manual
Additional information
Application notes
CAD

Drawings
Dimension drawing

Accesorios
Power supply
Power supply – Power Supply 24V/1.0A Int. DC Connector Power Supply 24V/1.0A Int. DC Connector

Artículo no..: 11079750

  • power supply 24V/1,0A with adapters for EU, US, UK AU, KR
  • in combination with "Cable power adapter M12/DC connector" (11048083) suitable for VCXG.I(.XT), VLXT, VAX and VeriSens
Starter Kit
The selected altAttribute does not exist! VLXT Starter Kit

Artículo no..: 11204995

  • 10-GigE PCIe interface board
  • GigE cable 5,0 m (M12/x-coded)
  • Power Supply 24 V/1.0 A with adapter cable M12/12-pin to DC connector
  • Tube system M62 with adapter (11193125) and tube (11185374)
  • Mounting Adapter Type C
  • Heat Sink Type B
  • camera not included
PCIe/Adapter
PCIe / Adapters – ZVA-Intel_X550-T2_10GbE_Serv_Adapter ZVA-Intel_X550-T2_10GbE_Serv_Adapter

Artículo no..: 11190893

  • 10-GigE PCIe interface board
  • PCIe x4 (quad lane)
  • converged network adapter
  • dual GigE port
  • max. power consumption 8.4 W (10 GigE single port use) / 13.0 W (10 GigE dual port use)
  • incl. SW driver (CD)
PCIe / Adapters – PCIe Ethernet Server Adapter I210 PCIe Ethernet Server Adapter I210

Artículo no..: 11137188

  • Gigabit Ethernet network adapter
  • PCIe x1 (single lane)
  • server adapter
  • single GigE port
  • supports screw lock connectors
PCIe / Adapters – ZVA-Intel_Eth_Serv Adaptr_I350-T2V2 ZVA-Intel_Eth_Serv Adaptr_I350-T2V2

Artículo no..: 11168452

  • Gigabit Ethernet network adapter
  • PCIe x2 (dual lane)
  • server adapter
  • single GigE port
PCIe / Adapters – ZVA-PCIe-1672E-AE ZVA-PCIe-1672E-AE

Artículo no..: 11168453

  • Gigabit Ethernet interface board
  • PCIe x4 (quad lane)
  • Dual GigE port
  • Note: 4 lane PCI Express connector required
The selected altAttribute does not exist! ZVA-INTEL_X710-T2L

Artículo no..: 11722776

  • 10-GigE PCIe interface board
  • PCIe x8
  • dual GigE port
  • max. power consumption 9.6 W (10 GigE dual port use)
  • incl. SW driver (CD)
Lens
The selected altAttribute does not exist! ZVL-Canon_EF_50mm f/1.8_STM

Artículo no..: 11703230

  • Canon lens
  • 50 mm
  • f 1.8 - 22
  • format 43 mm
  • STM auto focus (focus control: manual/automatic)
  • Canon EF-mount
Network components
Network components – GigE Power Switch GigE Power Switch

Artículo no..: 11008795

  • GigE switch
  • PoE and Jumbo Frame support
  • 4x 1000base-T
  • DIN rail mounting
  • operating voltage: 24-48 V; PoE requires 48 V
Cable
The selected altAttribute does not exist! CAM12.X8-11230367

Artículo no..: 11230367

  • M12, male, X-coded, 8-poles; PUR, 500 cm, shielded; RJ45, male, X-coded, 8-poles
  • Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
  • Head A: IP66K, IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.X8-11230493

Artículo no..: 11230493

  • M12, male, X-coded, 8-poles; PUR, 1000 cm, shielded; RJ45, male, X-coded, 8-poles
  • Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
  • Head A: IP66K, IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.X8-11230494

Artículo no..: 11230494

  • M12, male, X-coded, 8-poles; PUR, 1500 cm, shielded; RJ45, male, X-coded, 8-poles
  • Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
  • Head A: IP66K, IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.X8-11230495

Artículo no..: 11230495

  • M12, male, X-coded, 8-poles; PUR, 2000 cm, shielded; RJ45, male, X-coded, 8-poles
  • Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
  • Head A: IP66K, IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Cables – Cable GigE M12X/RJ45, STP 30.0m, flex – Cable GigE M12X/RJ45, STP 2.0m, flex – Cable GigE M12X/RJ45, STP 5.0m, flex – Cable GigE M12X/RJ45, STP 20.0m, flex – Cable GigE M12X/RJ45, STP 15.0m, flex – Cable GigE M12X/RJ45, STP 10.0m, flex Cable GigE M12X/RJ45, STP 2.0m, flex

Artículo no..: 11185139

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 2,0 m
Cables – Cable GigE M12X/RJ45, STP 30.0m, flex – Cable GigE M12X/RJ45, STP 2.0m, flex – Cable GigE M12X/RJ45, STP 5.0m, flex – Cable GigE M12X/RJ45, STP 20.0m, flex – Cable GigE M12X/RJ45, STP 15.0m, flex – Cable GigE M12X/RJ45, STP 10.0m, flex Cable GigE M12X/RJ45, STP 5.0m, flex

Artículo no..: 11195760

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 5,0 m
Cables – Cable GigE M12X/RJ45, STP 30.0m, flex – Cable GigE M12X/RJ45, STP 2.0m, flex – Cable GigE M12X/RJ45, STP 5.0m, flex – Cable GigE M12X/RJ45, STP 20.0m, flex – Cable GigE M12X/RJ45, STP 15.0m, flex – Cable GigE M12X/RJ45, STP 10.0m, flex Cable GigE M12X/RJ45, STP 10.0m, flex

Artículo no..: 11195761

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 10,0 m
Cables – Cable GigE M12X/RJ45, STP 30.0m, flex – Cable GigE M12X/RJ45, STP 2.0m, flex – Cable GigE M12X/RJ45, STP 5.0m, flex – Cable GigE M12X/RJ45, STP 20.0m, flex – Cable GigE M12X/RJ45, STP 15.0m, flex – Cable GigE M12X/RJ45, STP 10.0m, flex Cable GigE M12X/RJ45, STP 15.0m, flex

Artículo no..: 11195762

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 15,0 m
Cables – Cable GigE M12X/RJ45, STP 30.0m, flex – Cable GigE M12X/RJ45, STP 2.0m, flex – Cable GigE M12X/RJ45, STP 5.0m, flex – Cable GigE M12X/RJ45, STP 20.0m, flex – Cable GigE M12X/RJ45, STP 15.0m, flex – Cable GigE M12X/RJ45, STP 10.0m, flex Cable GigE M12X/RJ45, STP 20.0m, flex

Artículo no..: 11196995

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 20,0 m
Cables – Cable GigE M12X/RJ45, STP 30.0m, flex – Cable GigE M12X/RJ45, STP 2.0m, flex – Cable GigE M12X/RJ45, STP 5.0m, flex – Cable GigE M12X/RJ45, STP 20.0m, flex – Cable GigE M12X/RJ45, STP 15.0m, flex – Cable GigE M12X/RJ45, STP 10.0m, flex Cable GigE M12X/RJ45, STP 30.0m, flex

Artículo no..: 11185190

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 30,0 m
Cable GigE M12X/RJ45, STP, 2.0m, flex, 90°

Artículo no..: 11195125

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
  • cable carrier compatible
  • suitable for robotic apllications (+/- 180°/0,5m, min. 1.000.000 torsion cycles)
  • length 2,0 m
Cable GigE M12X/RJ45, STP, 5.0m, flex, 90°

Artículo no..: 11195123

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
  • length 5,0 m
Cable GigE M12X/RJ45, STP, 10.0m, flex, 90°

Artículo no..: 11195122

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
  • length 10,0 m
Cable GigE M12X/RJ45, STP, 20.0m, flex, 90°

Artículo no..: 11195121

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
  • length 20,0 m
Cable GigE M12X/RJ45, STP, 30.0m, flex, 90°

Artículo no..: 11195120

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
  • length 30,0 m
Adapter Cable TX to VCXG.I VLXT
Adapter Cable

Artículo no..: 11701126

  • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
  • The I/O voltage is directly distributed to the illuminations.
  • length 40 cm (split at 20 cm)
  • available

Cables – Cable Power Adapter M12/DC Connector Cable Power Adapter M12/DC Connector

Artículo no..: 11048083

  • shielded adapter connection cable
  • M12/12-pin male connector to confectioned DC connector
  • length 2,0 m
  • manufactured cable: 11201118 ESG 34JP0200GS
Cables – ESG 34JP2000GS – ESG 34JP1000GS – ESG 34JP0200GS – ESG 34JP0500GS ESG 34JP0200GS
Shielded cable 12 wires, female connector, 2,0 m

Artículo no..: 11201118

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 2,0 m
Cables – ESG 34JP2000GS – ESG 34JP1000GS – ESG 34JP0200GS – ESG 34JP0500GS ESG 34JP0500GS
Shielded cable 12 wires, female connector, 5,0 m

Artículo no..: 11195097

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 5,0 m
Cables – ESG 34JP2000GS – ESG 34JP1000GS – ESG 34JP0200GS – ESG 34JP0500GS ESG 34JP1000GS
Shielded cable 12 wires, female connector, 10,0 m

Artículo no..: 11195098

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 10,0 m
Cables – ESG 34JP2000GS – ESG 34JP1000GS – ESG 34JP0200GS – ESG 34JP0500GS ESG 34JP2000GS
Shielded cable 12 wires, female connector, 20,0 m

Artículo no..: 11195099

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 20,0 m
ESW 33JP0200GS
90° shielded cable 12 wires, female connector, 2,0 m

Artículo no..: 11201128

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 2,0 m
ESW 33JP0500GS
90° shielded cable 12 wires, female connector, 5,0 m

Artículo no..: 11195094

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 5,0 m
ESW 33JP1000GS
90° shielded cable 12 wires, female connector, 10,0 m

Artículo no..: 11195095

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 10,0 m
ESW 33JP2000GS
90° shielded cable 12 wires, female connector, 20,0 m

Artículo no..: 11195096

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 20,0 m
Mountings and heat sinks
Mountings / Heat sinks – Mounting Adapter Type C Mounting Adapter Type C

Artículo no..: 11053252

  • camera mounting adapter for TX, VisiLine, VisiLine IP, VCXG.I, LX and HX cameras incl. screws (hexagon socket) and washers
  • stable sidewise mounting
Mountings / Heat sinks – Mounting Adapter Type H Mounting Adapter Type H

Artículo no..: 11191852

  • camera mounting adapter for cameras of the CX, LX and QX series incl. screw (hexagon socket)
  • rotatable mounting
Mountings / Heat sinks – Heat Sink Type A Heat Sink Type A

Artículo no..: 11037580

  • heat sink for TX, VCXG.I, VisiLine, VisiLine IP, LX and HX cameras incl. screws (hexagon socket) and washers
  • 48 mm x 33 mm x 16,5 mm
Mountings / Heat sinks – Heat Sink Type B Heat Sink Type B

Artículo no..: 11114702

  • heat sink for TX, VCXG.I, VisiLine, VisiLine IP, LX and HX cameras incl. screws (hexagon socket) and washers
  • 50 mm x 50 mm x 40 mm
Illumination accessories
Illumination / Illumination accessories – ZVI-Polarizer_FLDR_i90B ZVI-Polarizer_FLDR_i90B

Artículo no..: 11167410

  • Polarization filter for Falcon illumination FLDR-i90B
Illumination / Illumination accessories – ZVI-Polarizer_holder_FLDR_i90B ZVI-Polarizer_holder_FLDR_i90B

Artículo no..: 11167411

  • Mounting adapter for polarization filter for Falcon FLDR-i90B illuminations: ZVI-Polarizer_FLDR-i90B (11167410)
  • incl. screws
Illumination / Illumination accessories – ZVI-FLDR_i90B_DP_Diffuser A1_421 ZVI-FLDR_i90B_DP_Diffuser A1_421

Artículo no..: 11167413

  • Diffusor with drilling holes and screws for Falcon illumination FLDR-i90B
Illumination / Illumination accessories – Multi headed cable Type A4 Multi headed cable Type A4
Split cable for illumination

Artículo no..: 11207774

  • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera, 1x M8/4-pin male connector to power the I/Os and illuminations and 4x M8/4-pin female connector for illuminations
  • Separate powering of camera and illumination. Double version of Output 1.
  • length 40 cm (split at 20 cm)
  • available

Illumination / Illumination accessories – Multi headed cable Type B1 Multi headed cable Type B1
Split cable for illumination

Artículo no..: 11214470

  • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
  • The I/O voltage is directly distributed to the illuminations.
  • length 40 cm (split at 20 cm)
  • available

Illumination / Illumination accessories – Multi headed cable Type B2 Multi headed cable Type B2
Split cable for illumination

Artículo no..: 11214471

  • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
  • The I/O voltage is directly distributed to the illuminations.
  • length 40 cm (split at 20 cm)
  • available

Illumination / Illumination accessories – Multi headed cable Type B4 – Multi headed cable Type C4 Multi headed cable Type B4
Split cable for illumination

Artículo no..: 11207776

  • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
  • The I/O voltage is directly distributed to the illuminations.
  • length 40 cm (split at 20 cm)
  • available

Illumination / Illumination accessories – Multi headed cable Type B4 – Multi headed cable Type C4 Multi headed cable Type C4
Split cable for illumination

Artículo no..: 11207777

  • plit cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera, I/Os as well as illuminations and 4x M8/3-pin female connectors for illuminations
  • The I/O voltage is distributed to the illuminations through the camera as a normal trigger signal using the cameras power output.
  • length 40 cm (split at 20 cm)
  • available

Illumination / Illumination accessories – Multi headed cable Type B1 Multi headed cable Type E1
Split cable for illumination

Artículo no..: 11701467

  • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
  • The I/O voltage is directly distributed to the illuminations.
  • length 40 cm (split at 20 cm)
  • available

Illumination / Illumination accessories – Multi headed cable Type B2 Multi headed cable Type E2
Split cable for illumination

Artículo no..: 11701465

  • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
  • The I/O voltage is directly distributed to the illuminations.
  • length 40 cm (split at 20 cm)
  • available

Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ Multi headed cable Type E4
Split cable for illumination

Artículo no..: 11701466

  • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
  • The I/O voltage is directly distributed to the illuminations.
  • length 40 cm (split at 20 cm)
  • available

Illumination
Illumination / Illumination accessories – FFPR-i100-W FFPR-i100-W

Artículo no..: 11086540

  • flashable LED dark field illumination
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 100 mm
Illumination / Illumination accessories – FLDL-i150x15-W FLDL-i150x15-W

Artículo no..: 11086539

  • flashable LED bar light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 158 mm × 17 mm × 20 mm housing
Illumination / Illumination accessories – FLDL-TP-Si200x100-W FLDL-TP-Si200x100-W

Artículo no..: 11086537

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 116 mm × 228 mm × 23,5 mm housing
Illumination / Illumination accessories – FLDL-TP-Si36-W FLDL-TP-Si36-W

Artículo no..: 11086536

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 47 mm × 47 mm × 15 mm housing
Illumination / Illumination accessories – FLDL-TP-Si85x77-W FLDL-TP-Si85x77-W

Artículo no..: 11086538

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 95 mm × 95 mm × 15 mm housing
Illumination / Illumination accessories – FLDM-i100-W FLDM-i100-W

Artículo no..: 11086541

  • flashable LED dome light
  • white
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 130 mm
Illumination / Illumination accessories – FLDR-i90B-IR24 FLDR-i90B-IR24

Artículo no..: 11090900

  • flashable LED ring light
  • IR 875 nm
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 94 mm
Illumination / Illumination accessories – FLDR-i90B-SR24 – FLDR-i90B-W FLDR-i90B-SR24

Artículo no..: 11154321

  • flashable LED ring light
  • red (626 nm)
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 94 mm
Illumination / Illumination accessories – FLDR-i90B-SR24 – FLDR-i90B-W FLDR-i90B-W

Artículo no..: 11085869

  • flashable LED ring light
  • white
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 94 mm
Illumination / Illumination accessories – FLFL-Si60-IR24 FLFL-Si60-IR24

Artículo no..: 11095910

  • flashable LED back light
  • NIR
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 94 mm × 94 mm × 10 mm housing
Illumination / Illumination accessories – ZVI-FLDL-i86x15-W ZVI-FLDL-i86x15-W

Artículo no..: 11197768

  • flashable LED bar light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • dimensions: 18 mm × 95 mm × 20 mm housing
Illumination / Illumination accessories – ZVI_LED Spot5WFL-B/SPS-220 – ZVI_LED Spot5WFL-IR850/SPS-220 – ZVI_LED Spot5WFL-R/SPS-220 – ZVI_LED Spot5WFL-W/SPS-100 – ZVI_LED Spot5WFL-W/SPS-220 – ZVI_LED Spot5W-W ZVI-LED Spot5WFL-B/SPS-220

Artículo no..: 11175036

  • LED spot light
  • blue
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
Illumination / Illumination accessories – ZVI_LED Spot5WFL-B/SPS-220 – ZVI_LED Spot5WFL-IR850/SPS-220 – ZVI_LED Spot5WFL-R/SPS-220 – ZVI_LED Spot5WFL-W/SPS-100 – ZVI_LED Spot5WFL-W/SPS-220 – ZVI_LED Spot5W-W ZVI-LED Spot5WFL-IR850/SPS-220

Artículo no..: 11175035

  • LED spot light
  • infrared
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
Illumination / Illumination accessories – ZVI_LED Spot5WFL-B/SPS-220 – ZVI_LED Spot5WFL-IR850/SPS-220 – ZVI_LED Spot5WFL-R/SPS-220 – ZVI_LED Spot5WFL-W/SPS-100 – ZVI_LED Spot5WFL-W/SPS-220 – ZVI_LED Spot5W-W ZVI-LED Spot5WFL-R/SPS-220

Artículo no..: 11175034

  • LED spot light
  • red
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
Illumination / Illumination accessories – ZVI_LED Spot5WFL-B/SPS-220 – ZVI_LED Spot5WFL-IR850/SPS-220 – ZVI_LED Spot5WFL-R/SPS-220 – ZVI_LED Spot5WFL-W/SPS-100 – ZVI_LED Spot5WFL-W/SPS-220 – ZVI_LED Spot5W-W ZVI-LED Spot5WFL-W/SPS-220

Artículo no..: 11175031

  • LED spot light
  • white
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
Illumination / Illumination accessories – ZVI-ARCUSM_24VDC_WEIß_120° ZVI-ARCUSM_24VDC_WEIß_120°
ARCUS-M white 24VDC with M8 connector

Artículo no..: 11130183

  • flashable LED dark field illumination
  • white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 120 mm
Illumination / Illumination accessories – ZVI-HILIGHT120_24VDC_WEIß ZVI-HILIGHT120_24VDC_WEIß
HI-LIGHT-120 white 24VDC with M8 connector

Artículo no..: 11130182

  • flashable LED back light
  • white
  • diffuse
  • radiation angle 120°
  • diameter: 94 mm
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 127 mm × 127 mm × 20 mm housing
Illumination / Illumination accessories – ZVI-HILIGHT80_24VDC_WEIß ZVI-HILIGHT80_24VDC_WEIß
HI-LIGHT-80 white 24VDC with M8 connector

Artículo no..: 11130181

  • flashable LED back light
  • white
  • diffuse
  • radiation angle 80°
  • diameter: 94 mm
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector
  • dimensions: 87 mm × 87 mm × 20 mm housing
Illumination / Illumination accessories – ZVI-LOGO2_24VDC_ROT617NM_30° ZVI-LOGO2_24VDC_ROT617NM_30°
LOGO-2 red 617nm 30° 24VDC with M8 connector

Artículo no..: 11130184

  • flashable LED bar light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 74 mm × 15 mm × 17 mm housing
Illumination / Illumination accessories – ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8 ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8
HELIOS-130 IP65 white 80° 24VDC with M8 connector

Artículo no..: 11701627

  • flashable LED ring light
  • white
  • radiation angle 80°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 134 mm
  • IP65 protection
Illumination / Illumination accessories – ZVI-RONDOLX_24VDC_IR850NM_120° – ZVI-RONDOLX_24VDC_IR850NM_50° – ZVI-RONDOLX_24VDC_WEIß_120° ZVI-RONDOLX_24VDC_IR850NM_120°
RONDO-LX IR 850nm 120° 24VDC with M8 connector

Artículo no..: 11130150

  • flashable LED ring light
  • infrared (850 nm)
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
Illumination / Illumination accessories – ZVI-RONDOLX_24VDC_IR850NM_120° – ZVI-RONDOLX_24VDC_IR850NM_50° – ZVI-RONDOLX_24VDC_WEIß_120° ZVI-RONDOLX_24VDC_IR850NM_50°
RONDO-LX IR 850nm 50° 24VDC with M8 connector

Artículo no..: 11130176

  • flashable LED ring light
  • infrared (850 nm)
  • radiation angle 50°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
Illumination / Illumination accessories – ZVI-RONDOLX_24VDC_IR850NM_120° – ZVI-RONDOLX_24VDC_IR850NM_50° – ZVI-RONDOLX_24VDC_WEIß_120° ZVI-RONDOLX_24VDC_WEIß_120°
RONDO-LX white 120° 24VDC with M8 connector

Artículo no..: 11130179

  • flashable LED ring light
  • white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
Illumination / Illumination accessories – ZVI-TOPLIGHT80_24VDC_rot617nm_30° ZVI-TOPLIGHT80_24VDC_rot617nm_30°
TOPLIGHT80 red 617nm 30° 24VDC

Artículo no..: 11135012

  • flashable LED incident light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 87 mm × 87 mm × 20 mm housing
Illumination / Illumination accessories – ZVI-TOPLINED1_24VDC_ROT617NM_30° – ZVI-TOPLINED1_24VDC_SHWEIß_120° – ZVI-TOPLINED1_24VDC_WEIß_120° ZVI-TOPLINED1_24VDC_ROT617NM_30°
TOP-LINE-D1 red 617nm 30° 24VDC M8 1-canal

Artículo no..: 11130187

  • flashable LED bar light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
Illumination / Illumination accessories – ZVI-TOPLINED1_24VDC_ROT617NM_30° – ZVI-TOPLINED1_24VDC_SHWEIß_120° – ZVI-TOPLINED1_24VDC_WEIß_120° ZVI-TOPLINED1_24VDC_SHWEIß_120°
TOP-LINE-D1 SH white 120° 24VDC M8 1-canal

Artículo no..: 11130186

  • flashable LED bar light
  • SH white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
Illumination / Illumination accessories – ZVI-TOPLINED1_24VDC_ROT617NM_30° – ZVI-TOPLINED1_24VDC_SHWEIß_120° – ZVI-TOPLINED1_24VDC_WEIß_120° ZVI-TOPLINED1_24VDC_WEIß_120°
TOP-LINE-D1 white 120° 24VDC M8 1-canal

Artículo no..: 11130185

  • flashable LED bar light
  • white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing

Hasta la cima