Technical data
Electrical data
Input
  • adapter: EU, US, UK, AU, KR (changeable)

     

Input voltage
  • 90 VAC .. 264 VAC
Frequency
  • 47 Hz .. 63 Hz

     

Output
  • M8/3-pin

     

Operating voltage
  • 24 VDC
Current
  • 1 A
Tolerance
  • 5 %
Ripple
  • 240 mV p-p

     

Level of efficiency
  • Level VI

     

Max. performance
  • 24 W
Mechanical data
Dimensions
  • 93,5 mm × 46,0 mm × 36,2 mm
Cable length [m]
  • 1.8 m
Weight
  • ≤ 170 g
Material
  • plastic
Environmental conditions
Operating temperature
  • 0 … +40 °C
Storage temperature
  • -20 … +85 °C
Humidity
  • 8 … 90 % (non-condensing)

Downloads
Data sheet

To the top