Product portfolio
Code reader (1D/2D) – Text reader (OCR/OCV) with code reading function

Code reader (1D/2D)

ID100

  • Image-based inspection of 1D/2D codes
  • Industry-suited IP 67 metal housing
  • Integrated illumination and lenses
  • TCP/UDP (Ethernet) or RS485, digital I/Os
Open in product selector
Code reader (1D/2D)

Code reader (1D/2D)

ID105

  • Image-based inspection of 1D/2D codes
  • IP 69K metal housing in a washdown design
  • Integrated illumination and lenses
  • TCP/UDP (Ethernet) or RS485, digital I/Os
To the product
VeriSens Application Suite

VeriSens Application Suite

  • 4 steps configuration
  • Configurable web interface
  • Offline test mode
  • Free software download
  • Video tutorials

Scope of performance
Reliable 1D and 2D code readers – VeriSens ID series – Scope of performance

Regardless of whether the task is the identification of barcodes (1D codes such as EAN/GTIN) and matrix codes (2D codes such as DataMatrix) on products or the simultaneous identification and checking of several different codes – our reliable VeriSens code readers do not miss a thing. The powerful VeriSens identification algorithms ensure highly precise recognition even in demanding applications with a high reading speed and in any rotational position, e.g., when reading codes on metallic surfaces, with perspective distortions, low contrast, or missing code elements.

Our code readers can be used for inline quality control in the entire production process: to trace your products, control their quality, and identify their problems in due time. The alignment-independent code reading also eliminates the need for part guidance.


Your benefits
  • Image-based code readers for 1D  and 2D codes
    • 100% inspection with up to 2000 inspections/minute
    • Reading of barcodes and matrix codes (EAN/GTIN, ECC200, GS1, QR, PDF417)
    • Evaluation of the print quality according to ISO/IEC 15416 and 15415 or AIM DPM-1-2006
  • No part guidance
    • Secure code reading with any angle of test object rotation
  • Fast and easy to configure
    • Integrated FTP client for the storage of live images and defect images for further analysis
    • VeriSens Application Suite incl. web interface and device simulators
  • Precise recognition and quality evaluation under difficult conditions
    • High-performance stable identification algorithms
  • Visualization and re-parameterization in the browser of the machine control
    • Configurable web interface
    • Image-based inspection supports fast product changes

Applications

Downloads
Brochures / Catalogs
Technical and Application Reports / White Paper


To the top