Technical data
General data
Measuring range
  • 0 ... 10 kN
  • 0 ... 20 kN
  • 0 ... 30 kN
  • 0 ... 50 kN
  • 0 ... 100 kN
Non-linearity
  • < 0.3 %
Repeatability
  • < 0.1 %
Temperature effect zero
  • < 0.2 % / 10K
Type
  • Membrane
Mechanical mounting
  • 12 x M10 screws / M30 thread
Dimensions
  • Ø 155 mm x 46 mm
Mechanical data
Overload
  • 150 %
Breaking load
  • 220 %
Nominal displacement
  • 0.05 mm
Material sensor body
  • 1.7225, chemically nickel plated
Electrical data
Bridge resistance
  • 350 Ω
Supply voltage
  • 0.5 ... 12 VDC DLRP
  • 18 ... 33 VDC DLRU
  • 14 ... 33 VDC DLRI
Signal polarity positive
  • Tension
Environmental conditions
Operating temperature range
  • -20 ... 70 °C
Storage temperature range
  • -40 ... 85 °C
Protection class EN 60529, ISO20653
  • IP 65
Compliance and approvals
UL listed
  • E217824

Downloads
Data sheet
Certificates / approvals
CAD

Accessories
Connecting cables sensor - PLC
ESG 34CH1000G
Connector M12, 5 pin, straight, 10 m, shielded

Article no.: 10155587

  • Connecting cable for Connector type M12
  • 10 m
  • Shielded
  • Suitable for flexible cable carriers


To the top